Page 1237 - MiSUMi 2025
P. 1237

Product Overview                                                       Economy series
                                                                                           Noise Filters



                   Economy series


                   Noise Filters


                   Excellent suppression of common mode
                      Economy Series Noise Filters
                   and differential mode interference
                   Resin case for enhanced grounding effect             Resin case for enhanced grounding effect
                        Excellent suppression of common mode and differential mode interference
 15                             1    High resistance to common mode and differential                       15

 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  Advantage  mode interference     Contact Probes  Power Distribution Units /   Sensors / Noise Filters /


                        Single phase Noise Filters common mode - attenuation guarantee range (MHz)

                                                             0.15-20MHz
                             Brand
                                           Current
                                                       Standard         Test          Result
 Sensors               Generic products on the market  6A  Above 25dB   10dB             ×                 Sensors
                                                                        40dB
                       Economy series product
 P.15-007              Generic products on the market  10A  Above 25dB  12dB            G                 P.15-007
                                                                                         ×
                                                      Above 25dB
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  Economy series product  Above 25dB  30dB  G  Safety Door Switches  Safety Light Curtains /   Area Sensors /


 P.15-036             QAttenuation test data                                         Common mode          P.15-036
                                                                                     Differential mode
                               Single phase 6A                      Single phase 10A
 Noise   Filters            -10                                  -10                                       Filters  Noise
                            0
                                                                  0
                            -20                                  -20
 P.15-050                   -30                                  -30                                      P.15-050
 Power Distribution   Units  Attenuation (dB)  -50              Attenuation (dB)  -50                      Units  Power Distribution
                            -40
                                                                 -40
                            -60
                                                                 -60
 P.15-052                   -70                                  -70                                      P.15-052
                                                                 -80
                            -80
                            -90                                  -90
 Contact   Probes          -100 0.1   1       10      100        -100 0.1   1       10      100            Probes  Contact
                                     Frequency (MHz)                      Frequency (MHz)
 P.15-054                                                                                                 P.15-054

                       Advantage 2  Perfect insulation treatment,          MISUMI Economy
                                    preventing heating and ignition of terminals

                           Generic products on the market *                series products


                                                          VS






                       * Generic products on the market are similar products randomly purchased by MISUMI from the market.
                       * The test data are obtained through testing by MISUMI, which are for reference only.  15-050
   1232   1233   1234   1235   1236   1237   1238   1239   1240   1241   1242