Page 1238 - MiSUMi 2025
P. 1238

Noise Filters Single Phase / Three Phase
                  Economy series              Product Overview                                                         Product Overview                                                       Economy series
                  Power Distribution Units                                                                                                                                            Power Distribution Units



                                          Screw Mounting                 DIN Rail Mounting
                                                       87                             87
                                           2× φ 4.5    75                 2× φ 4.5
                                          Mounting Hole                  Mounting Hole  75
                                          Input Terminal         Output Terminal  Input Terminal  Output Terminal
                                                                 Ground Protection               Ground Protection
                                          Ground Protection    43  52  Output Terminal  Ground Protection  43  52  Output Terminal
                                          Input Terminal                 Input Terminal
                       Single Phase         6-M4     Terminal Cover  Mounting Plate  6-M4  Terminal Cover  Mounting Plate

                                                                                              35
                                                                35
                                                                                              8.4
           15                             Screw Mounting  120            DIN Rail Mounting  120                                                                                                                   15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  Three Phase  Mounting Hole  Terminal Cover  Ground Protection  Input Terminal  Terminal Cover  Ground Protection              Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                            2× φ 4.5
                                                                          2× φ 4.5
                                                       110
                                                                                      110
                                                                         Mounting Hole
                                                                  Output Terminal
                                                                                                 Output Terminal
                                          Input Terminal
                                                                  Output Terminal
                                                                                                 Output Terminal
                                                                53
                                                                                                63
                                                                                               53
                                                                  63
                                          Input Terminal
                                                                         Input Terminal
                                                                  Output Terminal
                                                                                                 Output Terminal
                                          Input Terminal
                                                                         Input Terminal
                                              7-M4
                                                                            7-M4
                                                                Mounting Plate
             Sensors                                             42                            8.4  42                                                                                                             Sensors
          P.15-007  Screw Mounting    E-DNF-6   E-DNF-10  E-DNF-20  E-DNF-30  E-SNF-10  E-SNF-20  E-SNF-30                                                                                                       P.15-007
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  DIN Rail Mounting  E-DNF-6D  E-DNF-10D  E-DNF-20D  E-DNF-30D  E-SNF-10D  E-SNF-20D  E-SNF-30D                                       Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                10A
                                                                  30A
                                                         20A
                                                                                     20A
                  Rated Current
                                      6A
                                                                            10A
                                                                                               30A
          P.15-036  Rated Voltage     250VAC    250VAC   250VAC   250VAC    480VAC   480VAC    480VAC                                                                                                            P.15-036
                  Withstand Voltage
                                      AC 2500V 60s Terminal - Grounding
                  Insulation Resistance  100MΩ min. @ DC 500V
            Noise   Filters  Leakage Current  1.0mA @ AC 250V/50Hz  2Ω max.  2Ω max.  5.0mA max. @ AC 480V 50/60Hz                                                                                                Filters  Noise
                                                                                     2Ω max.
                  Direct Current Resistance
                                      2Ω max.
                                                                                               2Ω max.
                                                                            2Ω max.
                                                2Ω max.
          P.15-050  Operating Environment  Temperature -25~85°C Humidity less than 80%RH (no condensation)                                                                                                       P.15-050
            Power Distribution   Units  0  E-DNF-6  0  E-DNF-10  0  E-DNF-20       0  E-DNF-30  Common Mode                                                                                                       Units  Power Distribution
                                                                                            Differential Mode
                                                                                     E-DNF-30D
                                                               E-DNF-20D
                     E-DNF-6D
                                          E-DNF-10D
                                                             -20
                                                                                   -20
                   -20
                                        -20
          P.15-052  Attenuation (dB)  -10  Attenuation (dB)  -10  Attenuation (dB)  -10  Attenuation (dB)  -10                                                                                                   P.15-052
                                                                                   -30
                                                             -30
                   -30
                                        -30
                                                             -40
                                                                                   -40
                                        -40
                   -40
                                                             -50
                                                                                   -50
                                        -50
                   -50
            Contact   Probes  -60       -60                  -60                   -60                                                                                                                            Probes  Contact
                                                             -70
                                                                                   -70
                                        -70
                   -70
                                                             -80
                   -80
                                        -80
                                                                                   -80
                                                             -90
                                        -90
                   -90
                                                                                   -90
                  -100                  -100                 -100                 -100
                    0.1   1    10    100  0.1  1    10    100  0.1  1    10    100  0.1   1    10    100
          P.15-054       Frequency (MHz)      Frequency (MHz)      Frequency (MHz)       Frequency (MHz)                                                                                                         P.15-054
                                                                              Common Mode
                                                                              Differential Mode
                     E-SNF-10                 E-SNF-20                 E-SNF-30
                     E-SNF-10D                E-SNF-20D                E-SNF-30D
                    0                       -10                      -10
                                                                      0
                                             0
                   -10
                  Attenuation (dB)  -20    Attenuation (dB)  -20    Attenuation (dB)  -30
                                                                     -20
                   -30
                                            -30
                                                                     -40
                                            -40
                   -40
                                            -50
                   -50
                                                                     -50
                   -60
                                            -60
                                                                     -60
                   -70
                   -80                      -70                      -70
                                                                     -80
                                            -80
                   -90                      -90                      -90
                   -100                     -100                    -100
                    0.1   1    10    100     0.1    1    10   100     0.1   1    10    100
                         Frequency (MHz)           Frequency (MHz)          Frequency (MHz)
                 Ordering  Part Number (Type)
                  Example      E-DNF-6
          15-051                 Noise Filters
   1233   1234   1235   1236   1237   1238   1239   1240   1241   1242   1243