Page 1240 - MiSUMi 2025
P. 1240

Industrial Power Distribution Units, Multi-Purpose Outlet /

                       International Outlet                                                                            Product Overview                                                       Economy series
                                                                                                                                                                                               Contact Probes



                 Q  Multi-Purpose Outlet  1U                        19            M Material  S Surface Treatment
                                                                      7      φ7.8  Aluminum Alloy, PC  Polyester Resin
                                     44  32
                                                     430                 44                                               Economy series
                                                     461
                                                     485
                                                                                                                          Contact Probes

                                    1.5U                            18
                                                                      7      φ7.8                                          Long service life
                                     66  35                                                                                Gold plated tip with strong conductivity
                                                     430                 44
           15                                        461                                                                                                                                                          15
                                                     485
           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  E-P1M10-6  Nominal (U)  Number   Current   Voltage   Indicator   Functions  Power Cord   Power Cord Conductor                 Contact Probes  Power Distribution Units /   Sensors / Noise Filters /

                                                             Rated
                                                                        Switch
                                                                  Rated
                                                                              Other
                                                         of
                                      Part Number
                                                                                            Cross Section (mm 2 )
                                                                                     Length (m)
                                                                        Light
                                                              (A)
                                                                   (V)
                                                        Sockets
                                                         6
                                                                                -
                                    E-P1M10-8
                                    E-P1M10-SC6
                                                                              Overload
                                    E-P1M10-SC8    1U    8 6 8  10     Provided  protection     1.5                    QProduct Difference
                                    E-P1.5M10-LP6  1.5U  6 8             -   protection                                       Item       MISUMI Standard products  MISUMI Economy series  Generic products on the market *
                                                                              Leakage
             Sensors                E-P1M10-SP6          6 8                 SPD lightning                                   Material       Japanese Original Brass  Chinese Phosphor Bronze  Chinese Copper-Nickel-Zinc Alloy  Sensors
                                    E-P1.5M10-LP8
                                                                              protection
                                    E-P1M10-SP8
                                    E-P1M16-6      1U    6         250  Provided  -    1.8                               Tip Surface Treatment  Rhodium Plated         Gold Plated            Nickel Plated
                                    E-P1M16-8            8
          P.15-007                  E-P1M16-SC6          6 8                 protection                                     Service life       300,000 cycles         100,000 cycles       50,000 - 80,000 cycles  P.15-007
                                                                              Overload
                                    E-P1M16-SC8
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  E-P1.5M16-LP6  1.5U  6 8 6  16  Provided  SPD lightning   2.5  EEconomy series product is different on material and performance compared to the standard product, and the price drops   Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                              Air circuit
                                                                         -
                                                                                                                         significantly.
                                    E-P1.5M16-LP8
                                                                              breaker
                                                                                                                       * Generic products on the market are similar products randomly purchased by MISUMI from the market
                                    E-P1M16-SP6
                                                   1U
                                    E-P1M16-SP8
                                                                              protection
          P.15-036  Q  International Outlet  1U          8          19            M Material  S Surface Treatment      Q Wear Resistance Performance Comparison                                                  P.15-036
                                                                      7     φ7.8  Aluminum Alloy, PC  Polyester Resin  · 100,000 cycles durability tests of probe tip
            Noise   Filters          44  32          430                 44                                             Substantial wear for generic products on the market  Only slight wear for MISUMI Economy series  Filters  Noise
                                                     461
                                                     485
          P.15-050                                                                                                                                                                                               P.15-050
            Power Distribution   Units  1.5U                        18  7   φ7.8                                                                                                                                  Units  Power Distribution
          P.15-052                   66  35          430                 44                                                                                                                                      P.15-052
                                                     461                                                               Q Load and Electrical Conductivity Comparison
                                                     485
            Contact   Probes                                                                                           · Rhodium-plated and gold-plated models have no significant effect on load and resistance after 200,000 cycles of usage.  Probes  Contact
                                                                                                                       · Compared with the nickel plated generic products on the market, the gold plated probe tip has excellent
                                                             Rated
                                                                        Switch
                                                                  Rated
          P.15-054                    Part Number  Nominal (U)  Number   Current   Voltage   Indicator   Other   Power Cord   Power Cord Conductor    conductivity and very stable resistance.                   P.15-054
                                                         of
                                                        Sockets  (A)  (V)  Light  Functions  Length (m)  Cross Section (mm 2 )  Load (Average)              Unit: N  Resistance (Average)                Unit: mΩ
                                    E-P1G10-6            6
                                    E-P1G10-8      1U    8             Provided  -                                      Durability Test Initial Value  10,000 cycles 50,000 cycles  100,000 cycles 200,000 cycles  Durability Test Initial Value 10,000 cycles 50,000 cycles  100,000 cycles  200,000 cycles
                                    E-P1G10-SC6          6                    Overload                                 Rhodium Plated 1.873  1.890  1.898  1.908  1.957  Rhodium Plated  37.92  41.91  50.34  66.70  55.65
                                    E-P1G10-SC8          8    10             protection         1.5
                                    E-P1.5G10-LP6  1.5U  6               -    Leakage                                    Gold Plated  1.936  2.043  2.083  2.044  1.986  Gold Plated  29.53  31.14  30.40  31.95  33.61
                                    E-P1.5G10-LP8        8                   protection
                                    E-P1G10-SP6          6                   SPD lightning                                         Load Measurement Result                      Resistance Measurement Result
                                    E-P1G10-SP8          8         250        protection  1.8                                              Rhodium Plated  Gold Plated                    Rhodium Plated  Gold Plated
                                    E-P1G16-6      1U    6             Provided  -                                          2.5                                           200
                                    E-P1G16-8            8
                                    E-P1G16-SC6          6                    Overload                                    Load [N]                                       Resistance [mΩ]
                                    E-P1G16-SC8          8    16             protection         2.5                         2                                             100
                                    E-P1.5G16-LP6  1.5U  6               -    Air circuit
                                    E-P1.5G16-LP8        8                    breaker
                                    E-P1G16-SP6    1U    6             Provided  SPD lightning                              1.5                                            0
                                    E-P1G16-SP8          8                    protection                                          Initial  10,000   50,000  100,000  200,000    Initial  10,000   50,000  100,000  200,000
                                                                                                                                      cycles  cycles  cycles  cycles                 cycles  cycles  cycles  cycles
          15-053                 Power Distribution Units                                                              * The test data are obtained through testing by our company, which are for reference only
   1235   1236   1237   1238   1239   1240   1241   1242   1243   1244   1245