Page 1244 - MiSUMi 2025
P. 1244

NP76 Series Contact Probes Min Pitch 1.27mm, Stroke 6.0mm /

                       NP88 Series Contact Probes Min Pitch 1.5mm, Stroke 2.5mm



                 QNP76 Series                            M Material                S Surface Treatment
                                                Probe Tip  Barrel   Spring     Probe Tip      Barrel
                  Mounting                    Beryllium Bronze  Phosphor Bronze  Stainless Steel Nickel Base Gold Plated & Buffed Nickel Base Gold Plated & Buffed
                   Pitch
                  1.27mm
                                                                              φ 0.76±0.02
                                               Tip Shape Selection  Barrel                    Spring
                                                               0.1
                                                                                27±0.1
                                                                        35±0.2
                   Tip Shape Drawings
                    A (Quartered)    C                D                H (Quartered)   AS
           15        60°  (0.33)  0  φ 1.0 -0.06  ( φ 0.5)  50°  (0.15)  φ 0.5±0.03  90°  0.05  0  φ 1.0 -0.06  ( φ 0.5)  φ 0.5±0.03  φ 0.15  φ 0.5±0.03                                                          15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  AK  8.0±0.1  -0.01  8.0±0.1  RH  0  -0.06  8.0±0.1  8.0±0.1  8.0±0.1                                                          Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                            30°
                                                              2.0
                            2.0




                          60°  120°  φ 0.48 +0.005  (1.12)  φ 0.5±0.03  90°  φ 1.0  2.0  ( φ 0.5)
             Sensors                  8.0±0.1                 8.0±0.1                                                                                                                                              Sensors


                  Part Number    Mounting Pitch   Full   Spring Pressure  Max. Allowable   Replacement Cycle
          P.15-007  1Type  2Tip Shape  (min)  Stroke  Initial  2/3 Stroke  Current  Resistance  (Reference)                                                                                                      P.15-007
                               AK
                          A
                               AS
                          C
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  E Please visit MISUMI official website for details of the models available for sale.  60mΩ 100,000 Cycles  Ordering  Part Number (1Type)  - 2Tip Shape  Safety Door Switches  Safety Light Curtains /   Area Sensors /
                   C-NP76
                                                  150gf
                                            60gf
                                  1.27mm 6.0mm
                                                        3A
                               RH
                          D
                          H
                                                                          Example
                                                                                                   A
                                                                                               -
                                                                                      C-NP76
          P.15-036  QNP88 Series                       M Material                S Surface Treatment                                                                                                             P.15-036
                                              Probe Tip  Barrel  Spring     Probe Tip        Barrel
            Noise   Filters  Mounting          SK4  Phosphor Bronze  Stainless Steel Nickel Base Gold Plated & Buffed Nickel Base Gold Plated & Buffed                                                            Filters  Noise
                   Pitch
                   1.5mm
                                            Tip Shape Selection  Barrel    φ 0.88±0.02       Spring
          P.15-050                                                                                                                                                                                               P.15-050
            Power Distribution   Units  Tip Shape Drawings            16.0±0.2  12.5±0.1                                                                                                                          Units  Power Distribution
          P.15-052   A (Quartered)  B           C             D             E            G                                                                                                                       P.15-052
                        0  φ 1.0 -0.06  ( φ 0.67)  0  φ 1.0 -0.06  ( φ 0.67)  φ 0.67±0.03  0.05  0  φ 1.0 -0.06  ( φ 0.67)  0  φ 1.0 -0.06  ( φ 0.67)  φ 1.0 +0  -0.06  ( φ 0.67)
            Contact   Probes                      50° φ 0.15    90°           90°                                                                                                                                 Probes  Contact
                                        1.0
                          1.0
                                                                                              3.5±0.1±0.1
                                                                   3.5±0.1±0.1
                                                                                 3.5±0.1±0.1
                         3.5±0.1       3.5±0.1       3.5 30°       3.5 1.0       3.5 1.0      3.5 1.0
                                                     3.5±0.1±0.1
          P.15-054                 J                                                                                                                                                                             P.15-054
                     H (Quartered)              N             AK            RH  0
                            φ 0.67±0.03  0.05  φ 0.67±0.03  φ 0.67±0.03  φ 0.67±0.03  φ 1.0 -0.06  ( φ 0.67)
                                     90°                                      90°
                                                                  (1.52)          1.0
                        3.5±0.1        3.5±0.1      3.5±0.1       3.5±0.1        3.5±0.1
                  Part Number    Mounting Pitch   Full   Spring Pressure  Max. Allowable   Resistance  Replacement Cycle
                   1Type  2Tip Shape  (min)  Stroke  Initial  2/3 Stroke  Current  (Reference)
                          A    B
                  C-NP88  C    D            10gf  50gf
                          E    G
                          H    J  1.5mm  2.5mm          3A   60mΩ 100,000 Cycles
                  C-NP88HD  N               30gf  100gf
                          AK
                          RH                                              Ordering  Part Number (1Type)  - 2Tip Shape
                 E Please visit MISUMI official website for details of the models available for sale.   Example  C-NP88  -  A
          15-057                 Contact Probes
   1239   1240   1241   1242   1243   1244   1245   1246   1247   1248   1249