Page 1246 - MiSUMi 2025
P. 1246

NP45 Series Contact Probes Min Pitch 1.7mm, Stroke 5.0mm





                                                         M Material                s Surface Treatment
                                                Probe Tip  Barrel   Spring     Probe Tip      Barrel
                                              Beryllium Bronze  Phosphor Bronze  Stainless Steel  Nickel Base Gold Plated &  Nickel Base Gold Plated &
                       Mounting                                                 Buffed        Buffed
                        Pitch
                        1.7mm






           15                                                D  0.05  φ 1.3  0  -0.06  ( φ 0.75)  E  -0.06  φ 1.3  0  ( φ 0.75)  G  φ 1.3  0  -0.06  ( φ 0.75)                                                    15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  · Full stoke 5.0  Barrel  Rolling hook  φ 1.02±0.02  Spring  φ 0.79  AS 90°  7.0±0.1  AK 90°  7.0±0.1  RH  -0.06  7.0±0.1     Contact Probes  Power Distribution Units /   Sensors / Noise Filters /

                        Tip Shape Selection
                                                                                                 2.0
                                                                                         R0.3
                                                                    2.0
                                                                                  2.0
                                          24.6±0.1             φ 0.15  φ 0.75±0.03  1.65  φ 0.75±0.03  φ 1.30  0  φ 0.75
                                      31.6±0.2
             Sensors   Tip Shape Drawings  B  -0.06  C       H (Quartered) 7.0±0.1  J  7.0±0.1  N  2.0  5.0                                                                                                        Sensors
                   A
                        -0.06
          P.15-007   0.39  φ 1.30  0  ( φ 0.75)  φ 1.30  0  ( φ 0.75)  50° φ 0.15  φ 0.75±0.03  φ 0.75±0.03  90°  0.05  φ 0.75±0.03  φ 0.75±0.03                                                                 P.15-007
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  7.0±0.1  7.0±0.1  30° 7.0±0.1  7.0±0.1  7.0±0.1  7.0±0.1                                                                            Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                       2.0
                          2.0

          P.15-036  · Full stoke 3.0                                                                                                                                                                             P.15-036
                   Tip Shape Selection
                                Barrel  φ 1.0±0.02  Spring  φ 0.79  D      E15           G
            Noise   Filters                                          1.5  φ 1.3±0.03  1.5  φ 1.3±0.03  1.5  φ 1.3±0.03                                                                                            Filters  Noise

                                          12.5±0.1
                                     17.0±0.2                   90°           90°
          P.15-050  Tip Shape Drawings  B      C             H (Quartered)  4.5  J  4.5  N    4.5                                                                                                                P.15-050
            Power Distribution   Units  (0.39)  1.5  φ 1.3±0.03  1.5  φ 1.3±0.03  50°  ( φ 0.15)  φ 0.75±0.02  30°  φ 0.75±0.02  90°  φ 0.75±0.02  φ 0.75±0.02                                                    Units  Power Distribution
                   A


                                                                                 4.5
                                                                  4.5
                                       4.5
          P.15-052  Part Number 4.5  SR Mounting Pitch    4.5  Spring Pressure  Max. Allowable   SR  4.5                                                                                                         P.15-052
            Contact   Probes  C-NP45S3SF  2Tip Shape  (min)  Full Stroke  Initial  2/3 Stroke  Current  Resistance  Replacement Cycle                                                                             Probes  Contact
                                                                                              (Reference)
                     1Type
                                B
                              A
                                                                    50gf
                                                           25gf
                                D
                              C
                                J
                  C-NP45S3    N H  G            3.0mm      30gf     100gf
          P.15-054            E15                                                                                                                                                                                P.15-054
                  C-NP45SF    A  B     1.7mm               10gf     50gf      3A      60mΩ   100,000 Cycles
                              C  D
                  C-NP45      E H  G            5.0mm      30gf     100gf
                                J
                                AS
                  C-NP45HD    N AK  RH                     40gf     150gf
                 E Please visit MISUMI official website for details of the models available for sale.
                 Ordering  Part Number (1Type)  - 2Tip Shape
                  Example      C-NP45     -     A
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-NP45S3SF         2          45 probe               # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          15-059                 Contact Probes
   1241   1242   1243   1244   1245   1246   1247   1248   1249   1250   1251