Page 1247 - MiSUMi 2025
P. 1247

NP604 Series Contact Probes Min Pitch 2.54mm, Stroke 4.0mm /

                       NP84 Series Contact Probes Min Pitch 3.0mm, Stroke 6.3mm



                 QNP604 Series                           M Material                S Surface Treatment
                                                Probe Tip  Barrel   Spring     Probe Tip      Barrel
                   Mounting                   Beryllium Bronze  Phosphor Bronze  Stainless Steel  Nickel Base Gold Plated & Buffed  Nickel Base Gold Plated & Buffed
                    Pitch
                   2.54mm                             Tip Shape Selection  Barrel       φ1.37±0.02  Spring


                                                                              18.5±0.1
                                                                        24.5±0.2
                   Tip Shape Drawings
                    A               B    -0.08       C                D19   -0.08      E     -0.06
                      (0.45)   0  φ 1.5 -0.06  ( φ 0.99)  φ 1.9 -0.02  ( φ 0.99)  φ 0.15  φ 0.99±0.03  0.05  φ 1.9 -0.02  ( φ 0.99)  φ 1.5  0  ( φ 0.99)
 15                  60°                              50°     30°      60°              90°                15

 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  ER  2.0 -0.06  6.0±0.1  AK  2.0 6.0±0.1 φ 0.99±0.03  RH  -0.06  6.0±0.1  2.0 6.0±0.1  2.0  6.0±0.1  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /






                     60°  R0.4  φ 1.4  0  ( φ 0.99)    100°  φ 1.5  0  ( φ 0.99)
 Sensors                 2.0  6.0±0.1     6.0±0.1         2.0 6.0±0.1                                      Sensors
                                           (2.24)

 P.15-007         Part Number  2Tip Shape  Mounting Pitch   Full   Spring Pressure  Max. Allowable   Resistance  Cycle (Reference)  Ordering  Part Number (1Type)  - 2Tip Shape  P.15-007
                                                                  Replacement
                                                       Current
                                   (min)
                                       Stroke
                   1Type
                                                                          Example
                                            Initial
                                                 2/3 Stroke
                                                                                                   A
                                                                                               -
                                                                                     C-NP604
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  C-NP604  A C E AK  B D19  2.54mm 4.0mm  10gf  110gf  3A  50mΩ  100,000   Safety Door Switches  Safety Light Curtains /   Area Sensors /
                              ER
                                                                   Cycles
                 C-NP604HD
                                                  160gf
                                            39gf
                              RH
 P.15-036        E Please visit MISUMI official website for details of the models available for sale.     P.15-036
                 QNP84 Series                            M Material                S Surface Treatment
                                                                               Probe Tip
                                                                    Spring
                                                                                              Barrel
                                                Probe Tip
                                                           Barrel
 Noise   Filters   Mounting                   Beryllium Bronze  Phosphor Bronze  Stainless Steel  Nickel Base Gold Plated & Buffed  Nickel Base Gold Plated & Buffed  Filters  Noise
                    Pitch
                   3.0mm                             Tip Shape Selection  Barrel          φ2.0±0.02  Spring
 P.15-050                                                                                                 P.15-050
 Power Distribution   Units  Tip Shape Drawings              0.2        33.0±0.2  24.7±0.15                Units  Power Distribution
 P.15-052           A                B               C                D                E                  P.15-052
                        (0.83)  φ 2.54±0.03  ( φ 1.25)  φ 1.58±0.03  ( φ 1.25)  ( φ 0.15)  30°  φ 1.25±0.03  0.05  φ 2.54±0.03  ( φ 1.25)  φ 1.58±0.03  ( φ 1.25)
 Contact   Probes      0 60°                           50°              90°              90°               Probes  Contact
                    0.72-0.05
                             2.0            2.0              (2.21)           2.0             2.0
 P.15-054                   8.3±0.1        8.3±0.1          8.3±0.1          8.3±0.1         8.3±0.1      P.15-054
                    G                AS              AK               RH
                        φ 1.58±0.03  ( φ 1.25)  φ 0.4  30°  φ 1.25±0.03   0  φ1.23  -0.01  (Electroplating Margin)  φ 1.25±0.03  φ 1.58±0.03  ( φ 1.25)
                                                                       90°
                                                             (2.79)
                          2.0              1.59                              2.0
                         8.3±0.1           8.3±0.1          8.3±0.1         8.3±0.1
                 Part Number    Mounting Pitch   Full   Spring Pressure  Max. Allowable   Replacement   Ordering  Part Number (1Type)  - 2Tip Shape
                   1Type  2Tip Shape  (min)  Stroke  Initial  2/3 Stroke  Current  Resistance  Cycle (Reference)  Example  C-NP84  -  A
                 C-NP84SF  A AS  AK        10gf  50gf
                              B
                 C-NP84   C   D  3.0mm  6.3mm  45gf  126gf  3A  50mΩ  100,000 Cycles
                 C-NP84HD  E RH  G         77gf  200gf
                 E Please visit MISUMI official website for details of the models available for sale.
                                                                       Contact Probes                   15-060
   1242   1243   1244   1245   1246   1247   1248   1249   1250   1251   1252