Page 1305 - MISUMI Thailand Economy Series
P. 1305

Format  Series   Price Ratio  Shipping  Search   Drawing  Product   Material  Table   Techinfo Others  BD  M  D  GM  Format  Series   Price Ratio  Shipping  Search   Drawing  Product   Material  Table   Techinfo Others  BD  M  D  GM
 KW
 Title
 Pict
                                                   Pict
                                                               Title
                                      KW
                   Name
                                Date
 Name
 Date
 AK      AK
 M       M
                               PP Casters Swivel With Stopper Screw-in Type
                                                         Representative model: C-CJWNS100-P
                                                          Save Up to
                                                          vs Standard Type  65%              Shipping
                                                                 258               THB 1 day
                                                                                                from

                                                         Volume Discount
                                                             Quantity       1~9      10~14       15~
                                                             Discount     Unit Price  15%       30%
                                                         E  Shipping days may differ by Quantity.
                                                         E Quantity of volume discount above is for representative Part No. It may differ by the Part.
                        Body            Wheel         Bearing
                  Material  Surface Treatment  Material (Color)  Rotating Part  Wheel Part
                   SPHC   Zinc Plating  Polypropylene (Black)  Provided  Not Provided


                                                       X
                                                           M12
                                                              25  r



                                                              H                      b                     Casters
                                             2D
                                                                        X View                            P.1289
                                      B                E


                           Part Number                                                         Allowable   Leveling Mounts  Caster With
                                                 3Wheel    Mounting   B     E      b      r      Load
                        1Type       2Wheel Dia. D  Material  Height H                            (daN)    P.1344


                                        75                  102.3           42.2                  90       Mounts  Leveling

                                                                                                          P.1346
                                                    P
                      C-CJWNS           100    (Polypropylene)  126.4  32   36.2   19    117     110       18



                                        125                 152.4           31.6                 130       Mounts  Casters / Leveling

                 E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                         Please order after selecting part number and parameters according to the selection steps 1 to 3.
                 Ordering
                  Example  Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                                   C-CJWNS100          -      P
                 How to search   Search on MISUMI official website    Step 1   Search on MISUMI official website  Step 2   Select MISUMI economy series brand
                  on website  By                    By
                           Type  C-CJWNS           Keyword  pp caster swivel






                         MISUMI contact                MISUMI WEB “Chat”           Install MISUMI APP
                                                          MISUMI WEB
                  Tel:   038-959200 or 1382
                  Email: cs@misumi.co.th                                                                 1300




                                                     110310456029

          1BSU  @&/ JOEC
          1BSU  @&/ JOEC
   1300   1301   1302   1303   1304   1305   1306   1307   1308   1309   1310