Page 1077 - MiSUMi 2025
P. 1077

Adjusting Stopper Screws, Coarse

 Economy series  Product Overview
 Adjusting Stopper Screws  Thread / Fine Thread, Hex Socket



                                                                                                  H
                                                                            M
                                                                                    S Surface
 Locating    Pins  Economy series                  Adjusting Screw  E-ANB  Material  Bright Chromate  Hardness*  Pins  Locating
                                                                   Type
                                                                                    Treatment
                                                                                               35~42HRC
                                                                           S45C
                                                     Fine Thread
                                                                                       -
                                                                                                   -
                                                                E-ANBN
                                                                           S45C
 P.12-009  Adjusting Stopper Screws,                Coarse Thread  E-ANBS  SUS304  Bright Chromate  35~42HRC  P.12-009
 Bushings For   Locating Pins  Hex Socket            * The hardness is high due to overall quenching. Do not use them in special   Locating Pins  Bushings For
                                                                E-ANBNS
                                                                          SUS304
                                                                                                   -
                                                                                       -
                                                   applications requiring frequent collisions.
                                                   * Hardness: Hardened Tip (Hardended is not available for SUS304)
 P.12-053                                                                                                 P.12-053
 Adjusting Bolts /    Adjusting Stopper Screws /    Clamping Screws  Arc-shaped front end  2M  QAccessory nut  (30°)  Clamping Screws  Adjusting Stopper Screws /    Adjusting Bolts /
 P.12-061                                          SR                                                     P.12-061
 Polyurethane   Pushers                                       (C)                                          Pushers  Polyurethane
 P.12-069               B1        l         3L                M     B  M×Pitch T    B1 L B (C)    T       P.12-069
 Micrometer   Heads                                           3 4  Fine Thread Coarse Thread  1.5 1.5 5.5 6.4  Fine Coarse  Heads  Micrometer
                                                                  3×0.35
                                                                            3×0.5
                                                                                              2.4
                                                                                                   2.4
                                                                  4×0.5
                                                                            4×0.7
                                                                                                   3.2
                                                                                           8.1
                                                                                    2 2.2 7
                                                                                                    4
                                                                  5×0.5
                                                                            5×0.8
                                                                                      3 10 11.5
                                                                                                    5
                                                                            6×1.0
                                                                                    3
 P.12-073                                                     5 6 8  6×0.75  8×1.25  2.5 2.8 8  9.2  4 5  6.5  P.12-073
                                                                                      4 13 15
                                                                                    4
                                                                  8×0.75
 Positioning   Stages                                        10   10×1.0   12×1.75  5 6 8  5 17 19.6  6 8  10  Stages  Positioning
                                                                                                    8
                                                                            10×1.5
                                                                                      6 19 21.9
                                                                  12×1.0
                                                             12
                                                                                                   13
                                                                                      7 24 27.7
                                                             16
                                                                  16×1.5
                                                                            16×2.0
 P.12-075        QDimension Specification Table              20   20×1.5    20×2.5  10 8 30 34.6  10  16  P.12-075
 Other New   Products  1Type       2M                                  3L                                  Products  Other New
                        Part Number
 P.12-115                           3     10  15  20  25  30  35  40                                      P.12-115
 12                                 4 5   10  15  20  25  30  35  40  45  50  60                           12
 Locating Pins & Bushings / Position   Adjustment Parts / Positioning Stages  (Fine Thread)  6 8  15  20  25  30  35  40  45  50  60  Adjustment Parts / Positioning Stages  Locating Pins & Bushings / Position
                                              15
                                                  20
                                                                              60
                                          10
                                                      25
                                                                      45
                                                                          50
                                                                  40
                                                          30
                                                              35
                     E-ANB
                     E-ANBS
                                                          30
                                                              35
                                                  20
                                                      25
                                                                          50
                                                                              60
                                                                  40
                                                                      45
                    (Coarse Thread)
                     E-ANBN
                     E-ANBNS        10                25  30  35  40  45  50  60  70  80  90  100
                                    12                    30  35  40  45  50  60  70  80  90  100
                                    16                            40  45  50  60  70  80  90  100  120*
                                    20                                        60  70  80  90  100  120*
                 ECustomization is available for dimensions not listed in the Specification Table. Only S45C is available for dimension L with *.
                 Ordering  Part Number (1Type · 2M)  -  3L
                  Example        E-ANBN5        -     30
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-ANBN             2          stopper screw          # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 12-065                      Adjusting Bolts / Adjusting Stopper Screws / Clamping Screws               12-066
   1072   1073   1074   1075   1076   1077   1078   1079   1080   1081   1082