Page 1410 - MiSUMi 2025
P. 1410

Casters Plate Type, Medium Load Nylon Wheel




                 QSteel fork
                                                                       Body        Wheel      Bearing
                                                       Body Type          S Surface   M Material   Wheel
                                                                  M Material  Treatment  (Color)  Rotating Part  Part
           20                                        Swivel with Stopper  SPHC  Zinc plating  Nylon (white)  Not Provided  Provided                                                                               20
                                                        Fixed
                                                                                                   Not
                                                        Swivel
            Casters / Adjuster Pads   (Leveling Mounts)  Fixed  4×8.5  4×2.4  Swivel  4×8.5  4×3.2  Swivel with Stopper                                                                                           (Leveling Mounts)  Casters / Adjuster Pads
                                                                                          Provided
                                                                r
                                             r
                                                                          4×3.2
                                                                        4×8.5
                           73.8  44.5  70        74.6  44.5  63.5    74.6  44.5  63.5
                                                 92
             Casters                                                                                                                                                                                               Casters
                                                                      92
                            97
                                                                                      B
                                                     H
          P.20-006               H        2D                   2D         H                                                                                                                                      P.20-006
                       2D                       E                    E
            Leveling   Castes  Body Type  1Type  Part Number 2Wheel Dia. D  3Wheel Material  H  B  E  r  Allowable Load                                                                                           Castes  Leveling
                                                                                                 (daN)
                                                  75
                                                                                                 110
                                                                        129.3
                                                                                     -
                                                                                          -
          P.20-030    Fixed       C-CJTK         100                    105.8       35.5  73.3   130                                                                                                             P.20-030
                                                                        155.5
                                                                                                 150
                                                 125
                                                  75
                                                                        105.8
                                                                                                 110
            Leveling Mounts  (Adjuster Pads)  Swivel with Stopper  C-CJTJ  100  N (Nylon)  129.3  32  34.5  97.5  130                                                                                             (Adjuster Pads)  Leveling Mounts
                                                                                    32
                      Swivel
                                                                                          82
                                                 125
                                                                        155.5
                                                                                                 150
                                                  75
                                                                                    42.2
                                                                                                 110
                                                                        105.8
                                  C-CJTS
                                                                        129.3
                                                                                    36.2
                                                 100
                                                                                          117
                                                                                                 130
                                                                                    31.6
                                                                                                 150
                                                                        155.5
                                                 125
          P.20-031  EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website.                                                                    P.20-031
                 Ordering  Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                  Example          C-CJTK100          -      N
                 QSUS304 fork
                  New                                              Body     Wheel             Bearing
                 Products                             Body Type  M    S Surface  M Material   Wheel Core  Rotating Part Wheel Part
                                                               Material  Treatment  (Color)
                                                       Fixed                             Not provided
                                                                                                   Not
                                                                             Nylon
                                                       Swivel  SUS304  -    (White)  Plastic core  Provided
                                                    Swivel with Stopper                   Provided
                          Fixed              Swivel                Swivel with Stopper
                                 12
                                                     8.5  12 r             8.5  12  r
                            φ10.5                 φ10.5                φ10.5
                       64  45        8.5      64  45               64  45
                                                  74                    74                   2.3
                             74                   95                    95                  M10
                              95                      Not
                                                   E                     E               B
                                             Available
                                    H                     H                     H        41
                                                                    4D
                                              4D
                       4D
                                               Part Number                                    Allowable Load
                     Body Type                                           H     B     r    E
                                   1Type     2No.   3Wheel Material  4Wheel Dia. D               (daN)
                                                                  75     105                      85
                      Fixed                   10                 100     130         -    -      115
                                                                 125     155                     135
                                                                  75     105        72    33      85
                      Swivel     EC-DL182     20       NY        100     130   32   82   31.5    115
                                                                 125     155        93    30     135
                                                                  75     105        108   33      85
                  Swivel with Stopper         22                 100     130        108  31.5    115
                                                                 125     155        108   30     135
                 EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                 Ordering  Part Number (1Type)  -  2No. · 3Wheel Material  -  4Wheel Dia. D
                  Example     EC-DL182     -        10NY       -      75
          20-013                 Casters                                                                                                                                                                       20-014
   1405   1406   1407   1408   1409   1410   1411   1412   1413   1414   1415