Page 1515 - MiSUMi 2025
P. 1515
More Available Variation 4
Flat Locks / Panel Locks / Cylindrical Locks
New Flat Locks, Push-Turn Handle Type, Round Corner
Products
Type Length M Material S Surface Treatment Feature
Push-turn handle Round
E-LXAX21 120.5/147 Zinc Alloy Plastic Spraying (Black) Corner With lock cylinder
New Flat Locks, Pressing Pressure Lock Type, with/without Cylinder Lock Hole
Products
Base
Adjusting Carbon Steel
Base Handle
21 E-LXAT Nominal Dimensions M Material S Surface M Material Sandblasted Nickel Platingb / 21
Screw
Handle
Type
S Surface Treatment
Treatment
Handles / Hinges / Door Parts / Slide Rails / LED / Signal Towers Products Flat Locks, Built-in Rotary Handle Type Slide Rails / LED / Signal Towers Handles / Hinges / Door Parts /
31/43 A: 82 - L: 46.5
Sandblasted Chrome /
Carbon Steel Galvanizing
ZDC
Bright Chrome Plating /
E-LXAZ 13/14/32/33 A: 93 - L: 28/47
Powder Coating Black
New
Type Nominal Length M Material S Surface Treatment
Handles E-LXAV 04/05 137/182 ADC / Carbon Steel Powder Spray Blue Gray / Galvanizing Handles
P.21-008 P.21-008
Hinges / Magnetic Catches Products Flat Locks, Hook Type Catches Hinges / Magnetic
New
P.21-017 Type Length M Material S Surface Treatment P.21-017
E-LXAV11 140 Carbon Steel Powder Coating Black / Galvanizing
Locks Locks
New Flat Locks, Pull-Turn Handle Type, Having Password
P.21-032 Products P.21-032
Cleats
Knobs Type Length M Material s Surface Base Handle Base Handle Knobs
Cleats
s Surface
M Material
Treatment
Treatment
E-LXAX47 113 Carbon Steel Galvanizing Zinc Alloy Silver Spray
P.21-042 P.21-042
Slide Rails Products Panel Locks Slide Rails
New
Base
P.21-050 Type Nominal Stopper Lock Tongue Lock Tongue M Material Base Handle P.21-050
s Surface
Handle
s Surface
M Material
Height
Treatment
Treatment
LED Lights / Multi-layer Signal Lights E-LXAV 16/17/28/ 5/8.6/ Carbon Steel / Galvanizing / ZDC Powder Coating Black / Multi-layer Signal Lights LED Lights /
Vibratory
Bright Chrome Plating /
21/22
SUS304
9.5/11
Brushed
Polishing
P.21-060 New Cylindrical Locks, Special-Shaped Lock Head P.21-060
Other New Products Products Type Nominal Stopper Lock Tongue Lock Tongue Handle Base Handle Products Other New
Base
s Surface
Height M Material
P.21-071 E-LXAS 22/23/24-N/30 14/25 Treatment M Material s Surfawce Treatment P.21-071
PA
Powder Coating Black /
E-LXBC 05 25 Carbon Steel Galvanizing ZDC Bright Chrome Plating
Other New Products 21-074

