Page 531 - MiSUMi 2025
P. 531

Economy series   Product Overview  Shaft Supports Diamond Shaped, Reinforced, Aluminum Alloy
 Shaft Supports



                                                              M Material  S Surface Treatment  A Accessories
                                                                                          1 Hex Socket Head
                                                             Aluminum Alloy  Clear Anodized
                                                                                            Cap Screw










                                                            (L)
                                                            L1
                                       T
                                                                2DH7


                                               (H)
                                                                        2-d Through Holes
 4               E After the mounting hole D is machined according to the tolerance H7, it may cause stress deformation of the inner hole.  4
                                                                  M
 Linear Guides / Linear Shafts /    Linear Bushing / Ball Splines /     Oil Free Bushings  E Values in ( ) are for reference only (aluminum profiles are processed, and the appearance dimension tolerance is ±0.5mm).   (Coarse)  Oil Free Bushings  Linear Bushing / Ball Splines /     Linear Guides / Linear Shafts /
                  The specific dimensions are subject to the actual products.
                         Part Number
                                                                                                  M
                                                         T
                                               (L)
                                                                                        d
                                                                             (H)
                                                                   L1
                      1Type
                                 2Hole Dia. D
                                    10
                                                                   36
                                                                             28
                                               47
                                    12         43        10        32        24        5.5       M4
                                                         13
 Linear    Guides    C-SHFMQ        16         50        16        40        31                            Guides  Linear
                                    20         60        20        48        37
 P.04-011                           25         70        25        56        42         7        M5       P.04-011
 Cross Roller    Guides  Ordering  Part Number (1Type · 2Hole Dia. D)  30  64  50       9        M6        Guides  Cross Roller
                                    30
                                               80
 P.04-039         Example          C-SHFMQ10                                                              P.04-039
 Linear Shafts /     Bushings                                                                              Bushings  Linear Shafts /
                      Example
 P.04-043                                                                                                 P.04-043
 Ball Splines                                                                                              Ball Splines



 P.04-107                                       Post Clamps                                               P.04-107
 Oil Free    Bushings                              C-SHFMQ                                                 Bushings  Oil Free



                                                   the connection can be realized without damaging the guide shaft.
 P.04-126                                          Even in case of frequent disassembly of the device such as position adjustment,    P.04-126
 Shaft Supports /    Collars  How to search  1  Search on MISUMI official website    2  Step 1  Step 2   Select Economy series  Collars  Shaft Supports /
                  on website
                                                                                      # MISUMI
                                 C-SHFMQ
                                                               shaft support
                                                    By Keyword
                         By Type
 P.04-144                        Search on MISUMI official website and get your product  # Only MISUMI Economy series  P.04-144
 04-145                                                     Shaft Supports / Collars                    04-146
   526   527   528   529   530   531   532   533   534   535   536