Page 6 - MiSUMi 2025
P. 6
2025 New Products
2025 New Products Linear Motion
● The items with logo "NEW products" on the left on the product pages are new. Ball Splines-Hollow Type, Rolled Ball Screws, Shaft Dia.6
New New 4 Round Flanged 3 Lead 1/2/6/10 Accuracy Grade C7
Products Specs ● Line-up greatly improved with various categories,
Saving Up to 70% vs Standard Type P.04-123 P.03-017
Motion Control
Linear Motor Actuator Linear Motor Actuator
1 1
6 Series Standard Type 8 Series Heavy Load Type
New P.01-011 New P.01-015
Products Products
Shipment in 13 days
at the earliest
E-RAM8-M-320-N-N
Quantity Unit price
1 28,369
4 22,695
Electric Cylinder, Left and Right Hand Precision Ball Screws Shaft Dia. 8 Support Units for Ball Screws,
1 Standard Type E-ECTL40 3 Lead 1/2/4/5/10 Accuracy Grade C5 3 Fixed Side Low Profile Type
New P.01-049 P.03-043 P.03-054
Products
Shipment in 13 days Shipment in 13 days
at the earliest at the earliest
E-RAM6-S-40-N-N E-ECTL40-05-S100-BC-P50W-NA-C0
Quantity Unit price Quantity Unit price
1 15,999 1 14,016
4 12,799 4 11,213
2 Electric Gripper Parallel Type 2 Electric Gripper Rotary Type
New P.02-008 New P.02-011 3 Position Indicators, Standard
Products Products
P.03-086
Shipment in 10 days Shipment in 10 days
at the earliest at the earliest
E-ELGPS40-050-T0-L5 E-ELGPRS8-023-T0-L5
Quantity Unit price Quantity Unit price
1 15,094 1 25,007
4 12,075 4 20,006
A-001 Product prices are without tax, please refer to quote on MISUMI official website for more details. Product prices are without tax, please refer to quote on MISUMI official website for more details.