Page 687 - MiSUMi 2025
P. 687

7                                                                                                         7

 Timing Pulleys & Idlers & Belts /   Round Belt Pulleys & Idlers & Belts  QL (Center Bearing)              Round Belt Pulleys & Idlers & Belts  Timing Pulleys & Idlers & Belts /





                             2Number  3Applicable
                                                Dia. d
                                                                                                D
                                                                                         No.
                    1Type  Part Number         Shaft Bore   P.D.  O.D.  F  E  A  W  S   Bearing Dimension B
                             of Teeth   Belt
 Timing   Pulleys              16      L050      10    48.51 47.75  55  40  14  19  8.5  6200ZZ×1  30  9   Pulleys  Timing
                                                                                   5
                                                                              26
                                       L075
                                                                          21
                                       L050                               14  19   4.5
 P.07-007                      18      L075      12    54.57 53.81  61  45  21  26  8  6201ZZ×1  32  10   P.07-007
                   E-AATF
                                                                                   6
                   E-BATF              L100                               27  32   4.5  6201ZZ×2
                                                                          14
                                                                              19
                                       L050
 Idlers            E-MATF      20      L075      12    60.64 59.88  67  50  21  26  8  6201ZZ×1  32  10    Idlers
                                       L100                               27  32   6   6201ZZ×2
 P.07-033                      22      L050      15    90.96 90.2  80  60  14  19  4 4  6202ZZ×1  35  11  P.07-033
                                                       66.7 65.94
                                                                          14
                                                 15
                                                                                                    11
                                                                     80
                                                                 99
                                       L050*
 Timing Belts    E  All * marked specifications are applicable only to E-AATF.                             Timing Belts
                               30
                                                                                               35
                                                                                       6202ZZ×1
                                                                              19
                 Ordering
                            Part Number (1Type · 2Number of Teeth · 3Applicable Belt)
                  Example
 P.07-055        QL (Both Sides Bearing)   E-AATF16L050                                                   P.07-055
 Round Belt Pulleys &   Idlers & Belts  1Type  2Number   3Applicable   Bore Dia. d  P.D.  O.D.  F  E  A  W  Dh  Bearing Dimension B  Idlers & Belts  Round Belt Pulleys &
                      Part Number
                                                4Shaft
                                        Belt
                                                                                         No.
                                                                                                D
                             of Teeth
 P.07-088                              L050                               14  19                          P.07-088
                                       L075                               21  26
                               14                 8    42.45 41.68  48  35        16.5  698ZZ×2  19  6
                                       L100                               27  32
                                       L150*                              40  45
                                       L050                               14  19
                                       L075                               21  26
                               15                 8    45.48 44.72  48  35        16.5  698ZZ×2  19  6
                                       L100                               27  32
                                       L150*                              40  45
                                       L050                               14  19
                                       L075                               21  26
                               16                 8    48.51 47.75  55  40        16.5  698ZZ×2  19  6
                                       L100                               27  32
                                       L150*                              40  45
                                       L050                               14  19
                                       L075                               21  26
                  E-AATFW      16                10    48.51 47.75  55  40        19.5  6900ZZ×2  22  6
                  E-BATFW              L100                               27  32
                  E-MATFW              L150*                              40  45
                                       L050                               14  19
                                       L075                               21  26
                               18                12    54.57 53.81  61  45         25  6001ZZ×2  28  8
                                       L100                               27  32
                                       L150*                              40  45
                                       L075                               21  26
                               20      L100      15    60.64 59.88  67  50  27  32  29  6002ZZ×2  32  9
                                       L150*                              40  45
                                       L075      15                       21  26   29  6002ZZ×2  32  9
                               22      L100      20    66.7 65.94  80  60  27  32  37  6004ZZ×2  42  12
                                       L150*                              40  45
                                       L050*     12                       14  19   22  6901ZZ×2  24  6
                                       L075*     15                       21  26   29  6002ZZ×2  32  9
                               30                      90.96 90.2  99  80
                                       L100*     20                       27  32   37  6004ZZ×2  42  12
                                       L150*                              40  45
                 E  All * marked specifications are applicable only to E-AATFW.
                 Ordering    Part Number (1Type · 2Number of Teeth)  -  3Applicable Belt  -  4Shaft Bore Dia. d
                  Example              E-AATFW30             -     L150      -       20
                                                                                    Idlers              07-048
   682   683   684   685   686   687   688   689   690   691   692