Page 857 - MiSUMi 2025
P. 857

Bearing Lock Nuts, R Type /

                       Precision Bearing Lock Nuts Compact



                 QR Type
                                                                  M Material    H Hardness  S Surface Treatment
                                                               Body   Locking Pin  Body       Body
                                                             S45C Equiv.  Phosphor Bronze  28~32HRC  Phosphate coating






                                         45°   45°           h

                                      t                                                                    9
                                                         2M d
                                                      D
                                      4-m
                                              4-g        0.5                                               Related Accessories  Bearings / Bearings with Housings /
                                Thread
                                                                                                 Maximum
                     Part Number  Nominal            Tightening   Part Number  Nominal           Tightening
                                                                            Thread
                                                     Maximum
                                                                     2Thread
                         2Thread
                  1Type  Nominal M  M×Pitch    D  h  t  d  g-m  Torque    1Type  Nominal M  M×Pitch    D  h  t  d  g-m  Torque
                                (Fine)
                                                       (N·m)
                                                                            (Fine)
                                                                                                  (N·m)
                           8    M8×0.75  16   13                      30   M30×1.5  45    41
                           10   M10×1.0  18  8  1.6  15  3-M4  3.5    33   M33×1.5  52  12  2  48  5-M6
                           12   M12×1.0  20   17                      35   M35×1.5                 8
                           15   M15×1.0  25  1.8 21.5                 40   M40×1.5  58    53               Bearings
                   C-RM    16   M16×1.5  28   24              C-RM    45   M45×1.5  65  14  2.5  60  6-M6
                           17   M17×1.0  10  2   4-M5  4.5            50   M50×1.5  70    65  6-M8
                           20   M20×1.0  32   28                      55   M55×2.0  75  16  3  69  7-M8  18  P.09-007
                           25   M25×1.5  38  12  2  34  5-M6  8       60   M60×2.0  80    74
                           27   M27×1.5  42   38
                 Ordering   Part Number (1Type · 2M)                                                       Housings  Bearings with
                  Example         C-RM25
                                                                                                          P.09-038
                 QCompact
                                                                         M Material
                                                               Type                     S Surface Treatment  Lock Nuts
                                                                      Body  Friction Ring                   Bearing
                                                             E-PSLN   S45C               Black oxide film
                                                             E-PSLNS  SUS304  SUS301         -            P.09-081
                                                0                                                          Bearing Spacers  Bearing Shaft Screws /
                                               d -0.5                    H                                P.09-086
                                               S±0.2                      h
                                                    T
                                                              Clamping Part                                (Bearing Related)  Other New Products
                                                                              -0.5
                                                                             0
                                                                              D1
                                                                                                          P.09-090
                                                       0
                                                     D  -0.5
                 E  Some models may not have        Friction Ring
                  stamped markings on body due   2M  with Serrated Seat   30°
                  to product size limitations.
                    Part Number  Nominal  O.D.          Width    Part Number  Nominal  O.D.         Width
                                                                           Thread
                               Thread
                         2Thread
                                                                    2Thread
                  1Type  Nominal M  M×Pitch   D  D1  d  T  S  H  h  1Type  Nominal M  M×Pitch   D  D1  d  T  S  H  h
                                (Fine)
                                                                           (Fine)
                           8   8×0.75  16  12  13  1.5  5.3  4.3      25   25×1.5  38  32  34  9.1  ±0.5  7
                  E-PSLN  10   10×0.75  18 13.5 14.4  3  5.2  ±0.3  4  E-PSLN  30  30×1.5  45  38  41  2  5
                  (S45C)  12   12×1.0  22  17 18.4  1.8  5.4  (S45C)  35   35×1.5  52  44  48  10.2  ±0.8  8
                 E-PSLNS  15   15×1.0  25  21 21.4  6.5      E-PSLNS  40   40×1.5  58  50  53  11.2  9
                  (SUS304)  17  17×1.0  28  24 24.2 1.9  4  6.4  ±0.5  5  (SUS304)  45  45×1.5  65  56  60  2.5  6  12.5  10
                          20   20×1.0  32  26 28.4 1.8  7.7  6        50   50×1.5  70  61  65  13.5  ±1.0  11
                 Ordering   Part Number (1Type · 2M)
                  Example         E-PSLN8
                                                                   Bearing Lock Nuts                    09-084
   852   853   854   855   856   857   858   859   860   861   862