Page 1164 - MiSUMi 2025
P. 1164

14       Springs                                                                                             Long Stroke Elbow Type Mechanism





                                                                                                                       Application Industries: Automotive part  Electronic & Electrical  Home appliance
                                   Load: ~10.98N     Load: ~11.10N     Load: ~39.20N     Load: ~41.16N
                   Round Wire
                   Coil Springs                                                                                        This figure shows the long stroke elbow type mechanism
                                                                                                                       applied by the combination of guide shaft and spring.
                                                                                                                       As a typical structure for the combination application of
                                                   Deflection O.D. Referenced,
                   P.14-004     Deflection I.D. Referenced,   Stainless Steel, Ultra Light Load  Deflection O.D. Referenced,  Deflection I.D. Referenced,   guide shaft and spring, it is suitable for the pressing   Reference Price
                                Stainless Steel, Light Load
                                                                                      Stainless Steel, Heavy Load
                                                                    Stainless Steel, Light Load
                                     P.14-006       P.14-007~P.14-008  P.14-009~P.14-010    P.14-011                   mechanism with long stroke and small operating force, and
                                                                                                                       is widely used in the assembly and processing industry.
                                   Load: ~147N       Load: ~41.16N
                                                                                                                      01 Tension Springs ×2 P.14-017                      02 Posts for Tension Springs ×4 P.14-021

                                                                                                                                           Material Piano Wire                                  O.D.: 4mm
                                                                                                                                           Coil O.D.: 8mm                                       Length: 20mm
                                                                                                                                           Free Length: 60mm                                    C-AIPO4-20
                                Deflection O.D. Referenced,   Deflection O.D. Referenced,                                                  Spring Constant: 0.35N/mm
                                Stainless Steel, Heavy Load  Stainless Steel, Ultra Heavy Load                                             C-AWU8-60
                                                                                                                                                       15                                                  37
                                     P.14-012          P.14-013
                                                                                                                                                     THB/pc                                              THB/pc
                   Tension                                                                                              Quantity     Unit price   Total price               Quantity     Unit price   Total price
                   Springs                                                                                                1            15            15                       1            37            37
                                                                                                                          70           13           910                       30           31           930

                   P.14-016     Ultra Light Load / Light Load  Light to Medium / Medium /   Heavy Load  Heavy Load, Double Round Hook
                                                   Medium to Heavy Load
                                     P.14-016          P.14-017           P.14-018          P.14-019


                   Posts
                   for Tension
                   Springs

                   P.14-020     Posts For Tension Springs   Posts For Tension Springs
                                     Hole Type
                                                       Groove Type
                                     P.14-021          P.14-021

                   Torsion                                                Disc Springs
                   Springs


                                                                                                                                                                          03 Coil Springs ×2 P.14-011
                   P.14-022        Torsion Springs                        P.14-023         Disc Springs                                                                                        Coil I.D.: 8mm
                                     P.14-022
                                                                                            P.14-024
                                                                                                                                                                                               Free Length: 20mm
                                                                                                                                                                                               Spring Constant: 2.94N/mm
                                                                                                                                                                                               C-VUM8-20
                                                                                                                                                                                                           25

                                                                                                                                                                                                         THB/pc
                                                                                                                                                                            Quantity     Unit price   Total price
                                                                                                                                                                              50           25          1,250
                                                                                                                                                                              70           22           1,540

          14-001                                                                                                     * Product prices are without tax, please refer to quote on MISUMI official website for more details.
   1159   1160   1161   1162   1163   1164   1165   1166   1167   1168   1169