Page 1169 - MiSUMi 2025
P. 1169

Round Wire Coil Springs, Deflection I.D. Referenced,

 Economy series  Product Overview
 Tension Springs       Stainless Steel, Light Load



                                                           I.D. D        Free Length L    M Material
 Economy series                                      φ8 or Less   +0.6mm  50 or Less ±1mm  (Imported from Japan)  14
                                                                                         SUS304-WPB
                                                              +0.1mm
                                                              +0.8mm
                                                                        60 or More ±2mm
                                                     φ10 or More
                                                              +0.1mm
 Tension Springs
 The same specification with 2 kinds                                                                       Springs
                                        D1   D1                  D1   D1
 of materials                        d  2D  d  2D                2D  d  2D  d
 Stainless steel imported from Japan,         F    F                   F    F
 and Chinese piano wire                     3L   3L                  3L   3L                               Coil Springs  Round Wire


                                                                       Closes Ends
                                              Closes Ends
                                         Closes Ends               Closes Ends
                                     (*Both Ends Not Ground)    (Both Ends Ground)                        P.14-004
                                          (*Both Ends Not Ground)
                                                                    (Both Ends Not Ground)
                 QSpring Constant 0.29N/mm: Fmax. (Allowable Displacement)=L×60%
                 E I.D. Referenced Type is manufactured giving priority to the inner diameter, with the outer diameter for reference only.  Springs
                                 2Coil I.D. D   O.D.    Wire Dia.    F   N{kgf}       Reference             Tension
                      1Type
 Q Difference between MISUMI Economy series and generic products on the market  3Free Length L  D1  0.45  max.  2.65 max. {0.27}  Pitch  Solid Length  Total Number of Coils
                                                     d
                                             5.9
                                                            9
                                                                                      5
                                   5-15*
                                                                              1.7
                                                                                                10
                                      20*    5.9    0.45    12    3.53  {0.36}  2.2   5         10        P.14-016
 Q 72H Salt Spray Test                25*    6      0.50    15    4.41  {0.45}  1.9  7.5        14
                                      30*    6      0.50    18    5.29  {0.54}  2.3  7.5        14
                                                                                                9
                                                                                      5
                                             7
 Generic products on the market *  MISUMI Economy series Tension Springs  6-15*  7.1  0.50  12 9  2.65  {0.27}  1.9  6.6  11  Tension Springs  Posts For
                                                                              2.0
                                                                       {0.36}
                                      20*
                                                    0.55
                                                                  3.53
 8H Salt Spray Test Results  72H Salt Spray Test Results    25*  7.1  0.55  15  4.41  {0.45}  2.5  6.6  11
                                                                                                11
                                             7.1
                                      30*
                                                                              3.0
                                                                                     6.6
                                                                       {0.54}
                                                                  5.29
                                                            18
                                                    0.55
                                      35*    7.2    0.60    21    6.17  {0.63}  2.7   9         14        P.14-020
                                      40*    7.2    0.60    24    7.06  {0.72}  3.0   9         14
 Above   Within                     45*      7.3    0.65    27    7.94  {0.81}  2.4  13.2      19.5
 90% of   3% of                     50*      7.3    0.65    30    8.82  {0.90}  2.7  13.2      19.5
 rusted area  rusted area           60*      7.4    0.70    36   10.59  {1.08}  2.5  18.2       25         Springs  Torsion
                      C-VUR        8-20*     9.3    0.65    12    3.53  {0.36}  2.4  6.8        9.5
                                      25*    9.3    0.65    15    4.41  {0.45}  2.9  6.8        9.5
                                      30*    9.4    0.70    18    5.29  {0.54}  2.7  9.1        12
                                      35*    9.4    0.70    21    6.17  {0.63}  3.2  9.1        12        P.14-022
                                      40*    9.4    0.70    24    7.06  {0.72}  3.6  9.1        12
                                    60*      9.6    0.80    36   10.58  {1.08}  3.2  16.8       20
                                   10-20*   11.4    0.70    12    3.53  {0.36}  3.3  5.6        7
 · Conclusion: The antirust ability is 9 times higher than that of the generic products on the market.    25*  11.5  0.75  15  4.41  {0.45}  3.1  7.5  9  Disc Springs
                                      30*   11.6    0.80    18    5.29  {0.54}  2.7  10.4       12
                                      35*   11.6    0.80    21    6.17  {0.63}  3.2  10.4       12
 Q Service Life Test                  40*   11.6    0.80    24    7.06  {0.72}  3.6  10.4       12
                                   12-25*   13.6    0.80    15    4.41  {0.45}  3.6  7.2        8         P.14-023
 · Product Information: Material: SUS304-WPB  16-35*  18  1.00  21  6.17  {0.63}  4.7  9.5      8.5
                                                                  7.06
                                                                                                8.5
                                                            24
                                                    1.00
                                             18
                                                                                     9.5
                                      40*
                                                                              5.3
                                                                       {0.72}
 Specifications: Wire Diameter 1mm, O.D. 8mm, Free Length 40mm  QSpring Constant 0.49N/mm: Fmax. (Allowable Displacement)=L×45%
 · Test Conditions: Original Length 40mm, Allowable Deflection 19.2mm, Allowable Load 24.52N,   EI.D. Referenced Type is manufactured giving priority to the inner diameter, with the outer diameter for reference only.  Reference
                                                                    N{kgf}
                                            O.D.
                                                  Wire Dia.
                                                            F
                                 2Coil I.D. D
 Stretching Frequency 309 cycles/minute  1Type  3Free Length L  D1  d  max.  max.  Pitch  Solid Length  Total Number of Coils
                                   5-15*     6.0    0.5    6.8    3.33  {0.34}  2.3  4.3        7.5
 Generic products on the market *  MISUMI Economy series Tension Springs  6-15  7.2  0.6  6.8  3.33  {0.34}  1.9  6.0  9.0
                                    20       7.2    0.6    9.0    4.41  {0.45}  2.5  6.0        9.0
 Breakage after 255,000 cycles  Breakage after 787,000 cycles    25  7.2  0.6  11.3  5.49  {0.56}  3.1  6.0  9.0
                      C-VUF         30       7.2    0.6    13.5   6.57  {0.67}  3.8  6.0        9.0
                                    35       7.4    0.7    15.8   7.64  {0.78}  2.7  10.5      14.0
                                   8-20      9.4    0.7    9.0    4.41  {0.45}  3.1  6.0        7.5
                                   10-40    11.8    0.9    18.0   8.82  {0.90}  4.4  9.9       10.0
                                   16-50    18.4    1.2    22.5  10.98  {1.12}  6.7  11.4       8.5
                 E Both ends marked with * are not ground.                              Load (kgf)=Load N×0.101972
                 E The values of solid length are for reference only. There may be some variations depending on the lot. And if it is used under the limit condition of solid length, the spring
                  may be deformed, or damaged after using only a limited number of cycles.
                 E Always use within the allowable deflection Fmax.(mm).
 Abnormal broken position: unconventional broken coil position,   Normal broken position: hook position   Ordering  Part Number (1Type · 2Coil I.D. D) - 3Free Length L
 presumably using low-class cheap materials with low purity  with concentrated stress  Example  C-VUR5  -  15
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
 · Conclusion: The service life is 3 times longer than that of the generic products on the market.  on website  1  C-VUR  2  coil spring  # MISUMI
 * Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets  By Type  By Keyword  # Only MISUMI Economy series
 * The test data are obtained through testing by MISUMI, which are for reference only  Search on MISUMI official website and get your product
 14-005                                                    Round Wire Coil Springs                      14-006
   1164   1165   1166   1167   1168   1169   1170   1171   1172   1173   1174