Page 1172 - MiSUMi 2025
P. 1172

Round Wire Coil Springs, Deflection O.D. Referenced,

                       Stainless Steel, Light Load




                                                           I.D. D        Free Length L    M Material
                                                               0
                                                      φ10 or Less  -0.5mm  50 or Less ±1mm  SUS304-WPB
                                                               0
           14                                         φ12 or More  -0.8mm  60 or More ±2mm  (Imported from Japan)                                                                                                 14

             Springs                                                                                                                                                                                               Springs





            Round Wire   Coil Springs     d  2D    F             2D  d  F                                                                                                                                         Coil Springs  Round Wire



          P.14-004                               3L                  3L                                                                                                                                          P.14-004
            Tension   Springs             (*Both Ends Not Ground)  (Both Ends Ground)                                                                                                                             Springs  Tension
                                              Closes Ends
                                                                   Closes Ends
                 Q  Spring Constant 0.98~2.9N/mm:
                  Fmax. (Allowable Displacement)=L×40%
          P.14-016  E O.D. Referenced Type is manufactured giving priority to the outer diameter, with                                                                                                           P.14-016
            Posts For   Tension Springs  the inner diameter for reference only. Wire  Length  max.  N {kgf}   1Type  3Free Length L  Wire  Length  max.  N {kgf}                                                  Tension Springs  Posts For
                                                                       2Coil O.D. D
                           2Coil O.D. D
                                          Solid
                                                                                            F
                                                F
                                                                                      Solid
                   1Type
                                     Dia.
                                                                                 Dia.
                                                     max.
                          3Free Length L
                                                                                                  max.
                                      d
                                                                                  d
          P.14-020            2-  5*  0.2  1.65  2  0.98  {0.1}           6-  5*  0.45  2.3  2  2.0  {0.2}                                                                                                       P.14-020
                                10*  0.26  5.07  4  1.96  {0.2}             10*  0.55  4.4  4   3.9  {0.4}
                                15*  0.26  5.07  6  2.94  {0.3}             15*  0.55  4.4  6   5.9  {0.6}
            Torsion   Springs  3-  5*  0.35  3.7  2 4  2.0  {0.2}           20   0.65  8.5  10  7.8  {0.8}                                                                                                        Springs  Torsion
                                                                                            8
                                           2
                                     0.3
                                                                                 0.65
                                                                            25
                                                                                       8.5
                                                        {0.4}
                                                                                                    {1 }
                                10*
                                                                                                9.8
                                                    3.9
                                15*  0.4  6.6   6   5.9  {0.6}              30    0.7  12.6  12  11.8  {1.2}
                                     0.4
                                                                            35
                                                                                  0.7
                                          6.6
          P.14-022              20*  0.45  11.7  8(6)  7.8  {0.8}         8-10   0.65  12.6  14  13.7  {1.4}                                                                                                     P.14-022
                                                    9.8
                                                10
                                                        {1}
                                                                                            4
                                25*
                                                                                       4.6
                                                                                                    {0.4}
                                                                                                3.9
             Disc Springs     4-  5*  0.45  11.7  12  11.8  {1.2}           15   0.75  8.3  10  5.9  {0.6}                                                                                                         Disc Springs
                                30*
                                                                                            6
                                                                                            8
                                                        {0.2}
                                                                            20
                                          2.1
                                                                                 0.75
                                                                                                    {0.8}
                                                                                                7.8
                                     0.35
                                                2
                                                                                       8.3
                                                    2.0
                                                                                 0.75
                                                4
                                                                                                9.8
                                                                            25
                                                                                       8.3
                                10*
                                          5.3
                                                    3.9
                                     0.45
                                                                                                    {1 }
                                                        {0.4}
          P.14-023  C-UL        15*  0.45  5.3  6 8  5.9  {0.6}             30    0.8  10.4  12  11.8  {1.2}                                                                                                     P.14-023
                                                                            35
                                                                                  0.8
                                                                                            14
                                                                                                13.7
                                                                                                    {1.4}
                                                                                      10.4
                                     0.5
                                                        {0.8}
                                                    7.8
                                           8
                                20*
                                25*  0.5   8    10  9.8  {1 }               40    0.8  10.4  16  15.7  {1.6}
                                30*  0.55  12.7  12(10)  11.8  {1.2}       45    0.85  14.5  18  17.7  {1.8}
                                40   0.6  19.8  16  15.7  {1.6}          10-10   0.75  4.7  4   3.9  {0.4}
                              5-  5*  0.4  2.2  2   2.0  {0.2}  C-UL        15    0.8  6.2  6   5.9  {0.6}
                                10*  0.5  4.75  4   3.9  {0.4}              20    0.8  6.2  8   7.8  {0.8}
                                15*  0.5  4.75  6   5.9  {0.6}              25    0.9  9.5  10  9.8  {1 }
                                20*  0.55  6.88  8  7.8  {0.8}              30    0.9  9.5  12  11.8  {1.2}
                                25*  0.55  6.88  10  9.8  {1}               35    0.9  9.5  14  13.7  {1.4}
                                30   0.65  14.95  12  11.8  {1.2}          50     1.0  15.5  20  19.6  {2 }
                                40   0.65  14.95  16  15.7  {1.6}          60     1.1  23.7  24  23.5  {2.4}
                 E Both ends marked with * are not ground.               12-15    0.9  6.75  6  5.9  {0.6}
                 ICalculation method of coils (reference value):           20     1.0  10   8   7.8  {0.8}
                            Total number of coils=solid length÷Wire diameter (d)-1  25  1.0  10  10  9.8  {1.0}
                            Effective coils=Total number of coils-2
                 * The number of coils is a reference value. There may be some variations depending   40  1.2  21.6  16  15.7  {1.6}
                 on the lot.                                             13-20    1.0  8.25  8  7.8  {0.8}
                 E The values of solid length are for reference only. There may be some variations
                  depending on the lot.                                     30    1.1  12.1  12  11.8  {1.2}
                  And if it is used under the limit condition of solid length, the spring may be   40  1.1  12.1  16  15.7  {1.6}
                  deformed, or damaged after using only a limited number of cycles.  16-15  1.1  7.7  6  5.9  {0.6}
                 E Always use within the allowable deflection Fmax.(mm).
                                                                           25     1.2  10.8  10  9.8  {1 }
                                                                         20-30    1.7  12.8  12  35.3  {3.6}
                                                                        kgf (Load)=N/mm (Spring Constant)×0.101972×F (Deflection)
                                                                                        Load (kgf)=Load N×0.101972
          14-009                 Round Wire Coil Springs                                                                                                                                                       14-010
   1167   1168   1169   1170   1171   1172   1173   1174   1175   1176   1177