Page 1171 - MiSUMi 2025
P. 1171

Q  Spring Constant 0.29N/mm:                Q  Spring Constant 0.49N/mm:
                  Fmax. (Allowable Displacement)=L×Fa%         Fmax. (Allowable Displacement)=L×45%
                 E O.D. Referenced Type is manufactured giving priority to the outer diameter, with   E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
                  the inner diameter for reference only.      the inner diameter for reference only.
 14                      2Coil O.D. D   Wire  Solid    F   N{kgf}    2Coil O.D. D   Wire  Solid    F   N{kgf}   14
                  1Type           Dia.                  Fa%   1Type           Dia.                  Fa%
                        3Free Length L  d  Length  max.  max.       3Free Length L  d  Length  max.  max.
                           2-  5*  0.18  2.0  2.5  0.49  {0.05}        2- 5*  0.2  2.35  2.25  0.66  {0.068}
                            10*   0.18  2.0  5  0.98  {0.1}  50         10*   0.2  2.35  4.5  1.3  {0.14}
 Springs                    15*   0.23  6.0  7.5  1.5  {0.15}          3- 5*  0.26  1.8  2.25  1.1  {0.11}  Springs
                                      6.0
                                  0.23
                                               2.0
                                                                                   4.5
                                                                                       4.5
                                           10
                            20*
                                                                                           2.2
                                                                              0.32
                                                   {0.2}
                                                                        10*
                                                                                               {0.22}
                           3- 5*
                            10*   0.23  1.6  3 6  0.9  {0.09}           15*   0.32  4.5  6.7  3.2  {0.33}
                                      2.1
                                  0.25
                                                                              0.35
                                                                                           4.4
                                                                                       9.0
                                                   {0.18}
                                                                                   6.3
                                                                        20*
                                               1.8
                                                                                               {0.45}
                            15*   0.30  4.5  9  2.6  {0.27}             25*   0.35  6.3  11.2  5.5  {0.56}
                            20*   0.30  4.5  12  3.5  {0.36}           4- 5*  0.32  2.0  2.25  1.1  {0.11}
                                               4.4
                                      6.4
                                                                                           2.2
                                                   {0.45}
                                                                                       4.5
                                  0.32
                                                                              0.35
                                                                                   3.0
                                                                                               {0.22}
                                           15
                                                                        10*
                            25*
 Round Wire   Coil Springs  4- 5*  0.32  6.4  18  5.3  {0.45}           15*   0.45  5.2  11.2  3.2  {0.33}  Coil Springs  Round Wire
                            30*
                                                                              0.4
                                                                                       6.7
                                  0.26
                                                                                               {0.45}
                                                   {0.09}
                                               0.9
                                                                                   5.2
                                                                        20*
                                           3
                                                                              0.4
                                      1.4
                                                                                           4.4
                                                                                       9.0
                                                                        25*
                                                   {0.18}
                            10*
                                                                                   9.5
                                      2.0
                                  0.29
                                           6
                                                                                               {0.56}
                                               1.8
                                                                                           5.5
                                                                        30*
                                                   {0.27}
                                                                              0.45
                                           9
                                      3.0
                                                                                       13.5
                                  0.32
                                               2.6
                                                                                               {0.67}
                                                                                           6.6
                                                                                   9.5
                                                                                       4.5
                            20*
 P.14-004                   15*   0.38  6.1  12  3.5  {0.36}           5-10*  0.4  3.2  6.75  2.2  {0.23}  P.14-004
                                                                        15*
                                                   {0.45}
                                                                              0.4
                            25*
                                                                                           3.3
                                           15
                                                                                   3.2
                                                                                               {0.34}
                                  0.38
                                      6.1
                                               4.4
                            30*   0.40  14.4  18  5.3  {0.54}           20*   0.45  4.95  11.25  4.4  {0.45}
                                                                                       9.0
                                      8.0
 Tension   Springs         5-10*  0.35  2.71  6 9  1.8  {0.18}          30*   0.5  7.75  15.75  6.7  {0.68}  Springs  Tension
                                                   {0.81}
                                                                                           5.5
                                                                                               {0.56}
                                                                                  4.95
                                                                              0.45
                                               7.9
                                  0.45
                                           27
                            45*
                                                                        25*
                                                                                       13.5
                                               2.6
                                                                                  7.75
                                                                              0.5
                                  0.38
                                                                                           7.7
                                      3.61
                            15*
                                                   {0.27}
                                                                        35*
                                                                                               {0.79}
                            20*
                                                                              0.5
                                                                                               {0.33}
                                                                                           3.2
                                                                        15*
                                                   {0.45}
                                                                                       6.7
                                                                                   7.7
                            25*   0.38  3.61  12  3.5  {0.36}  60      6-10*  0.55  5.0  4.5  2.2  {0.22}
                                           15
                                      7.43
                                               4.4
                                  0.45
 P.14-016         C-UR      30*   0.45  12.25  18  5.3  {0.54}  C-UF    20*   0.55  10.8  11.2  4.4  {0.45}  45  P.14-016
                                      7.43
                                                                                   7.7
                                                                                       9.0
                                                                                           5.5
                                                   {0.63}
                                                                              0.6
                                  0.50
                            35*
                                                                        25
                                           21
                                                                                               {0.56}
                                               6.2
 Posts For   Tension Springs  6- 5*  0.32  1.5  3 6 9  0.9  {0.09}     8-10   0.65  15.6  13.5  6.6  {0.67}  Tension Springs  Posts For
                                                                        30
                                               1.8
                                                                                   5.4
                                                                                       4.5
                                                                                               {0.22}
                            10*
                                                                                           2.2
                                      3.0
                                                   {0.18}
                                                                              0.6
                                  0.40
                                                                              0.65
                                                                                   7.2
                                                                                               {0.33}
                                  0.40
                                                                        15
                                                   {0.27}
                                               2.6
                                                                                           3.2
                                      3.0
                                                                                       6.7
                            15*
                                                                                       9.0
                                                                              0.7
                                                                        25
                            25*
                                                                                  10.5
                                               4.4
                                      7.0
                                                   {0.45}
                                                                                               {0.56}
                                                                                           5.5
                                           15
                                  0.50
                                                                              0.7
 P.14-020                   20*   0.50  7.0  12  3.5  {0.36}            20    0.75  10.5  11.2  4.4  {0.45}  P.14-020
                            30*
                                                                        30
                                  0.50
                                                                                  13.5
                                                                                           6.6
                                                   {0.54}
                                                                                               {0.67}
                                           18
                                                                                       13.5
                                      7.0
                                               5.3
                           8-10*  0.45  2.6  6 9  1.8  {0.18}           35    0.75  13.5  15.7  7.6  {0.78}
 Torsion   Springs          20*   0.50  3.6  12  3.5  {0.36}           10-15  0.65  4.6  6.7  3.2  {0.33}  Springs  Torsion
                                                                                               {0.89}
                                                                                           8.8
                                                                                       18
                            15*
                                                                                  18.4
                                  0.50
                                      3.6
                                               2.6
                                                                              0.8
                                                                        40
                                                   {0.27}
                                                                                           4.4
                                                   {0.45}
                                                                        20
                                      5.9
                            25*
                                                                                       9.0
                                                                                   9.6
                                           15
                                                                              0.8
                                  0.55
                                                                                               {0.45}
                                               4.4
                                                                                   9.6
                            30*
                                                                              0.8
                                                                                       13.5
                                  0.65
                                                   {0.63}
                            35*   0.65  10.4  18  5.3  {0.54}           25    0.85  12.8  11.2  5.5  {0.56}
                                                                                               {0.67}
                                      10.4
                                           21
                                                                        30
                                                                                           6.6
                                               6.2
 P.14-022                   40*   0.70  15.4  31.2  10.6  {0.72}  52   12-15  0.8  6.8  6.7  3.2  {0.33}  P.14-022
                                           24
                                               7.1
 Disc Springs              10-10*  0.55  3.3  12  1.8  {0.18}          16-35  0.8  12.1  11.2  5.5  {0.56}  Disc Springs
                                                   {1.08}
                                                                                           4.4
                                                                                       9.0
                                                                                               {0.45}
                                                                              0.8
                                      27.6
                                  0.80
                                                                                   6.8
                            60*
                                                                        20
                                           6
                                                                                   6.8
                                                                        25
                                                                                       15.7
                                                                                           7.6
                                                   {0.27}
                                           9
                                                                              1.1
                                                                                               {0.78}
                                      4.2
                            15*
                                               2.6
                                  0.60
                                                                                   7.2
                                                                              1.2
                                                                                               {0.89}
                                  0.65
                                                                                           8.8
                                               3.5
                                                                       20-20
                                                                                       9.0
                                                   {0.36}
                                      6.2
                            20*
                                                                                   9.1
                                                                        70
                                               5.3
                                                   {0.54}
                                                                                               {3.15}
                                                                                           30.9
                                      8.4
                                                                              1.7
                                                                                       31.5
                                  0.70
                            30*
                                           18
 P.14-023                   25*   0.65  6.2  15  4.4  {0.45}  60        25    1.3  26.4  11.3  11.1  {1.13}  P.14-023
                           12-60*  0.90  16.2  36  10.6  {1.08}         kgf (Load)=N/mm (Spring Constant)×0.101972×F (Deflection)
                           16-20*  0.80  5.4  12  3.5  {0.36}                           Load (kgf)=Load N×0.101972
                                                             E Both ends marked with * are not ground.
                                                             E The values of solid length are for reference only. There may be some variations
                                                              depending on the lot.
                                                             E Always use within the allowable deflection Fmax.(mm).
                 Ordering  Part Number (1Type · 2Coil O.D. D) -  3Free Length L
                  Example           C-UV3           -      5
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-UV               2          coil spring            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 14-007                                                    Round Wire Coil Springs                      14-008
   1166   1167   1168   1169   1170   1171   1172   1173   1174   1175   1176