Page 1173 - MiSUMi 2025
P. 1173

Q  Spring Constant 1.5~2.0N/mm:
                  Fmax. (Allowable Displacement)=L×Fa%
                 E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
                  the inner diameter for reference only.
 14                       2Coil O.D. D   Wire  Solid    F   N {kgf}   2Coil O.D. D   Wire  Solid    F   N {kgf}   14
                   1Type            Dia.                Fa%    1Type            Dia.                Fa%
                         3Free Length L  d  Length  max.  max.        3Free Length L  d  Length  max.  max.
                            3- 5*   0.35  2.8  2  2.9  {0.3}             8-10   0.75  5.3  4  7.8  {0.8}
 Springs                       10*  0.45  4.8  4 6  5.9  {0.6}  40         15   0.75  10.4  6 8  11.8 {1.2}  Springs
                                                                                     5.3
                                    0.4
                                                    {0.9}
                                                                           20
                               15*
                                                 8.8
                                        8.3
                                                                                0.9
                                                                                             15.7 {1.6}
                               20*
                                        2.6
                                                                                1.0
                                                 2.9
                                              2
                                                                                     17
                            4- 5*   0.45  8.3  8(6)  8.8  {0.9}  30        25   0.9  10.4  10  19.6 {2.0}
                                    0.4
                                                                                             23.5 {2.4}
                                                                                          12
                                                                           30
                                                    {0.3}
                               10*  0.45  3.9  4 6  5.9  {0.6}  40         35   1.0  17   14  27.5 {2.8}
 Round Wire   Coil Springs     20*  0.55  14.4  12(10)  11.8 {1.2}  33    45    1.1  25.3  18  35.3 {3.6}  Coil Springs  Round Wire
                                                                                     17
                                         6
                                    0.5
                                                                                             31.4 {3.2}
                                                    {0.9}
                                                                           40
                                                                                1.0
                                                                                          16
                                                 8.8
                               15*
                                              8
                                        9.4
                                                                                1.2
                                                                                    39.6
                                                                          70
                                                 14.7 {1.5}
                               30
                                    0.6
                                                                                          28
                                                                                             54.9 {5.6}
 P.14-004                   5- 5*   0.45  2.6  2  2.9  {0.3}            10-10   0.85  5.1  4  7.8  {0.8}  P.14-004
                               10*  0.5  3.6  4  5.9  {0.6}                15   0.85  5.1  6  11.8 {1.2}
 Tension   Springs  C-UTT      15   0.65  10.7  10  11.8 {1.2}             20   1.0  14.3  10  15.7 {1.6}  Springs  Tension
                                                 8.8
                                                                                          8
                                              6
                                        7.5
                                    0.6
                                                    {0.9}
                                                                                     9.5
                                                                                             19.6 {2.0}
                                                                                     9.5
                                                                                1.0
                                                                           25
                                              8
                               20
                                        7.5
                                    0.6
                               25
                                                                           30
                                                                                1.1
                                                                                          12
                                                                                             23.5 {2.4}
                                                 14.7 {1.5}
                               30
 P.14-016                   6- 5*   0.7  15.4  12  17.7 {1.8}              35   1.1  14.3  14  27.5 {2.8}  P.14-016
                                                                                          16
                                                    {0.4}
                                                                          40
                                        2.4
                                    0.5
                                                                                             31.4 {3.2}
                                              2
                                                                                    20.4
                                                 3.9
                                                                                1.2
 Posts For   Tension Springs    10  0.6  4.2  4 6  11.8 {1.2}  40  C-UTT  45    1.2  20.4  18  35.3 {3.6}  40  Tension Springs  Posts For
                                                    {0.8}
                                                 7.8
                               15
                                                                                1.3
                                                                          60
                                        7.4
                                                                                             47.1 {4.8}
                                    0.7
                                                                                    29.9
                                                                                          24
                                        7.4
                                              8
                                                                                1.2
                                    0.8
                                                                                    10.5
                                                 19.6 {2.0}
                                                                           20
                                                                                             15.7 {1.6}
                               25
 P.14-020                      20   0.7  13.6  10  15.7 {1.6}           13-15   1.0  5.75  6 8  11.8 {1.2}  P.14-020
                               30   0.8  13.6  12  23.5 {2.4}              25   1.2  10.5  10  19.6 {2.0}
 Torsion   Springs             35   0.85  17.5  14  27.5 {2.8}             30   1.3  15   12  23.5 {2.4}   Springs  Torsion
                                                                                1.3
                                             16
                                                                                             27.5 {2.8}
                                                                                          14
                             40
                                                 31.4 {3.2}
                                                                           35
                                                                                     15
                                    0.9
                                        23.4
                             45     0.9  23.4  18  35.3 {3.6}              40   1.4  20.3  16  31.4 {3.2}
 P.14-022        E Both ends marked with * are not ground.                45    1.4  20.3  18  35.3 {3.6}  P.14-022
                 E The values of solid length are for reference only. There may be some variations
                                                                                    27.8
 Disc Springs    E The number of coils is a reference value. There may be some variations   16-15  1.2  7.2  6 8  11.8 {1.2}  Disc Springs
                                                                          50
                                                                                          20
                                                                                             39.2 {4.0}
                                                                                1.5
                  depending on the lot.
                  depending on the lot.
                                                                          20
                                                                                1.3
                                                                                             15.7 {1.6}
                                                                                     9.1
                 EAlways use within the allowable deflection Fmax.(mm).
                                                                                     9.1
 P.14-023                                                                 25    1.3  12.3  10  19.6 {2.0}  P.14-023
                                                                                             23.5 {2.4}
                                                                                          12
                                                                          30
                                                                                1.4
                                                                          35    1.5  16.5  14  27.5 {2.8}
                                                                          40    1.6  21.6  16  31.4 {3.2}
                                                                        20-30   1.8  12.6  12  47.1 {4.8}
                                                                           50   2.2  27.5  20  78.5 {8.0}
                                                                        kgf (Load)=N/mm (Spring Constant)×0.101972×F (Deflection)
                                                                                        Load (kgf)=Load N×0.101972
                 Ordering  Part Number (1Type · 2Coil O.D. D) -  3Free Length L
                  Example           C-UL2           -      5
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-UL               2          coil spring            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 14-009                                                    Round Wire Coil Springs                      14-010
   1168   1169   1170   1171   1172   1173   1174   1175   1176   1177   1178