Page 1170 - MiSUMi 2025
P. 1170

Round Wire Coil Springs, Deflection O.D. Referenced,

                       Stainless Steel, Ultra Light Load




                                                           I.D. D        Free Length L    M Material
                                                               0
                                                      φ10 or Less  -0.5mm  50 or Less ±1.5mm  SUS304-WPB
           14                                         φ12 or More  -0.8mm  60 or More ±2.5mm  (Imported from Japan)                                                                                               14
                                                               0

             Springs                                                                                                                                                                                               Springs


                                             2D                  2D
                                          d         F                d
            Round Wire   Coil Springs             3L                  3L  F                                                                                                                                       Coil Springs  Round Wire



          P.14-004                                                                                                                                                                                               P.14-004
                                              Closes Ends          Closes Ends
                                           (*Both Ends Not Ground)  (Both Ends Ground)
            Tension   Springs  Q  Spring Constant 0.05N/mm:    Q  Spring Constant 0.098~0.2N/mm:                                                                                                                  Springs  Tension
                                                               Fmax. (Allowable Deflection)=L×Fa%
                  Fmax. (Allowable Displacement)=L×70%
                 E O.D. Referenced Type is manufactured giving priority to the outer diameter, with   E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
          P.14-016  the inner diameter for reference only.  Solid    F   N{kgf}   Fa%  the inner diameter for reference only.  Solid    F   N{kgf}   Fa%                                                         P.14-016
                                  Wire
                                                                              Wire
                         2Coil O.D. D
                                                                     2Coil O.D. D
                                  Dia.
                  1Type
                                                              1Type
                                                                              Dia.
            Posts For   Tension Springs  3Free Length L  0.15  Length  max.  0.18  max.  3Free Length L  0.13  Length  max.  0.15  max. {0.03}                                                                    Tension Springs  Posts For
                                   d
                                                                               d
                                                   {0.018}
                           3- 5*
                                      1.1
                                           3.5
                                                                                       3.0
                                                                                               {0.015}
                                                                                   1.5
                                                                       2- 5*
                                                                        10*
                            10*
                                                                                       6.0
                                                                                   1.5
                                                                                           0.29
                                                                              0.13
                                                   {0.036}
                                               0.35
                                      2.5
                                           7
                                  0.18
                                                                                       9.0
                                                                              0.15
                                                                                   2.7
                                                                                               {0.06}
                                                                        20*
                                                                                           0.59
          P.14-020          15*   0.18  2.5  10.5  0.53  {0.054}        15*   0.15  2.7  12.0  0.44  {0.045}  60                                                                                                 P.14-020
                            20*
                                           14
                                               0.7
                                                   {0.071}
                                      3.3
                                  0.20
                                                                                           0.74
                                                                                               {0.076}
                                                                        25*
                                                                                   6.3
                                                                                       15.0
                                                                              0.18
                            25*   0.23  6.2  17.5  0.88  {0.089}       3- 5*  0.18  0.92  18.0  0.88  {0.0378}
                                                                                               {0.089}
                                                                        30*
                                                                                   6.3
                            30*
                                                                                       3.75
                                               1.05
                                                   {0.107}
                                           21
                                      6.2
                                                                                           0.37
                                                                              0.16
                                  0.23
            Torsion   Springs  4- 5*  0.18  1.2  3.5  0.18  {0.018}     10*   0.20  3.45  11.25  0.74  {0.1125}                                                                                                   Springs  Torsion
                                                                                   2.0
                                                                                       7.5
                                                                                               {0.075}
                                                                        15*
                                                                                           1.1
                                                                              0.23
                            10*
                                  0.20
                                           7
                                               0.35
                                                   {0.036}
                                      1.7
                                                                                               {0.15}
                                                                                       15.0
                                                                        20*
                                                                                  3.45
                                                                                           1.47
                                                                              0.23
                            15*
                            20*   0.23  3.0  10.5  0.53  {0.054}       4- 5*  0.20  1.05  3.75  0.37  {0.0375}
                                               0.70
                                  0.23
                                      3.0
                                           14
                                                   {0.071}
                                                                                               {0.075}
                                                                                       7.5
          P.14-022         5- 5*  0.20  1.2  3.5  1.18  {0.018}         10*   0.23  1.84  11.25  0.74  {0.1125}  75                                                                                              P.14-022
                                                                                           1.1
                                                                                  2.86
                                                                              0.26
                                                                        15*
             Disc Springs  C-UV  6-10*  0.26  2.9  10.5  0.53  {0.054}  70  5- 5*  0.30  1.15  18.75  1.84  {0.1875}                                                                                               Disc Springs
                                                                                           1.47
                                                                        20*
                            10*
                                                                                       15.0
                                                                                  4.64
                                                                              0.29
                                                                                               {0.15}
                                                   {0.036}
                                               0.35
                                           7
                                      1.8
                                  0.23
                                                                        25*
                                                                                   5.4
                            15*
                                                                              0.30
                                                                                   5.4
                                                                                           2.26
                                                                                       22.5
                                                                                               {0.23}
                                                                        30*
                            20*
                                  0.29
                                      4.5
                                                   {0.071}
                                           14
                                               0.70
                                                                                       3.75
                                                                              0.23
                                                                                               {0.0378}
                                                                                           0.37
                                      2.0
                                                   {0.036}
                                           7
                                               0.35
                                  0.26
                                                                                               {0.075}
                                                                                           0.74
                                                                        10*
                                                                                  1.82
                                                                                       7.5
                                                                              0.26
                                                                                           1.1
                                                                        20*
          P.14-023          15*   0.30  3.3  10.5  0.53  {0.054}        15*   0.30  3.15  11.25  1.47  {0.1125}                                                                                                  P.14-023
                                               0.7
                                                                                               {0.15}
                                      3.3
                                  0.30
                                                                                       15.0
                                           14
                            20*
                                                                                  3.15
                                                                              0.30
                                                   {0.071}
                           8-10*  0.30  1.9  7  0.35  {0.036}  C-UY     25*   0.32  4.16  18.75  1.84  {0.1875}
                            15*   0.35  3.2  10.5  0.53  {0.054}       6-  5*  0.26  1.24  3.5  0.34  {0.035}  70
                                                                              0.30
                                                                                           0.74
                                                                        10*
                                                                                       7.5
                                                                                               {0.075}
                                                                                   2.1
                            20*   0.35  3.2  14  0.70  {0.071}          15*   0.32  2.64  11.25  1.1  {0.1125}
                            25*   0.40  5.6  17.5  0.88  {0.089}        20*   0.35  3.85  15.0  1.47  {0.15}
                            30*   0.40  5.6  21  1.05  {0.107}          25*   0.38  5.32  18.75  1.84  {0.1875}
                            40*   0.45  9.3  28  1.40  {0.143}          30*   0.40  6.8  22.5  2.21  {0.225}
                            50*   0.45  9.3  35  1.75  {0.179}          40*   0.40  6.8  30  2.94  {0.3}  75
                                                                       8-10*  0.35  2.19  7.5  0.74  {0.075}
                                            Load (kgf)=Load N×0.101972  15*   0.40  3.4  11.25  1.1  {0.1125}
                                                                        20*   0.40  3.4  15.0  1.47  {0.15}
                                                                        25*   0.45  5.4  18.75  1.84  {0.1875}
                                                                        30*   0.45  5.4  22.5  2.21  {0.225}
                                                                        40*   0.50  8.3  30.0  2.94  {0.3}
                                                                       10-10*  0.50  3.25  6.0  1.18  {0.1204}  60
                                                                        15*   0.50  3.25  11.25  2.21  {0.225}
                                                                        20*   0.55  4.4  15.0  2.94  {0.3}
                                                                        25*   0.55  4.4  18.75  3.68  {0.375}
                                                                        30*   0.60  6.15  22.5  4.41  {0.45}  75
                                                                        35*   0.60  6.3  26.25  5.1  {0.52}
                                                                       12-15*  0.55  3.3  11.25 2.206  {0.225}
                                                             E Both ends marked with * are not ground.
                                                             ICalculation method of coils (reference value):
                                                                        Total number of coils=solid length÷Wire diameter (d)-1
                                                                        Effective coils=Total number of coils-2
                                                             * The number of coils is a reference value. There may be some variations depending
                                                              on the lot.
                                                             E The values of solid length are for reference only. There may be some variations
                                                              depending on the lot.
                                                              And if it is used under the limit condition of solid length, the spring may be
                                                              deformed, or damaged after using only a limited number of cycles.
                                                             E Always use within the allowable deflection Fmax.(mm).
          14-007                 Round Wire Coil Springs                                                                                                                                                       14-008
   1165   1166   1167   1168   1169   1170   1171   1172   1173   1174   1175