Page 1174 - MiSUMi 2025
P. 1174

Round Wire Coil Springs, Deflection I.D. Referenced,

                       Stainless Steel, Heavy Load




                                                           I.D. D        Free Length L    M Material
                                                     φ8 or Less   +0.6mm  50 or Less ±1mm  SUS304-WPB
                                                              +0.1mm
           14                                        φ8.5 or More   +0.8mm  60 or More ±2mm  (Imported from Japan)                                                                                                14
                                                              +0.1mm

             Springs                                                                                                                                                                                               Springs


                                         D1    D1                 D1    D1
                                      d  2D  d  2D   F            2D  d  2D  d
            Round Wire   Coil Springs        3L    3L                 3L  F  3L  F                                                                                                                                Coil Springs  Round Wire
                                               F


                                                                         Closes Ends
                                               Closes Ends
          P.14-004                        Closes Ends              Closes Ends                                                                                                                                   P.14-004
                                      (*Both Ends Not Ground)    (Both Ends Ground)
                                            (*Both Ends Not Ground)
                                                                       (Both Ends Ground)
            Tension   Springs  Q  Spring Constant 0.98N/mm:    Q  Spring Constant 2.94N/mm:                                                                                                                       Springs  Tension
                  Fmax. (Allowable Displacement)=L×40%
                                                              Fmax. (Allowable Displacement)=L×35%
                 E I.D. Referenced Type is manufactured giving priority to the inner diameter, with
                  the outer diameter for reference only.     E I.D. Referenced Type is manufactured giving priority to the inner diameter, with
                                                              the outer diameter for reference only.
                                                                                              Reference
                                                  Reference
          P.14-016  1Type  2Coil I.D. D   O.D.    Wire   max.  N{kgf}   Pitch  Length  of Coils  1Type  2Coil I.D. D   O.D.    Wire   max.  N{kgf}   Pitch  Length  of Coils                                     P.14-016
                                                                                 F
                                     F
                                                                     3Free
                                                                             Dia.
                                                                                              Solid  Total Number
                         3Free
                                 Dia.
                                                  Solid  Total Number
                                                                                     max.
                                         max.
                                                                          D1
                               D1
                                                                              d
                                                                    Length L
                        Length L
                                  d
            Posts For   Tension Springs  5-15  6.2  0.6  10  5.88 {0.60} 2.5  4.8  12  5-15  6.6  0.8  5.3  15.39 {1.57} 2.3  11.7  7.5                                                                           Tension Springs  Posts For
                                                                                              6.8
                                                        7
                                     6
                                  0.6
                                                  4.8
                                     8
                                        7.84 {0.80} 3.3
                               6.2
                                                        7
                            20
                                                                                 7.0
                                                                             0.9
                                                                          6.8
                                                                       20
                                                                                                   12
                                                                                   20.58 {2.10} 1.8
                               6.4
                                        9.80 {1.00} 2.3
                                  0.7
                           25
                                                  9.1
                                                                       40
                                                                                 5.3
                                                                                                   7.5
                                                                                              7.7
                                                                                   15.39 {1.57} 2.3
                                                                          7.8
                                                                             0.9
          P.14-020       6-15  7.4  0.7  6 8  5.88 {0.60} 2.1  6.3  8 8  6-15  7.0  1.0  14.0 41.16 {4.20} 3.2  14.5  13.5                                                                                       P.14-020
                                                  6.3
                                  0.7
                            20
                               7.4
                                        7.84 {0.80} 2.9
                                        9.80 {1.00} 2.3
                            25  7.6  0.8  10  11.76 {1.20} 2.7  10.4  12    20  7.8  0.9  7.0  20.58 {2.10} 3.0  7.7  7.5
                                                  10.4
                               7.6
                            30
                                     12
                                                       12
                                  0.8
                                                                             1.0
                                                                                 8.8
                                                                          8.0
                                                                                   25.68 {2.62} 2.8
                                                                                                   10
                                                                       25
                                                                                              11
            Torsion   Springs  8-20  7.6  0.8  14  13.72 {1.40} 3.2  10.4  9.5  8-20  10.2  1.0  10.5 30.87 {3.15} 3.3  8.8  10 7                                                                                 Springs  Torsion
                            35
                                                       12
                                                                                              11
                                                                       30
                                                                          8.0
                                  0.9
                                     16
                                                  16.2
                                                       17
                                        15.68 {1.60} 2.5
                           40
                               7.8
                                                                                 7.0
                                                                                   20.58 {2.10} 3.3
                                                                             1.1
                                                  9.5
                               9.8
                                        7.84 {0.80} 2.4
                                  0.9
                                     8
                  C-VUL     25  9.8  0.9  10  9.80 {1.00} 2.9  9.5  9.5  C-VUM    25  10.2  1.1  8.8  25.68 {2.62} 4.2  8.8  7
          P.14-022          35  10.0  1.0  12  11.76 {1.20} 2.5  14.0  13  30  10.2  1.1  10.5 30.87 {3.15} 5.0  15.6  11 7                                                                                      P.14-022
                           30
                                                                                              8.8
                                  1.0
                                                  14.0
                                                       13
                                     14
                              10.0
                                        13.72 {1.40} 2.9
                                                                      35
                                                                          10.6
             Disc Springs  10-20  10.4  1.2  24  23.52 {2.40} 2.7  28.8  10.5  10-20  10.6  1.3  14.0 41.16 {4.20} 4.0  15.6  11 6 7                                                                               Disc Springs
                                                                             1.3
                                                                                12.3 35.97 {3.67} 3.5
                           60
                                                       23
                                                                      40
                              12.0
                                     8
                                        7.84 {0.80} 3.1
                                  1.0
                                                       7.5
                                                  8.5
                                                                                              8.4
                                                                                   20.58 {2.10} 4.0
                                                                          12.4
                                                                             1.2
                                                                                 7.0
                            25
                                                       7.5
                                  1.0
                                                  8.5
                              12.0
                                        9.80 {1.00} 3.8
                                     10
                                     12
                            30
                                                                                   25.68 {2.62} 4.2
                              12.2
                                                                          12.6
                                                                                 8.8
                                  1.1
                                                                       25
                                                                             1.3
                                                                                             10.4
                                                  12.7
                                        11.76 {1.20} 3.2
                                                                                                   7
          P.14-023          35  12.2  1.1  14  13.72 {1.40} 3.7  12.7  10.5    30  12.6  1.3  10.5 30.87 {3.15} 5.0  10.4  11.5                                                                                  P.14-023
                                                  12.7
                                  1.1
                                                       10.5
                                        15.68 {1.60} 4.2
                                     16
                              12.2
                           40
                                                                             1.5
                                                                                14.0 41.16 {4.20} 3.8
                                                                                             18.8
                                                                          13.0
                                                                      40
                         12-25  14.4  1.2  10  9.80 {1.00} 2.9  12.6  9.5
                            35  14.4  1.2  14  13.72 {1.40} 4.1  12.6  9.5  12-25  14.8  1.4  8.8  25.68 {2.62} 5.0  9.8  6
                           55  14.8  1.4  22  21.56 {2.20} 4.1  21.7  14.5  16-35  19.6  1.8  12.3 35.97 {3.67} 5.8  14.4  7
                 QNWL: Fmax. (Allowable Compression)=L×40%   QNWM: Fmax. (Allowable Compression)=L×32%
                 E I.D. Referenced Type is manufactured giving priority to the inner diameter, with   E I.D. Referenced Type is manufactured giving priority to the inner diameter, with
                  the outer diameter for reference only.      the outer diameter for reference only.
                        2Coil I.D. D   Wire   Spring Constant   Reference    2Coil I.D. D   Wire   Spring Constant   Reference
                                                                                 F
                                     F
                  1Type  3Free   O.D.    Dia.    max.  N{kgf}   N/mm   Compression   1Type  3Free   O.D.    Dia.    max.  N{kgf}   N/mm   Compression
                                                                                    max.
                                         max.
                        Length L  D1  d        {kgf/mm}  Length     Length L  D1  d       {kgf/mm}  Length
                         6.5-30*  8.1  0.8  12  13.7{1.4}  1.1{0.12}  9.6  6.5-40*  8.5  1  12.8 20.6{2.1}  1.6{0.16}  17.5
                            35*  8.1  0.8  14  13.7{1.4}  1.0{0.10}  10.8
                            40*  8.1  0.8  16  13.7{1.4}  0.9{0.09}  12    45*  8.5  1  14.4 20.6{2.1}  1.4{0.15}  19.5
                           45*  8.1  0.8  18  13.7{1.4}  0.8{0.08}  13.2    50*  8.5  1  16  20.6{2.1}  1.3{0.13}  21
                  C-NWL     50*  8.1  0.8  20  13.7{1.4}  0.7{0.07}  14.4  C-NWM
                         8.5-35*  10.5  1  14  20.6{2.1}  1.5{0.15}  10.8  13.6-35*  16.8  1.6  11.2 34.3{3.5}  3.1{0.31}  14.4
                            40*  10.5  1  16  20.6{2.1}  1.3{0.13}  12    50*  16.8  1.6  16  34.3{3.5}  2.1{0.22}  18.4
                            45*  10.5  1  18  20.6{2.1}  1.1{0.12}  13
                        16.6-60*  19.8  1.6  24  27.5{2.8}  1.1{0.12}  20  60*  16.8  1.6  19.2 34.3{3.5}  1.8{0.18}  20.8
                 ICalculation method of coils (reference value):  E The values of solid length are for reference only. There may be some variations
                            Total number of coils=solid length÷Wire diameter (d)-1  depending on the lot.
                            Effective coils=Total number of coils-2  And if it is used under the limit condition of solid length, the spring may be
                 * The number of coils is a reference value. There may be some variations depending   deformed, or damaged after using only a limited number of cycles.
                 on the lot.                                 E Always use within the allowable deflection Fmax.(mm).
                                                             E Both ends marked with * are not ground.
                                                                        kgf (Load)=N/mm (Spring Constant)×0.101972×F (Deflection)
                                                                                        Load {kgf}=Load N×0.101972
                 Ordering  Part Number (1Type · 2Coil I.D. D) -  3Free Length L
                  Example           C-VUL5         -      15
          14-011                 Round Wire Coil Springs                                                                                                                                                       14-012
   1169   1170   1171   1172   1173   1174   1175   1176   1177   1178   1179