Page 1179 - MiSUMi 2025
P. 1179

Economy series        Tension Springs Ultra Light Load / Light Load  O.D. 3-8
 Springs  Technical Calculation Excerpted from GB/T 23935-2009



                                                                Shape        Type         M Material
                                                                            C-AWA         Spring Steel
                                                             Ultra Light Load
                                                                            C-AUA        SUS304-WPB
                                                                            C-AWY         Spring Steel     14
                                                               Light Load
                                                                            C-AUY        SUS304-WPB




                                                                      d                                    Springs

                                                     2D

                                                                3L           F                             Coil Springs  Round Wire
                 QUltra Light Load                           QLight Load                                  P.14-004

                             2Coil    Under dynamic load                 2Coil    Under dynamic load
                             O.D. D  Wire   Max.   (Initial   (Spring    O.D. D  Wire   Max.   (Initial   (Spring    Springs  Tension
                    1Type    3Free  Dia.   Displacement    Max.   Tension)  Constant)    1Type  3Free  Dia.   Displacement    Max.    Tension)  Constant)
                            Length   d  Fmax.   Load    N  N/mm          Length   d  Fmax.   Load    N  N/mm
                              L          Mm    N                           L         Mm    N
                             3-10       10.4           0.11              3-10        8.7           0.23   P.14-016
                               15  0.25  23   1.27  0.15  0.049            15       16.6           0.12
                               20       35.9           0.031                   0.3        2.25  0.29
                               25       47.9           0.024               20        25            0.08    Tension Springs  Posts For
                             4-15       14.6           0.14                25       33.3           0.06
                               20  0.35  24.1  2.26  0.25  0.083         4-15        10            0.26
                               30       42.7           0.047                                              P.14-020
                               40       60.3           0.033               20       16.8           0.16
                             5-15       8.2            0.33                25       22.5  3.24  0.59  0.12
                 C-AWA         25       21.5           0.13                    0.4                         Springs  Torsion
                 (Spring Steel)  30  0.45  29.4  3.24  0.49  0.093         30       28.4           0.09
                 C-AUA         35        35            0.078               35       33.7           0.08
                 (SUS304-WPB)  40        43            0.064               40       38.5  3.24  0.59  0.07  P.14-022
                             6-20       16.2           0.34              5-15        6.8           0.49
                               25       25.2           0.22
                               30       34.7           0.16   C-AWY        20       11.7           0.28
                               35  0.55  42.7  6.08  0.64  0.13  (Spring Steel)  25  17             0.2    Disc Springs
                               40       50.4           0.11   C-AUY        30  0.5  21.2  4.22  0.88  0.16
                               45       61.6           0.088  (SUS304-WPB)
                               60       85.3           0.064               40        34             0.1   P.14-023
                             8-35  0.7  36.2  8.53  1.08  0.21             45       37.7           0.09
                               40       44.7           0.17
                                                                         6-20        14            0.49
                                                                           25       21.2           0.32
                                                                           30  0.6   28   8.14  1.27  0.25
                                                                           35        35             0.2
                                                                           40       41.1           0.17
                                                                           45        50            0.14
                                                                         8-25       15.1           0.69
                                                                           30  0.8  21.2  12.75  2.35  0.49
                                                                           35       26.5           0.39
                                                                           40       33.1           0.31
                                                                                     Load {kgf}=Load N×0.101972
                                                             E Please visit MISUMI website for details of the models available
                                                               for sale.
                 Ordering  Part Number (1Type · 2Coil O.D. D) -  3Free Length L
                  Example           C-AWA3          -      10

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-AWA              2          tension spring         # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

 14-015                                                               Tension Springs                   14-016
   1174   1175   1176   1177   1178   1179   1180   1181   1182   1183   1184