Page 1184 - MiSUMi 2025
P. 1184

Posts for Tension Springs, Hole Type / Groove Type




                 QHole Type
                                                              M Material  S Surface Treatment  A Accessory
                                                                S45C      Trivalent Chromate   Nut
           14                                                                Treatment    (Steel Galvanized)                                                                                                      14
                                                                     d                         M

             Springs                                             2D         W     E  (G)                                                                                                                           Springs


                                                                                        3L

            Round Wire   Coil Springs  1Type  2O.D. D  15  20  3Length L        (Coarse Thread)  1.5  1.5  (G)  3.0                                                                                               Coil Springs  Round Wire
                        Part Number
                                                                     M
                                                                                     W
                                                                               d
                                                                                                   E
                                                                                            3.0
                                                 25
                                                     30
                                   3
                                                                     M3

                                         15
                                             20
                                                                                     3.0
                                                         35
                                                                     M5
                                                                                                   4.0
                                                 25
                                                     30
          P.14-004   C-AIPO        4 5   15  20  25  30  35  40      M4       2.0    2.5    5.0    3.5                                                                                                           P.14-004
                                   6         20  25  30  35  40      M6       2.5    3.5           5.0
                                   8             25  30  35  40      M8       3.5    5.0           7.0
            Tension   Springs  Ordering  Part Number (1Type · 2O.D. D)  - -  3Length L                                                                                                                            Springs  Tension
                  Example
                                                      15
                                  C-AIPO3
          P.14-016  QGroove Type                                                                                                                                                                                 P.14-016
            Posts For   Tension Springs                       M Material  S Surface Treatment  (Steel Galvanized)                                                                                                 Tension Springs  Posts For
                                                                                           A Accessory
                                                                          Trivalent Chromate
                                                                                               Nut
                                                                S45C
                                                                             Treatment
          P.14-020                                                                        M                                                                                                                      P.14-020
            Torsion   Springs                                   2D        d                                                                                                                                       Springs  Torsion
                                                                                      L
          P.14-022                                                             3L                                                                                                                                P.14-022
             Disc Springs  1Type  2O.D. D         3Length L         (Coarse Thread)  L           d                                                                                                                 Disc Springs
                         Part Number
                                                                        M

          P.14-023                  3 4    15   20   25   35            M3          10(8)       1.8                                                                                                              P.14-023
                                                                        M4
                                                                                                2.0
                                                     25
                                                20
                                           15
                     C-BSPO         5      15*  20   25   35            M5                      3.0
                                    6           20*  25   35   45       M6         16(12)       3.6
                                    8                25*  35   45       M8         20(16)       5.0
                 E  Size L marked with * will go with Size L in ()
                 Ordering  Part Number (1Type · 2O.D. D)  -  3Length L
                  Example         C-BSPO3        -    15
                                                             C-BSPO
                              C-AIPO           Posts for Tension Springs
                      Example
                                                                 Posts for Tension Springs




          14-021                 Posts For Tension Springs                                                                                                                                                     14-022
   1179   1180   1181   1182   1183   1184   1185   1186   1187   1188   1189