Page 1180 - MiSUMi 2025
P. 1180

Tension Springs Light to Medium / Medium / Medium to Heavy Load O.D. 3-10





                                                                   Shape          Type       M Material
                                                                                  C-AWU      Spring Steel
                                                              Medium and Light Load
                                                                                  C-AUU     SUS304-WPB
           14                                                                     C-AWS      Spring Steel                                                                                                         14
                                                                 Medium Load
                                                                                  C-AUS     SUS304-WPB
                                                             Medium and Heavy Load  C-AWF    Spring Steel
             Springs                                                                                                                                                                                               Springs





            Round Wire   Coil Springs               2D              d                                                                                                                                             Coil Springs  Round Wire



          P.14-004                                            3L          F                                                                                                                                      P.14-004
            Tension   Springs  QLight to Medium Load   QMedium Load  Under dynamic load  (Initial   (Spring    QMedium to Heavy Load                                                                              Springs  Tension
                                                                                          Under dynamic load
                                Under dynamic load
                                                      2Coil
                                                                                   2Coil
                         2Coil
                                                                                                  (Initial   (Spring
                                       (Initial   (Spring
                                                                                           Max.
                                                              Max.
                                 Max.
                                                                  Max.
                                                      3Free  Dia.
                                                                                   3Free  Dia.
                         3Free  Dia.
                   1Type  O.D. D  Wire   Displacement    Max.    Tension)  Constant)    1Type  O.D. D  Wire   Displacement   Load   Tension)  Constant)    1Type  O.D. D  Wire   Displacement    Max.   Tension)  Constant)
                                                                                        d
                                                                        N/mm
                                                                                               Load
                                                                                                  N
                                                                                                     N/mm
          P.14-016      Length   d  Fmax.   Load    N  N/mm  Length   d  Fmax. Mm  N  N  0.98  Length   Fmax.   N  2.26                                                                                          P.14-016
                                                                                    L
                                     N
                                                       L
                                                                                            Mm
                                 Mm
                          L
                                                                                           2.2
                                                                                    3-10
                                                              3.5
                                                       3-10
                                          0.59
                                 4.6
            Posts For   Tension Springs  3- 10  0.35  19.5  3.33 0.66 0.29  4-15  0.4  6.0  4.41 0.88 0.59  4-15  0.45  4.5  6.47 1.57 1.08                                                                       Tension Springs  Posts For
                                                        15
                                                                                     15
                                 9.1
                           15
                                                              9.0
                                                                                           6.7
                                                                                     20
                                                                       0.39
                                                        20
                                                                                                    0.74
                                          0.14
                           25
                                                                                           4.5
                                                                                                    1.47
                                                                       0.78
                                                              6.5
                                 7.5
                                          0.51
                         4- 15
                                                                       0.49
                                                                                           7.1
                                          0.31
                                                        25
                                                              13.9
                                                                                                    0.66
                                                                                     25
                                 16.9
                           25
          P.14-020         20  0.45  12.2  4.81 0.98 0.23  20  0.5  10.2  6.37 1.18 0.39  20  0.55  10.0  8.43 1.86  0.93                                                                                        P.14-020
                                                                                                    0.43
                                                                       0.29
                                                              17.5
                                                                                           15.2
                                                                                     35
                                                        30
                                 21.7
                           30
                                          0.18
                                                        40
                           40    30.0     0.13         5-15   24.0     0.22         5-15   3.9      3.14
                                                                                           6.9
                                                                                                    1.77
                                                              5.6
                                                                                     20
                                                                       1.27
                         5- 15
                                 5.7
                                          0.89
            Torsion   Springs  20  0.55  14.2  6.37 1.37  0.51  20  0.6  13.7  8.53 1.57  0.78  C-AWF  25  0.7  12.5  14.71 2.45  1.28                                                                            Springs  Torsion
                                                                                           9.6
                                                              8.9
                                 9.8
                                                                                     30
                                                                       0.49
                                                                                                    0.98
                                                        25
                                          0.35
                           25
                                                              17.3
                                                                                                    0.78
                                                                                           15.6
                                                                                     35
                                                                       0.39
                                                        30
                                 18.9
                                          0.26
                           30
                 C-AWU
                                                                                     40
                 (Spring Steel)  40  28.3  0.18         35    23.7     0.29  (Spring Steel)  6-20  19.2  0.64
                                                        40
                                                                       0.28
                                                                                           3.9
                                                                                                    4.51
                                                              24.5
                           50
                                 36.4
                                          0.14
          P.14-022  C-AUU  6- 20  14.4    1.18  C-AWS  6-20   6.7      2.06          25  0.9  6.0  23.54 5.88  2.94                                                                                              P.14-022
                                 9.6
                 (SUS304-WPB)
                                                                                           7.8
                                                                       1.47
                                                                                     30
                                                                                                    2.26
                                                        25
                                                              9.3
             Disc Springs  30  0.7  20.2  12.94 1.67 0.39  C-AUS  30  0.8  12.7  17.26 3.53 0.88  10-35  10.0  1.77                                                                                                Disc Springs
                           25
                                          0.78
                                              (Spring Steel)
                                                                                     35
                                                                       1.08
                                          0.56
                                                                                           12.0
                                                        35
                                                                                     40
                                                              15.6
                                                                                                    1.47
                           35
                                 28.8
                                              (SUS304-WPB)
                                                                                     50
                                                        40
                                                                                           16.4
                                                                       0.69
                                                                                                    1.08
                                                              18.7
                                 30.3
                                          0.37
                           40
                                                        45
                                                                                           8.7
                                                              20.6
                                                                                                    4.17
                                                                       0.68
                           45
                                 34.8
                                          0.32
                                                        55
                           50
                                                              9.1
                                                                       2.16
                                                                                     45
                                                                                           12.9
                                                                                                    2.81
                                          0.78
                                 18.8
          P.14-023       8- 35*  41.1     0.27         8-25   28.0     0.50          40  1.4  10.7  49.03 12.75  3.39                                                                                            P.14-023
                           40    23.8     0.62          30    12.5     1.57          50    15.2     2.39
                          (45)  0.9  28.3  18.63 3.92 0.52  35  15.4   1.27
                           50    32.6     0.45          40  1.0  19.2  24.52 4.9  0.98
                           60    41.7     0.35          45    22.2     0.88
                         10- 60  1.1  35.7  23.24 4.71 0.52  50  25.0  0.78
                              Load {kgf}=Load N×0.101972  55  28.6     0.70
                                                                       0.60
                                                        60
                                                              33.3
                 E Length sizes with ( ) are only applicable to the model   10-35  13.7  1.86
                  C-AWU.                                40  1.2  17.3  30.99 5.49 1.47
                 E Length sizes with * are only applicable to the model   60  31.6  0.78
                  C-AUU.
                 E Please visit MISUMI website for details of the models
                  available for sale.
                 Ordering  Part Number (1Type · 2Coil O.D. D) -  3Free Length L
                  Example           C-AWU3          -      10
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-AWU              2          tension spring         # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          14-017                 Tension Springs                                                                                                                                                               14-018
   1175   1176   1177   1178   1179   1180   1181   1182   1183   1184   1185