Page 1185 - MiSUMi 2025
P. 1185

Torsion Springs, Arm Angle (90°/135°/180°)





                                                                   M Material        S Surface Treatment
                                                                  SUS304-WPB               None

 14                                                                                                        14


 Springs                                                                                                   Springs



                      Free Angle 90°             Free Angle 135°         Free Angle 180°
                      C-UA90R  (Right Rotation)  C-UA135R  (Right Rotation)  C-UA180R  (Right Rotation)
 Round Wire   Coil Springs               90°±10°               135°±10°                180°±10°            Coil Springs  Round Wire
                                                                         C-UA180L  (Left Rotation)
                                                 C-UA135L  (Left Rotation)
                      C-UA90L  (Left Rotation)
 P.14-004                        L±0.5  Maximum Usage Angle                                               P.14-004
                                              4d         L±0.5          4d                       4d
 Tension   Springs    3Number of Coils n  2D±0.2  R±0.5  3Number of Coils n  2D±0.2  R±0.5  3Number of Coils n L±0.5  2D±0.2  R±0.5  Springs  Tension



 P.14-016               *The figure above shows the right-hand type.  EUse the torsion spring in the helix direction.  P.14-016

 Posts For   Tension Springs  1Type  2I.D.    3Number  4Wire   Alteration Type  Length   Arm Angle  Arm Angle  Arm Angle  Arm Angle  Arm Angle  Arm Angle   Tension Springs  Posts For
                        Part Number
                                                                                        Max. Usage Angle deg (°)
                                                                     Arm  Spring Constant (Torque) N·mm/deg
                                       of Coils
                                             Dia.
                                         n
                                              d
                                                                     L·R
                                   D
                                                                           90°
                                                                               135°
                                                                                          90°
                                                                                               135°
                                                                                                    180°
                                                                                     180°
                                              0.3
                                                                                                    58
                                                                         0.0289
                                                                                              60
                                                                                   0.0302
                                                                                         61
                                                                              0.0295
                                                          A
                                                                                         56
                                                                                              54
                                              0.3
                                                                                                    52
                                                                                   0.0314
                                                                              0.0304
                                                                         0.0295
 P.14-020                          2     5 3  0.4  (Single arm length specified)  20  0.0882  0.0900  0.0920  46  45  43  P.14-020
                                                          B
                                              0.4    (Single arm bending)  30  0.0912  0.0940  0.0970  42  40  39
                                                                                   0.0774
                                                                                         55
                                                                                              53
                                                                         0.0736
                                                                              0.0755
                                                                                                    51
                                   3
                                         4
                                                          C
                                              0.5
                                                                                                    41
 Torsion   Springs  C-UA90R (Right Rotation)  5  0.4  (Double arm length specified)  0.0617  0.0630  0.0643  71  68  66  Springs  Torsion
                                                                              0.1799
                                                                                   0.1845
                                                                         0.1756
                                                                                              42
                                                                                         44
                     Free Angle 90°
                                                          D
                                                                                              53
                                              0.5
                                                                         0.1471
                                                                                   0.1533
                                                                                                    51
                                                                              0.1501
                                                                                         54
                                                      (Single arm length
                                                                                                    52
                                                                         0.0700
                                                                                   0.0744
                                                                              0.0722
                                                                                         56
                                              0.4
                                                                                              54
                                         3
                 C-UA90L (Left Rotation)
                                                          E
                                              0.5  specified+Single arm bending)  0.1680  0.1732  0.1787  42  41  40
                                                                                   0.1425
                                                                                         57
                                                                                              54
                                                                         0.1357
                                                                                                    52
                                                                              0.1390
 P.14-022        C-UA135R (Right Rotation)  4  4 5  0.6  (Double arm bending)  40  0.2763  0.2831  0.2903  48  47  45  P.14-022
                     Free Angle 135°
                                                          F
                                                                                              67
                                                                              0.1161
                                                                                         69
                                              0.5
                                                                         0.1138
                                                                                                    65
                                                                                   0.1185
                                                     (Double arm length
 Disc Springs    C-UA135L (Left Rotation)  5  3 4  0.5  specified+Double arm bending)  50  0.1368  0.1409  0.1454  55  52  51  Disc Springs
                                                                              0.2363
                                              0.6
                                                                                              59
                                                                         0.2315
                                                                                         60
                                                                                   0.2413
                                                                                                    58
                                                   specified+Single arm bending)
                                                          G
                                                                                         47
                                                                                   0.2974
                                                                                              44
                                                                              0.2883
                                                                         0.2797
                                                                                                    42
                                                      (Single arm length
                                              0.6
                                                                                                    56
                                                                                   0.2373
                                                                                              58
                                                                              0.2314
                                                                                         60
                                                                         0.2259
                     Free Angle 180°
                                              0.8
                                                                                                    40
                                                                                         42
                                                                                              41
                                                                         0.6936
                                                                              0.7108
                                                                                   0.7289
                                                          H
                                                     (Double arm length
                                                                                              53
                                                                                         54
                                                                         0.5811
                                                                                   0.6056
                                                                              0.5931
                                                                                                    52
                                              0.8
                 C-UA180L (Left Rotation)
 P.14-023        C-UA180R (Right Rotation)  5  0.6  specified+Double arm bending)  0.1894  0.1933  0.1974  75  73  71  P.14-023
                                              0.6
                                                                                              52
                                                                                                    50
                                                                         0.2363
                                                                              0.2436
                                                                                   0.2512
                                                                                         56
                                         3        * No need to select here if there   0.7299  0.7523  0.7762  38  36  35
                                              0.8  is no need of alterations  0.5891  0.6037  0.6190  50  48  47
                                   6     4    1   *  40% discount from 30 PCS for   60  1.4045  1.4394  1.4760  42  40  39
                                         5    0.8  alterations           0.4939  0.5041  0.5147  63  61  60
                                              1                          1.1765  1.2008  1.2262  51  50  49
                 EThe spring constant is the reference value when the arm length is cut to L/2 and R/2.  1N=0.101972kgf   1deg=1° (Angle)
                 Ordering  Part Number (1Type · 2I.D. D)  -  3Number of Coils n  - 4Wire Dia. d
                  Example        C-UA135R5       -       3        -    0.6
                             Ordering  Part Number (1Type · 2I.D. D) - 3Number of Coils n - 4Wire Dia. d -  Alteration Type  -  LC-RC-LZ-LBC-RZ-RBC
                      Alterations  Example  C-UA135R5  -  3     -   0.6   -    B     -    LZ5-LBC90
                  Alterations  Additional arm length cutting process  Left Arm Bending  Right Arm Bending
                                                     270°  0° (Up)                             90° 0° (Up)
                                                                                           90°±10°
                                         (Right-Hand Type)  90°±10°     (Right-Hand Type)  180° (Down)
                                                180° (Down)  90°  LZ±0.5                     RZ±0.5  270°
                                                            L(LC)                              R(RC)
                             LC
                                                      270°  0° (Up)                            90° 0° (Up)
                    Spec.           RC                                                      90°±10°
                                         (Left-Hand Type)  90°±10°      (Left-Hand Type)   180° (Down)  270°
                                                             LZ±0.5
                                                 180° (Down)  90°  L(LC)                     RZ±0.5
                                                                                              R(RC)
                           Cut the arm length to LC, RC.  I LBC… Specify bending direction (See the figure above)  I RBC...Specify bending direction (See the figure above)
                           ELC≥3, RC≥3        E  Choose from LBC0, LBC90, LBC180 and LBC270  EChoose from RBC0, RBC90, RBC180 and RBC270
                           1mm increments  I LZ......  Specify bending position (1mm increments)  I RZ......Specify bending position (1mm increments)
                                              E  LZ≥3  L-LZ≥3                ERZ≥3  R-RZ≥3
 14-021                                                               Torsion Springs                   14-022
   1180   1181   1182   1183   1184   1185   1186   1187   1188   1189   1190