Page 1182 - MiSUMi 2025
P. 1182

Tension Springs Heavy Load, Double Round Hook O.D. 5-14                                         Product Overview                                             Posts for Tension Springs
                                                                                                                                                                                              Economy series




                                                                              M Material
                                                                              Spring Steel

           14                                                                                                             Economy series
                                                                                                                          Posts For

             Springs                                                                                                      Tension Springs




                                                                                                                           Popular specifications
                                                                     d
            Round Wire   Coil Springs             2D                                                                       Ultra-low price


          P.14-004                                                                                                         Excellent anti-rust performance
                                                              3L            F
            Tension   Springs  1Type  2Coil O.D. D   Wire Dia.   Under dynamic load  (Initial Tension)    Constant)
                                                                                               (Spring
                                                       Max. Displacement
                                 3Free Length L
                                                 d
                                                                         N
                                                          Fmax. Mm    Max. Load      N         N/mm                    Q Overview of MISUMI Economy series Posts For Tension Springs  Q Excellent anti-rust performance
          P.14-016                   5-15                   2.9                                 5.39                                  Hole Type           Groove Type
                                                            4.6
                                      20
                                                                                                3.43
                                                            6.4
            Posts For   Tension Springs  25      0.8        10.0        20.79       5.1         2.45                                                                            24h Salt Spray Test Results
                                                                                                1.86
                                                            8.4
                                      30
                                                                                                1.57
                                      35
                                                                                                1.18
                                      45
                                                            13.3
          P.14-020                    40                    11.4                                1.38                     Shape                                                               Blackened and
                                      50
                                                            15.2
                                                                                                1.03
                                     6-20                   3.7                                 6.57                                                                          Ferroferric Oxide   Protective Film  severely rusted
            Torsion   Springs         25                    5.3                                 4.61
                                                                                                3.53
                                                            6.9
                                      30
                                      35
                                                            8.3
                                                                                                2.94
                                      40         1.0        10.0        33.15       8.6         2.45
                                                                                                                        Tension
          P.14-022                    45                    10.8                                2.27                    Direction     Multi-direction  Vertical direction relative to the
                                      50
                                                            12.5
                                                                                                1.96
                                                                                                                                                        post for tension spring
             Disc Springs            8-25                   5.3                                 5.88                             · Two plane machining makes  · Stress in the spring hook part   Trivalent Chromate   Treatment  Slightly whitened
                                                                                                1.57
                                                            15.6
                                      60
                                                                                                4.31
                                      30
                                                            7.3
                                                                                                                                                                                               and no rust
                                                                                                                                  spring penetration easy
                                                                                                                                                      disperses
                                                            9.1
                                      35
                                                                                                3.43
                                                                                                                                                      prevents the spring position
                                                                                                                                  concentration of spring hook part
                                                            13.6
                                                                                                2.35
                                      45
          P.14-023   C-WAWT           40         1.2        11.0        41.19       9.81        2.56                    Features  · Large chamfer processing avoids stress  · The groove suspension
                                      50                    15.5                                2.06                             · Free tension direction  from shifting
                                      60                    18.8                                1.67
                                    10-30                   5.2                                 10.89
                                      35                    6.8                                 8.34
                                      40                    8.4                                 6.77                   QExample of Use
                                      45         1.6        10.0        77.47       20.59       5.69
                                      50                    11.6                                4.9
                                      60                    15.2                                3.73
                                      65                    17.0                                3.35                                   Hole Type                     Groove Type
                                    12-40                   6.6                                 13.04
                                      45                    7.7                                 11.18
                                      50         2.0        9.4        120.62       34.3        9.22
                                      60                    12.1                                7.16
                                      65                    13.1                                6.57
                                    14-40                   5.8                                 19.02
                                      45         2.3        7.0        154.95       45.11       15.59
                                      50                    8.4                                 13.14
                                      60                    10.9                                10.1
                                                                                     Load {kgf}=Load N×0.101972
                 Ordering  Part Number (1Type · 2Coil O.D. D) -  3Free Length L
                  Example          C-WAWT5          -      15
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-WAWT             2          tension spring         # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          14-019                 Tension Springs                                                                                                                                                               14-020
   1177   1178   1179   1180   1181   1182   1183   1184   1185   1186   1187