Page 1187 - MiSUMi 2025
P. 1187

Economy series  Product Overview  Disc Springs
 Disc Springs



                                                               Type   M Material S Surface Treatment H Hardness
                                                             E-SRBN
                                                                       50CrVA
 Economy series                                              E-SSRBN   SUS304     Parkerizing  42~52HRC
                                                                                      -
                                                                                               37~46HRC
 14                                                                                                        14
 Disc Springs
 Springs  Stock item can be shipped                                                                        Springs

 out in the same day

 Quality Assurance                                       2D                           t    (at 75% Deflection)
                                                                                            Load tolerance
 Round Wire   Coil Springs  Strong Compression Process   d                          0.3~1.1   +25%         Coil Springs  Round Wire
                                                                                              -7.5%
                                                                                              +15%
                                                                                     1.2~3
                                                                                              -7.5%
 P.14-004                                H0                 h            t                                P.14-004
 Tension   Springs  Q Features  1Type Part Number  Type  Tolerance   I.D. (d)   Tolerance   Thickness   Free Height  Tolerance  Deflection (h)  Deflection) N  Springs  Tension
                                                              Plate
                                                                                                 Load
                                                                                       Max.
                                                       (d)
                                          (D)
                                                                               (H0)
                                                                                                (at 75%
                                                                      (H0)
                          2O.D. (D)  3Load
                                                               (t)
                                                mm
                                                                       mm
                                         mm
 · Large stiffness, strong shock absorbing and vibration absorption ability, bearing large load with small deformation,
                                                                               mm
                                                                                       mm
                                                      mm
                            mm
                                                              0.3
 P.14-016  and suitable for small axial space requirements  8  A  -0.15  4.2  mm  0.55  0.25     119      P.14-016
                                          0
                                                                       0.6
                                    B
                                                                                        0.2
                                                                                                 210
                                                              0.4
                                                                       0.7
                                    A
                                                                                                 213
                                                                                        0.3
                             10
 Posts For   Tension Springs  · Using the same Disc Spring with different combinations can make the spring characteristics change in a large range  12.5  B  5.2  +0.15  0.5  0.75  0.25  323  Tension Springs  Posts For
                                                                      0.85
                                                                                       0.35
                                                                                                 294
                                    A
                                                6.2
 Q Difference between MISUMI Economy series and generic products on the market
                                                              0.7
                                                                                        0.3
                                    B
                                                                       1
                                                                                                 657
 P.14-020                    14     A     0     7.2    0      0.5      0.9    +0.1      0.4      274      P.14-020
                                                                                        0.3
                                                                       1.1
                                    B
                                                              0.8
                                                                                                 813
 Generic products on the market *  MISUMI Economy series  16  A  -0.18  8.2  0.6  1.05  -0.05  0.45  411
 Torsion   Springs  Surface treatment: blackening  Surface treatment: parkerizing  18  B  9.2  0.9  1.25  0.35  1029  Springs  Torsion
 24H Salt Spray Test Results
 48H Salt Spray Test Results
                                                              0.7
                                                                       1.2
                                    A
                                                                                                 568
                                                                                        0.5
                                    B
                                                               1
                                                                       1.4
                                                                                                 1274
                                                                                        0.4
                             20     A           10.2          0.8     1.35             0.55      745
 P.14-022                   22.5    B           11.2          1.1     1.55    +0.15    0.45      1520     P.14-022
                                                                                                 710
                                                                                       0.65
                                                                      1.45
                                                              0.8
                                    A
 Disc Springs  Above 85% of rusted area  Within 3% of rusted area  E-SRBN  B  -0.21  +0.18  1.25  1.75  +0.10  0.5  1950  Disc Springs
                                                                               -0.08
                                          0
                                                                       1.6
                                                                                        0.7
                                    A
                                                                                                 868
                                                              0.9
                                                                               -0.05
                  (50CrVA)
 times better than that of generic
 P.14-023  The antirust performance is 2 ~ 4   E-SSRBN  25  B  12.2  0  1.5  2.05  +0.15  0.55   2910     P.14-023
                                                                               -0.08
 products on the market  (SUS304)                                             +0.10
                             28     A           14.2           1       1.8     -0.05    0.8      1110
                                    B                         1.5     2.15             0.65      2850
 Q Dimensional Consistency Performance Test  31.5  A  16.3    1.25    2.15    +0.15     0.9      1920
                                                                                        0.7
                                                              1.75
                                    B
                                                                                                 3900
                                                                      2.45
                                                                                        1
                            35.5    A           18.3          1.25    2.25     -0.08    0.8      1700
                                                                                                 5190
                                                               2
                                                                       2.8
                                    B
 Generic products on the market *  MISUMI Economy series  A   1.5     2.65             1.15      2620
                             40                 20.4                          +0.20
 30PC Consistency Test (CPK)  50PC Consistency Test (CPK)  B  2.25    3.15     -0.10    0.9      6540
                                          0                                   +0.15
 Deviation of Spring Height (H0)  Deviation of Spring Height (H0)  A  -0.25  +0.21  1.75  3.05  -0.08  1.3  3660
 Small Deviation             45                 22.4   0                      +0.20
 CPK=1.48                           B                         2.5      3.5     -0.10    1        7720
 Large Deviation                                                              +0.15
 CPK=0.48  The dimensional          A                          2       3.4     -0.08    1.4      4756
 consistency of the product   50                25.4                          +0.20
 is 3 times higher than that        B                          3       4.1     -0.10    1.1     11964
 of generic products on the
 market          Ordering  Part Number (1Type · 2O.D. D · 3Load Type)
 Overlapping use can result in unstable performance  Ensure stable performance during overlapping use  Example  E-SRBN12.5B
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
 * Generic products on the market are similar products randomly purchased by MISUMI from online or offline markets  on website  1  2
 * The test data are obtained through testing by MISUMI, which are for reference only  E-SRBN  disc spring  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 14-023                                                                    Disc Springs                 14-024
   1182   1183   1184   1185   1186   1187   1188   1189   1190   1191   1192