Page 1192 - MiSUMi 2025
P. 1192

Contact Probe-Type Continuity                                                                                                                                       Reference Price

                Testing Device



                 Application Industries: Electronic & Electrical  Semiconductor

                 In this figure, the workpieces are placed on the jigs then transferred by two separate cylinders
                 and detected by two proximity sensors.
                 The contact probes are mounted on the actuator slider and taken to the inspection position
                 according to a sequence.
                 It is commonly used for continuity inspection and circuit testing of electronic circuits in the
                 semiconductor industry.
                                                                   01 Angle Plate × 1   02 Proximity Sensors × 2

















                                                                                                                           01 Angle Plate × 1 P.16-032               02 Proximity Sensors × 2 P.15-011

                                                                                                                                                 Height: 200mm                         Output Pattern: NPN
                                                                                                                                                 Length: 60mm                          (Normally Open)
                                                                                                                                                 C-AIKK200-100                         Detection Distance: 4.0mm
                                                                                                                                                                                       Detection Head Specification:
                                                                                                                                                                                       M8×1.0mm
                                                                                                                                                                                       C-2C08-N11
                                                                                                                                                      1,511                                        571

                                                                                                                                                          THB/pc                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1          1,511         1,511            1           571            571
                                                                                                                               4          1,284         5,136            4           486          1,944



                                                                                                                           03 Contact Probes × 2 P.15-056            04 Actuator × 1              P.01-075

                                                                                                                                                 Tip Shape: A Shape                    Standard
                                                                                                                                                 Probe O.D.: 0.8mm                     Base length: 100mm
                                                                                                                                                 C-NP58-A                              Single Long Block
                                                                                                                                                                                       Motor Bracket F0
                                                                                                                                                                                       C-KS4001-B1-100-F0

                                                                                                                                                          928                                 11,597
              04 Actuator × 1      03 Contact Probes × 2
                                                                                                                                                        THB/pack                                    THB/pc
                                                                                                                             Quantity     Unit price   Total price     Quantity     Unit price   Total price
                                                                                                                               1           928            928            1          11,597       11,597
                                                                                                                               4           789          3,156            4          11,244       44,976

                                                                                                                          * Product prices are without tax, please refer to quote on MISUMI official website for more details.
          15-005
   1187   1188   1189   1190   1191   1192   1193   1194   1195   1196   1197