Page 1191 - MiSUMi 2025
P. 1191

2025 Cost-Effective Solutions






                 Proximity Sensors, Square Body               Proximity Sensors, Shielded, Standard Cable
                 Rep Part: C-Q17-N01                          Rep Part: C-C04-N01





                 Index: 15 / Page: 15-009                     Index: 15 / Page: 15-010
                 Proximity Sensors Square Body    178 THB/pc  Proximity Sensors, Shielded, Standard Cable  1,847 THB/pc
                 It is an important component in the automation   It is an important component in the automation
                 system, its primary function is to detect objects   Qty  1-9  10~  system, its primary function is to detect objects   Qty  1-3  4~
                 without requiring any physical contact.  DC  -   15%  without requiring any physical contact.  DC  -   15%
                 Cables for Photo Microsensors   VS Standard  Fiber Sensors, Screw Mounting Type
                                                 32% OFF
                 Rep Part: EE-1010-MSM-2M                     Rep Part: E-MSMC31N




                 Index: 15 / Page: 15-019                     Index: 15 / Page: 15-023
                 Photo Microsensors Cable         108 THB/pc  Fiber Sensors, Screw Mounting Type   253 THB/pc
                 Accessories for Photo Microsensors.          Detect objects with small-sized beam
                                            Qty  1-29  30~                               Qty  1-4   5~
                                            DC   -    15%                                DC   -     30%
                 Photoelectric Sensors, Background            Area Sensors, Standard Type, IEC 61508 SIL2
                 Suppression Type                             Safety Level
                 Rep Part: E-MSMLS61N-2M                      Rep Part: E-MBF3SG10-8-N





                 Index: 15 / Page: 15-028                     Index: 15 / Page: 15-039
                 Photoelectric Sensors, Background Suppression Type  912 THB/pc  Area Sensors, Standard Type, IEC 61508 SIL2 Safety Level  2,655 THB/pc
                 Suitable for using in high and low frequency   Compact design, SIL2 safety level; ideal as a safety sensor for small automation
                 environment, with high resistance to interfering   Qty  1-3  4~  equipment with low-risk hazards. High precision and long detection range  Qty  1-3  4~
                 magnetic field             DC   -    15%     Detection Distance: 0.1~3m  DC  -     25%

                 Safety Light Curtains, Level 4, Blind-Zone-Free  Noise Filters Single Phase
                 Rep Part: E-LV4SLC10-32-N                    Rep Part: E-DNF-6





                 Index: 15 / Page: 15-043                     Index: 15 / Page: 15-051
                 Safety Light Curtains, Level 4, Blind-Zone-Free  10,559 THB/pc  Noise Filters Single Phase. Used for eliminating noise   797 THB/pc
                 Function: It can dynamically monitor the external devices (relays,   from power supply
                 contactors, etc.) connected to the grating output to prevent the   Qty  1-3  4~  Rated Current(A) 6  Qty  1-3  4~
                 failure of safety functions due to external equipment failure.  DC  -   20%  DC  -   15%
                 Industrial Power Distribution Units,         NP76 Series Contact Probes Min   VS Standard
                 Multi-Purpose Outlet                         Pitch 1.27mm, Stroke 6.0mm      80% OFF
                 Rep Part: E-P1M10-6                          Rep Part: C-NP76-A






                 Index: 15 / Page: 15-053                     Index: 15 / Page: 15-057
                 Industrial Power Distribution Units  526 THB/pc  Contact Probes. Used to check the continuity of an   1,084 THB/pack
                 Multi-Purpose Outlet                         electrical circuit
                                            Qty  1-3   4~     Allowable Current (A) 3    Qty  1-3   4~
                                            DC   -    15%                                DC   -     15%
                                                                                                        15-004
 15-003                                                                                                 15-004
   1186   1187   1188   1189   1190   1191   1192   1193   1194   1195   1196