Page 1194 - MiSUMi 2025
P. 1194

Economy series        Product Overview                                                               Product Overview                                                       Economy series
                  Proximity Sensors                                                                                                                                                         Proximity Sensors



                                                                                                                       · Advantage 3: Bend resistant cable for M8/M12 specifications
                   Economy series                              New                                                                           Q Bending Test Result
                                                               Specs
                   Proximity                                                                                                                   Sample name               Service life            Test result

                                                                                                                                                                                                 Without
                                                                                                                                                 MISUMI
                   Sensors                                                                                                                    Economy series    Bending 100,000 cycles           breaking
                                                                                                                                              Generic products
                                                                                                                                               on the market *      Bending 10,000 cycles        Breaking
                     High accuracy detection
           15        Use of oil resistant / bending resistant cable                                                                          * Generic products on the market are similar products randomly purchased by MISUMI from the market.  15
                                                                                                                                             * Test Method: Performed on a bending testing machine, ±90°, 60 cycles/minute, weight: 1kg
           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes                                      DC 3-Wire Type NPN Output                     QUsage Method                               Contact Probes  Power Distribution Units /   Sensors / Noise Filters /




                                                                                                                                 Input/Output Circuit Diagram
                                                                                                                                                                                              the magnetic flux
                                                                                                                                 Color of Lead Wire
                                                                                                                                                                                              concentrated in the
                                                                                                                                (Brown) + V  ZD: Surge Absorbing Zener   Q Shielded  Proximity   The shielded type has
                                                                                                                                               Diodes
                 Q Advantages of MISUMI Economy series Proximity Sensors
                                                                                                                                (Black) Output Load
                                                                                                                                                                                              front of the sensor,
                                                                                                                                                                                    Sensor
             Sensors   · Advantage 1: High accuracy detection                                                            Main Circuit  (Blue) 0V  Tr: NPN Output Transistor               Output  with the range of the   Sensors
                                                                                                                                             D: Diode for Power Supply
                                                                                                                                                                                              inductive magnetic
                                                                                                                        Internal Circuit  External Connection Example  Reverse Connection Protection  field toward the front of
                                                                                                                                                                       Detection Object       the proximity sensor.
          P.15-007       Generic products on the market *                MISUMI Economy series                         DC 3-Wire Type PNP Output                                              The unshielded coil   P.15-007
           Area Sensors /    Safety Light Curtains /   Safety Door Switches                                                      Input/Output Circuit Diagram           Q Unshielded  Proximity   flux can increase the   Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                                                                                                                                              detection distance, but
                                                                                                                                                                                              it is easy to be affected
                                                                                                                                 Color of Lead Wire
                                                                                                                                               Diodes
          P.15-036                           Uneven                                       Even winding                          (Brown) + V  ZD: Surge Absorbing Zener                Sensor  Output  by surrounding metals   P.15-036
                                                                                                                                                                                              because there is no
                                                                                                                                (Black) Output
                                             winding of
                                                                                                                                             Tr: PNP Output Transistor
                                             coils                                        of coil                        Main Circuit  (Blue) 0V  Load  D: Diode for Power Supply   Detection   protection sheath.
                                                                                                                                                                                              Attention is required
                                                                                          Stable
            Noise   Filters                  Inconsistent                                 detection                     Internal Circuit  External Connection Example  Reverse Connection Protection  Object  during installation.  Filters  Noise
                                             detection
                                             distance                                     distance
          P.15-050                                                                                                     QPrecautions                                                                              P.15-050
            Power Distribution   Units  * Generic products on the market are similar products randomly purchased by MISUMI from the market.  · Sensor Attenuation Coefficient                                     Units  Power Distribution
                                                                                                                                                                              within the range of the following formula.
          P.15-052  * The test data are obtained through testing by MISUMI, which are for reference only.                 Tested Material Attenuation Coefficient             The number of connected sensors (N) should be   P.15-052
                                                                                                                                        1.00
                                                                                                                           Fe360 Steel
                                                                                                                                                                              iL+(N-1)×i ≤ Upper limit value of control output of
                                                                                                                                        0.90
                                                                                                                          Chromium Nickel Alloy
                                                                                                                                                                              proximity sensor
                 · Advantage 2: Oil resistant cable for M8/M12 cable specifications
            Contact   Probes                                                                                              Stainless Steel  0.85                               VS-N×V ≤ R Operating voltage of load  Probes  Contact
                                           Cable Sheath Oil Resistance Test Result                                           Nickel     0.70                                    N: Number of connectable sensors
                                                                                                                                                                                VR: Output residual voltage of proximity sensor
          P.15-054                                                                                                           Brass      0.50          AND            Load       VS: Power voltage                P.15-054
                                                                                                                                                                                I: Current consumption of proximity sensor
                                                     Specification   MISUMI Economy series   Reference                      Copper      0.40          (Series                   iL: Load current
                          Test Item           Unit
                                                       Value         Measured Value           Standard                      Aluminum    0.40        Connection)               Note: Connection AND can supply power to the
                                                                                                                           14                      DC Wire Type 3             proximity sensor of (A) through the action of the
                           Tensile Strength   MPa    Above 12.0           18.4                                                   X  t=1mm                                     proximity sensor of (B), and the proximity sensor
                  Tensile                                                                    JIS K 6723                    12       d                                         of (A) sometimes generates an error pulse
                  Test                                                                                                     10                Iron                             (about 1ms) when the power is turned on.
                           Elongation          %     Above 300            431                                              8             (SPCC)                               Therefore, please pay attention to the loads
                           Tensile Strength                                                                               Detection Distance X (mm)  6  Stainless Steel       that require quick response, which may cause
                  Tensile   Residual Rate      %       ——                 99.8                                                             Brass                              false operation.
                  Test After                                                                 JIS K 6723                    4                                                  At least 3 sensors with current output can be
                  Oil      Elongation          %       ——                 81.5               70°C×500Hr                    2       Aluminum  Copper    OR            Load     connected as OR.
                           Residual Rate                                                                                                             (Parallel                Whether more than 4 sensors can be connected
                                                                                                                            0  5 10 15 20 25 30 35 40  Connection)            depends on different models.
                   The oil resistance test value of MISUMI Economy series product is much higher than the specification value.  The length of one side of detected object: d (mm)
          15-007
   1189   1190   1191   1192   1193   1194   1195   1196   1197   1198   1199