Page 1197 - MiSUMi 2025
P. 1197

Proximity Sensors, Shielded, Standard Cable /

                       Bend Resistant, Oil Resistant Cable



                                                 DC 3-Wire Type NPN Output   DC 3-Wire Type PNP Output
                                                 Input/Output Circuit Diagram  Input/Output Circuit Diagram
                                                            Color of Lead Wire          Color of Lead Wire
                                Standard Cable          D  (Brown) +V  Load     Tr  ZD  (Brown) +V
                                                                                      (Black) Output
                                                  Main Circuit  Tr  ZD  (Blue) 0V  Main Circuit  D  (Blue) 0V  Load
                                                          (Black) Output
                                                                                       100mA MAX.
                                                           100mA MAX.
                                Bend Resistant,   Internal Circuit  External Connection Example  Internal Circuit  External Connection Example
                                Oil Resistant    ZD: Surge Absorbing Zener Diodes  ZD: Surge Absorbing Zener Diodes
                                                                             Tr: PNP Output Transistor
                                                 Tr: NPN Output Transistor
                                Cable            D: Diode for Power Supply Reverse Connection Protection  D: Diode for Power Supply Reverse Connection Protection
                 Q  Standard Cable
 15                Detection Distance: 0.6mm                Detection Distance: 1.0mm                      15
                   C-C04-N01
                                                            C-C05-N01
 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  M4×0.5  M4×0.5  19 19  LEDLED  M5×0.5  M5×0.5  30  LEDLED  φ 2.8-2M  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                       25 25
                             25 25
                                                                      23 23

                                                                M8×1
                 Q  Bend Resistant, Oil Resistant Cable
                   Detection Distance 1.5mm                   Detection Distance 2mm  LED
                                                            C-C12-N01  (NPN)
                   C-C08-N01  (NPN)
 Sensors           C-C08-P01  (PNP)                         C-C12-P01  (PNP)                               Sensors
                           30                 φ 2.8-2M                  35                     φ 3.8-2M
 P.15-007            M8×1                                       M12×1                                     P.15-007
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  LED           LED                      Safety Door Switches  Safety Light Curtains /   Area Sensors /


                                                                           Short
                                                                          Circuit
                                                                                       Surface
                             35
                                                          Structure Temperature
                                                    Voltage
                           Distance
                                                                                 Current
 P.15-036        Part Number  Detection   Output Pattern  Operating  Protection   Operating    Protection  Overload    Detection   Cable Length  P.15-036
                                                                                       Material
                                                    φ 3.8-2M
                     M12×1
 Noise   Filters  C-C04-N01  0.6mm   3-Wire                                      120mA  POM      2m        Filters  Noise
                             (M4)
                            1.0mm
                                    DC
                 C-C05-N01
                                      LED
                             (M5)
                                   Type
 P.15-050        C-C08-N01  1.5mm   (NPN)  Including Output  30 VDC  IP67  +70°C  YES                     P.15-050
                                                      10
                                                                   -25°C
                             (M8)
                                                                    ~
                                         Cable   Mode
                                                      ~
 Power Distribution   Units  C-C08-P01  1.5mm   3-Wire                           220mA  ABS  Bend Resistant  Units  Power Distribution
                             2mm
                                          2 M
                                               (NO)
                 C-C12-N01
                                                                                               Cable 2m,
                            (M12)
                                                                                              Oil Resistant /
                                    DC
                             (M8)
                                   Type
                             2mm
 P.15-052        C-C12-P01  (M12)  (PNP)                                                                  P.15-052
                 Ordering   Part Number
 Contact   Probes  Example   C-C04-N01                                                                     Probes  Contact
                      Example              Shielded
 P.15-054                                                                                                 P.15-054
                                                           Proximity Sensors
                                                                   Output
                                           Detection Object
                           The shielded type has the magnetic flux concentrated in the front of the sensor,
                           with the range of the inductive magnetic field toward the front of the proximity sensor.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-C04-N01          2          proximity sensor       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                                Sensors                 15-010
   1192   1193   1194   1195   1196   1197   1198   1199   1200   1201   1202