Page 1200 - MiSUMi 2025
P. 1200

Proximity Sensors, Capacitive Type, Tantalum Capacitor (Ultra-High Speed)




                  New                         E-MSMC12 (shielded)           E-MSMC12 (unshielded)
                 Products                               58                             58
                                                1       54                      5      50
                                                       45                             40
                                                                  LED                           LED
                                               M12×1                    φ10.6  M12×1                  φ10.6
                                                          POT                           POT
                                                    4    SW17          φ4.0        4   SW17          φ4.0
                                                       48                            48
                                              E-MSMC18 (shielded)           E-MSMC18 (unshielded)
                                                        56                            56
                                                1       53       2              8      46       2
           15                                   M18×1             LED  φ4.5   M18×1             LED  φ4.5                                                                                                         15

           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  Detection   4  SW24  Output    Detection   4  SW24  Operation                                                                 Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                                                 POT
                                                                   POT



                      Part Number
                                            Distance
                                                                 Method
                                                                             Hz
                   E-MSMC12-N01-H     Size  (Adjustable)  Shield Type  NPN NO   Frequency   Cable Length  Voltage
             Sensors   E-MSMC12-P01-H  M12                       PNP NO                                                                                                                                            Sensors
                                             1~3mm
                                                      Shielded
                   E-MSMC12-N11-H
                                                                 NPN NO
                   E-MSMC12-P11-H            1~6mm    Unshielded  PNP NO    120
          P.15-007  E-MSMC18-N01-H           2~8mm    Shielded   NPN NO   (High Speed)  2m    10~30 VDC                                                                                                          P.15-007
                   E-MSMC18-P01-H
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  E-MSMC18-N11-H  M18  2~15mm  Unshielded  PNP NO                                                                                     Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                 NPN NO
                   E-MSMC18-P11-H
                                                                 PNP NO
          P.15-036  QWiring Diagram                                                                                                                                                                              P.15-036
                       DC 3-Wire Type NPN Output                  DC 3-Wire Type PNP Output
                       Input/Output Circuit Diagram
                                                                  Input/Output Circuit Diagram
            Noise   Filters   D  (Brown) +V                                (Brown) +V                                                                                                                             Filters  Noise
                                  Color of Lead Wire
                                                                             Color of Lead Wire
                                                                             100mA MAX.
          P.15-050      Main Circuit  Tr  ZD  (Black) Output  Load  Main Circuit  Tr  ZD (Black) Output  Load                                                                                                    P.15-050
                                 100mA MAX.
            Power Distribution   Units  ZD: Surge Absorbing Zener Diodes  ZD: Surge Absorbing Zener Diodes                                                                                                        Units  Power Distribution
                                (Blue) 0V
                                                                           (Blue) 0V
                                                                         D
                                 External Connection Example
                                                                   Internal Circuit
                                                                            External Connection Example
                        Internal Circuit
                       Tr: NPN Output Transistor
                                                                  Tr: PNP Output Transistor
                       D: Diode for Power Supply Reverse Connection Protection
          P.15-052  QAdvantages of using tantalum capacitors:     D: Diode for Power Supply Reverse Connection Protection                                                                                        P.15-052
                 1.  High frequency response: Tantalum capacitors usually have excellent
            Contact   Probes  2.  High stability: Tantalum capacitors remain highly stable over a                                                                                                                 Probes  Contact
                  high frequency response. They can handle frequencies higher than
                  100Hz.
                  wide temperature range. Their stability will not vary with ambient
                  temperature.                                                            Tantalum capacitors
                                                                                          have lower impedance
          P.15-054  3.  Long service life and high accuracy: Tantalum capacitors have a very   at 1KHz or above                                                                                                  P.15-054
                  long service life. Conventional tantalum capacitors typically have a
                  lifespan of over 10 years.
                 4.  High capacitance density: Tantalum capacitors feature high capacitance
                  density, enabling a large amount of charge to be stored in a very small
                  capacitor.
                 Disadvantages:
                 Compared to aluminum electrolytic capacitors, tantalum capacitors have   High-Frequency Performance Comparison:
                 smaller capacity and are more expensive.              Aluminum vs Tantalum Capacitors
                 Ordering     Part Number
                  Example   E-MSMC12-N01-H
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MSMC12-N01-H     2          proximity sensor       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          15-013                 Sensors
   1195   1196   1197   1198   1199   1200   1201   1202   1203   1204   1205