Page 1205 - MiSUMi 2025
P. 1205

Photo Microsensors Slot-Type, Pre-Wired /

 Economy series  Product Overview  Product Overview                                   Economy series
 Photo Microsensors    Connector                                                   Photo Microsensors


                 Q Slot-Type, Pre-Wired
 · Advantage 3 : Widened welding spot spacing of substrate, fully automatic welding process, and not easy to   K Shape  19  19 Operating status   L Shape
                                                             Operating status
                                                          indicator (red)
 short circuit                                        13.7  13.7  indicator (red)  7  7  13.6  13.6  7  7
                                                          Operating status Operating status
                                                          19
                                                       19
                                                       5
                                                                                   5
                                                         13.7
                                                                                5
                                                      13.7
                                                             2.9
                                                       5  2.9 5 indicator (red)indicator (red)  7  7  2.9  8.5  2.9  13.6 8.5  13.6  7  7
                                                                                   5
                                                                                5
                                                              Optical axis
                                                    8.5  8.5  13.8 2.9 5  Optical axis  2.9  8.5  2.9  8.5  Optical axisOptical axis  6.5  6.5
                                                           Optical axisOptical axis
 Generic products on the market *  MISUMI Economy series  26.2  11 8.5  26.2  11 8.5  13.8 2.9  15.5  15.5  9  9  15.5  15.5  9  9  Optical axisOptical axis  6.5  6.5
                                                                                    7.2
                                                                                       7.2
                                                   26.2  11  26.2  11  13.8  9.5  9.5  13.8  9.5  9.5  3.6  3.6  19  19 7.2 19 2- φ 3.2 Mounting Hole2- φ 3.2 Mounting Hole  3.3  3.3
                                                                                       7.2
                                                                                19 3.2 19
                                                                                    2-
                                                                                    4-R2
                                                                                       4-R2
                                                                                   19
                                                              Mounting Hole
                                                           Mounting Hole
                                                                                26.2
                                                                                   26.2
                                                  16  3.6  4  16  3.6  4  2- φ 3.8  2- φ 3.8   3.6  3.2  3.6  26.2  26.2 φ 3.2 Mounting Hole2- φ 3.2 Mounting Hole  3.3  3.3
                                                           2- φ 3.8  2- φ 3.8
                                                                                       4-R2
                                                                                    4-R2
                                                     16
                                                  16  3.6  4  4.1 3.6  4  4.1  Mounting HoleMounting Hole  7  3.2  7 19 3.2  19 Optical axisOptical axis
                                                           φ 2.8 Cable,
                                                               φ 2.8 Cable,
                                                                                    2-Waist-Shaped Hole for Mounting2-Waist-Shaped Hole for Mounting
                                                                                   Optical axisOptical axis
 Welding spot                                        6.5  6.5  φ 2.8 Cable, 2.8 Cable,   18.8  18.8  7  18.8  18.8  7  Operating status indicator (red)
                                                            Length 2m
                                                               Length 2m
                                                               φ
                                                        4.1
                                                                                      Operating status indicator (red)
                                                     4.1
                                                                                    2-Waist-Shaped Hole for Mounting2-Waist-Shaped Hole for Mounting
                                                            Length 2mLength 2m
                                                                                   Operating status indicator (red)Operating status indicator (red)
 spacing of                                          6.5  26 6.5  19 3.5 26 3.5 26  3.5  16  16  3.6  3.6  16  16  3.6  3.6  13.6  13.6
                                                      19
                                                      26
                                                                                  13.6
                                                                                      13.6
                                                         19
                                                             3.5
                                                                                     φ
                                                           Optical axis
                                                              Optical axis
                                                                              4.1
 substrate is                                      7  7 19  2- φ 3.8 Mounting Hole2- φ 3.8 Mounting Hole  6.5  4.1 φ 2.8 Cable, Length 2m2.8 Cable, Length 2m
                                                                                     φ
                                                                              4.1
                                                                                 6.5 φ 2.8 Cable, Length 2m2.8 Cable, Length 2m
                                                           Optical axisOptical axis
                                                                                 4.1
 The welding   widened to                    T Shape  7  7  14  Operating status indicator (red)Operating status indicator (red)  Y Shape 13.4 6.5  6.4  6.4
                                                                              6.5
                                                          2- φ 3.8 Mounting Hole2- φ 3.8 Mounting Hole
                                                          14
                                                                                   2.913.4
                                                          2.95 14
                                                             2.9 Operating status indicator (red)
                                                                                      2.9
                                                                                   2.913.4
                                                                                   5
                                                                   26
                                                                                5
 15  spot spacing   2.6mm, fixed                    26.2  26.2  8.5  8.5  3.6  5 14 5 26.2  26.2  8.5  8.5  3.6  Operating status indicator (red) 4 4  26 26 12.7  12.7  10.6  12.7  12.7  10.6  15.5  15.5  8.5  8.5  13.4 8.5  8.5  2- φ 3.5 Mounting Hole2- φ 3.5 Mounting Hole 6.4  6.4  2.8  6.6  6.6  2.8  6.6  6.6  15
                                                          2.95
                                                                                      2.9
                                                                                15.5 5
                                                                                   5
                                                                   3.2 26
                                                                                      Optical axis
                                                           Optical axisOptical axis
                                                             2.9
                                                                                   Optical axis
                                                                  4
 of substrate is
                                                                                          2.6
                                                                                             2.6
                                                           Optical axis
                                                                                   Optical axis
                                                                                      Optical axis
                                                              Optical axis
                                                                3.2
                                                                                      13.4
                                                                                   13.4
                                                                  4
 cable
                                                                                          2.6
                                                                                             2.6
                                                                                15.5
                                                                   3.2
                                                                                   13.4
                                                                                      13.4
                                                                3.2
 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  position, and   16  16  6.5 3.6  14 6.5 φ 2.8 Cable, 2.8 Cable,  2.4  2.4 for Mountingfor Mounting 10.6  25.4  25.4  3.6  3.6  7 7 25.4  25.4  3.6  3.6  2- 7 7  3.5  6.7 3.5  6.7  15.2  15.2  2.8  2.8  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                  6.2
                                                               6.2
 only 2.1mm
                                                                  6.2
                                                               6.2
                                                        3.6
                                                                       10.6
                                                                                   3.5 φ 3.5 Mounting Hole2- φ 3.5 Mounting Hole
                                                                2.4
                                                                   2.4
                                                       16
                                                            φ
 not easy to
                                                                                   6.7 3.5
                                                       16
                                                         Length 2mLength 2m
                                                            φ
                                                     4.1
                                                        4.1 φ 2.8 Cable, 2.8 Cable,
                                                                   19
                                                                      19
                                                                                   15.2 Optical axisOptical axis
                                                        6.5 Length 2mLength 2m
 short circuit
                                                        4.1
                                                     4.1
                                                                                   6.7
                                                                                   15.2 Optical axisOptical axis
                                                                   19
                                                     6.5
                                                                      19
                                                          14
                                                                2-Waist-Shaped Hole2-Waist-Shaped Hole
                                                           7
                                                          14
                                                        7
                                                       14
                                                            3
                                                         3
                                                                   2-Waist-Shaped Hole
                                                                2-Waist-Shaped Hole
                                                        7
                                                                                   Operating status indicator (red)Operating status indicator (red)
                                                           7
                                                                       for Mounting
                                                                   for Mounting
                                                            3
                                                                                   Operating status indicator (red)Operating status indicator (red)
                                                                                     φ
                                                                                  φ 2.8 Cable, Length 2m2.8 Cable, Length 2m
                                                                              4.1
                                                                                 4.1
                                                                                     φ
                                                                              4.1
                                                                                 4.1
                                                         Optical axis
                                                            Optical axis
                                                    7  7  7  7  3 Optical axisOptical axis  16  16  6.5  16  16  6.5 φ 2.8 Cable, Length 2m2.8 Cable, Length 2m
                                                                                 6.5
                                                                              6.5
 · Advantage 4 : Full automatic inspection, with guaranteed product quality
 Sensors         Slot-Type, Pre-Wired Photo Microsensors                                                   Sensors
                   Part Number
                             Shape Detection Distance Type Operation Mode
 Q Full automatic inspection equipment  Q13 tests completed at one time  C-MSX670N-2M K Shape  Output Method  Cable Lead-out
 P.15-007  Initialization Settings  Consumption Current Test (Normally Closed)  C-MSX671N-2M L Shape  Output  Light on when   independent outputs   P.15-007
                                             NPN
                                                           Equipped with 2
                 C-MSX672N-2M T Shape
                                                  energized,
                                                           at the same time
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  (Normally Closed) Load Current and Residual Voltage Test  C-MSX674N-2M Y Shape  5mm  Output  light off when   (switchable between   Standard 2m  Ordering  Part Number  Safety Door Switches  Safety Light Curtains /   Area Sensors /
                 C-MSX670P-2M K Shape
                                                  detected
                                                             Dark ON
                                             PNP
                 C-MSX671P-2M L Shape
                                                           and Light ON)
                 C-MSX672P-2M T Shape
 Pause Message
 Consumption Current Test (Normally Open)
 P.15-036  (Normally Open) Load Current and Residual Voltage Test  C-MSX674P-2M Y Shape  Example  C-MSX670N-2M  P.15-036
 Short Circuit Protection Test (Normally Closed)   Short Circuit Protection Test (Normally Open)  Q Slot-Type, Connector  19  19
 Noise   Filters  Power Supply Reverse Connection Protection Test  Tail Swing Test  K Shape  13.6  13.6  2- φ 3.2  6.7  6.7  L Shape 5 14 14 5  14 14 5 5  6.6  6.6  Filters  Noise
                                                          2-
                                                          19 φ 3.2
                                                      19
                                                           5
                                                       5
                                                          Mounting Hole
                                                          13.6
                                                              Mounting Hole
                                                      13.6
                                                                                           6.6
                                                                                               6.6
                                                                 6.7
                                                                     6.7
                                                          2- φ 3.2
                                                              2- φ 3.2
                                                           5
                                                       5 Optical
                                                              Mounting Hole
 Oscilloscope Frequency Test (Normally Open)  Oscilloscope Frequency Test (Normally Closed)  9 Optical  9  9 Optical  Mounting Hole  8.7 8.7  9  9  8.7 8.7  9  9  Optical axisOptical axis  15.5 15.5
                                                                                         15.5 15.5
                                                   axis
                                                       axis
                                                                                  Optical axisOptical axis
                                                               13.8 13.8
                                                           13.8 13.8
                                                  9 Optical
                                                   axis 22.2
                                                       axis
                                                                                   φ 3.2
 P.15-050  Test End                              22.2 22.2  13.2 13.2  6.2 6.2  5.5 5.5  22.2  13.2 13.2  6.2 6.2  5.5 5.5  Operating Operating   7.2 7.2  8.3 8.3  3.6 3.6  7.2 7.2  8.3 8.3  26.2 3.6 3.6  26.2  φ 3.2  7.2 7.2  7.2 7.2  0.7 0.7  6.5 6.5  0.7 0.7  6.5 6.5  P.15-050
                                                                               19
                                                                                   19
                                                                                       φ 3.2
                                                                                   φ 3.2
                                                              status
                                                          status
                                                                                   19
                                                                               19
                                                          Operating Operating
 Power Distribution   Units  * Generic products on the market are similar products randomly purchased by MISUMI from the market.  3.8 3.8  7  25.4 3.8 3.8  7  25.4  2- φ 3.2  0.7  14.7 14.7  6.2 6.2  3.2 3.2  14.7 14.7  6.2 6.2  19 3.2 3.2  Operating status indicatorOperating status indicator  Units  Power Distribution
                                                                                   19
                                                                               19
                                                          indicator indicator
                                                                                       4-R3.5
                                                                                   4-R3.5
                                                                               26.2
                                                              status
                                                                                   26.2
                                                          status
                                                               0.7
                                                          indicator indicator
                                                                                   19
                                                                                   4-R3.5
                                                                                       4-R3.5
                                                               0.7
                                                                   0.7
                                                                                   4-R1
                                                      19
                                                                                       4-R1
                                                          19
                                                           4-R1
                                                               4-R1
                                                      25.4
                                                          25.4
                                                                                   4-R1
                                                          19
                                                      19
                                                                                       4-R1
                                                           4-R1
                                                               4-R1
                                                          2- φ 3.2
                                                                                  Operating status indicatorOperating status indicator
                                                                               14
                                                                                   14
                                                              Mounting Hole
                                                          2- φ 3.2
                                                              2- φ 3.2
                                                              Mounting Hole
                                                          Mounting Hole
 P.15-052                                          7   7  Mounting Hole     3.8 3.8  14 3.8 3.8  14       P.15-052
 QUsage Method                               T Shape   5   5              Y Shape 5 5  2.9 2.9  5 5
                                                                             2.9 2.9
                                                           5
 Contact   Probes  QMounting Method  M3 Screw  QConnector Type  22.2 22.2  9  9  5 22.2 22.2  Optical   Optical   6.2 6.2  13  13  4.5  4.5 4-R1.6  6.5 6.5  6.5 6.5  Optical   Optical  15.5 15.5  2.6 2.6  15.5 15.5  2.6 2.6  Probes  Contact
                                                             axis
                                                         axis
                                                                                      axis
                                                                                  axis
                                                         9
                                                         Optical
                                                                                  Optical
                                                                         4.5
                                                                     4.5
                                                                                      Optical
                                                                     4-R1.6
                                                             Optical
                                                              13
                                                         axis
                                                             axis
                                                                                      axis
                                                                                  axis
                                                         9
                                                                         4-R1.6
                                                                     4-R1.6
                                                              13
                                                             6.2 6.2
                                                            4-R1 6.3 6.3
                                                                      6.3 6.3
                                                                          6.3 6.3
                                                            4-R1
                                                                4-R1
                                                                                    7
                                                                                  Mounting HoleMounting Hole
                                                                        2-Waist-Shaped
                                                                4-R1
 · When fixing the body with   · Plugging and unplugging steps of connector  6.2 6.2  6.2 6.2  6.3 6.3  Operating Operating   0.7  2-Waist-Shaped   2-R1  7 2-R1  2- φ 3.2   2- φ 3.2   0.7 0.7  0.7 0.7
                                                                                  2- φ 3.2
                                                                                      2- φ 3.2
                                                                        Hole
                                                             status
                                                         status
                                                                    Hole  0.7
 P.15-054  Spring Washer  Hook                       3.8 3.8  13.7 3.8  Operating Operating  19  2-Waist-Shaped 2-Waist-Shaped   7 2-R1 7  Mounting HoleMounting Hole  P.15-054
                                                                                    7
                                                                    for Mounting for Mounting
                                                          13.7
                                                                        Hole
                                                                     19
 screws, use M3 screws,                               13.7 3.8 indicator indicator  0.7  Hole  0.7
                                                         status
                                                             status
                                                                            2-R1 7
                                                          13.7
                                                                    for Mountingfor Mounting
                                                         indicator indicator
                                                      13.7
                                                          13.7
 φ6mm washers and   Flat Washer   1 Insert the connector directly into   Wiring Tab  13.7  3 3  13.7  3 3  19  19  21.7 21.7  6.7 6.7  7  21.7 21.7  7  6.7 6.7
 control the tightening   (O.D. φ6mm)  the sensor until the connector tab is
 torque below 0.5N·m  locked in place by the sensor hook.  26  26  6.6 6.6  26  26  6.6 6.6  6.2 6.2  14 6.2 6.2  Operating status indicatorOperating status indicator
                                                                                   14
                                                                                   Operating status indicatorOperating status indicator
 QWelding (Sensor)                                       7 7  7 7            3.8 3.8  14  3.8 3.8  14
 · If welding directly on the terminal, please strictly follow the   5N or Less  Slot-Type, Connector Photo Microsensors
 conditions given below.  2 When pulling out, make sure that   Part Number  Shape Detection Distance Type Operation Mode  Output Method  Cable Lead-out
 Welding   Sensor  1.5mm  enough force is applied to release   C-MSX670N K Shape
 Temperature  260℃ or Less  the connector tab from the hook.   C-MSX671N L Shape  NPN   Equipped with 2
 Welding   3S or Less  Then pull it off.  C-MSX672N T Shape  Output  Light on when   independent outputs
 Time  Welding   C-MSX674N Y Shape              energized,    at the same time   EE-1010-MSM 2M
 Welding   Refer to the   Position  Precautions: Make sure to hold the connector when   C-MSX670P K Shape  5mm  light off when   (switchable between   EE-1010-MSM 3M
 Position  right diagram  C-MSX671P L Shape  PNP   detected  Dark ON
 plugging and unplugging it. In addition,   C-MSX672P T Shape  Output  and Light ON)  Ordering  Part Number
 do not hold terminals or cables.   C-MSX674P Y Shape                            Example
 Otherwise, it will cause poor contact.  ESelect compatible cables with connector in P.15-019.  C-MSX672P
                                                                                Sensors                 15-018
   1200   1201   1202   1203   1204   1205   1206   1207   1208   1209   1210