Page 1206 - MiSUMi 2025
P. 1206

Photo Microsensors Slot-Type Ultra-Compact, Pre-Wired /

                                                                                                                                                                                              Economy series
                       Sensor Cables                                                                                   Product Overview                                                    Fiber Optic Sensors


                 Q Slot-Type Ultra-Compact, Pre-Wired
                                   K Shape                            L Shape
                                                                                   13.8
                                                                                   13.8
                                            13.4
                                                                                13.8
                                         13.4 13.4
                                        13.4  13.4                              13.8 13.8       6 6  6 6 6
                                                                                    5 5 5
                                         5 5  5 5 5  2 2  2  2  2  6 6  6 6 6    5 5
                                                  7.5 Optical axis
                                                  7.5 Optical axis
                                                 7.5 Optical axis
                                               7.5 Optical axis
                                     5.8  5.8  5.8  5.8  5 5.8  7.5 Optical axis  5.8  5.8  11.2  11.2  5.8  5.8  5.8  Optical axis
                                                                                        Optical axis
                                                                                        Optical axis
                                                                                        Optical axis
                                                                                       10
                                                                                       10
                                                                                     Optical axis
                                   12  12  5 12  12  12  2- φ  2- φ 3.0    11.2  11.2  11.2  10  10  10  Operating
                                                   2- φ 3.0
                                                                                          Operating
                                                                                          Operating
                                                                                       Operating
                                                   Mounting Hole
                                     5  5  5    2- φ 3.0  2- φ 3.0 3.0  Mounting Hole  2 2  2  2  2  Operating   4 4  4  4  4
                                                                                          status
                                                   Mounting Hole
                                                Mounting Hole
                                                                                          status
                                                                                       status
                                                Mounting Hole
                                                                                          indicator (red)
                                                              φ 2.5 Cable,
                                                                                          indicator (red)
                                                              φ 2.5 Cable,
                                                   Operating
                                                              φ 2.5 Cable,
                                                                                          indicator (red)
                                      2            Operating   φ 2.5 Cable,            3 status  status
                                                                                       indicator (red)
                                                   Operating
                                                                                       3
                                                Operating
                                   2 2  2  2    Operating   φ 2.5 Cable,            3 3  3 indicator (red)
                                                              Length 2m
                                                   status
                                                               Length 2m
                                        4.2
                                                   status
                                                              Length 2m
                                        4.2
                                                status
                                                           Length 2m
                                     4.2  4.2   status  status   Length 2m
                                     4.2
                                                                                       6 Optical axis
                                                   indicator (red)
                                                                                        Optical axis
                                                                                        Optical axis
                                                   indicator (red)
                                            19
                                                                                     Optical axis
                                                                                       6
                                                   indicator (red)
                                                indicator (red)
                                         19  19  indicator (red)             12.3  12.3  12.3  12.3  12.3  6 6  Optical axis
                                            19
                                                                                       6
                                         19
                                            24
                                         24  24                              2- φ 3 2- φ  φ 2.5 Cable,
                                            24
                                         24
                                                                                2- φ
                                                                             2- φ 3
                                                                                2- φ 3 3 3
                                                                                       φ 2.5 Cable,
                                                                                       φ 2.5 Cable,
                                                  Optical axis
                                                  Optical axis
                                                                                    φ 2.5 Cable,
                                                                              Mounting
                                                  Optical axis
                                                                              Mounting
                                               Optical axis
                                                                                       Length 2m
                                                                             Mounting
                                                                                       Length 2m
                                                                                    Length 2m
                                                                          Mounting
                                                                                       Length 2m
                                   6 6  6  6  6  Optical axis             Mounting  φ 2.5 Cable,
                                                                                    8 8 Length 2m
                                                                                Hole
                                                                                 8 8
                                                                                Hole
                                                                             Hole Hole  8
                                                                             Hole
                                   F Shape                   11.8     R Shape                   11.8  11.8
                                                                                                   11.8
                                                                                                11.8 11.8
                                                                                   13.5
                                                          11.8 11.8
                                                                                   13.5
                                                                                       1.0
                                        1.0
                                                                                       1.0
                                                                                13.5
                                                                                    1.0
                                                                                                  6 6
                                        13.5 13.5
                                        1.0
                                     1.0  1.013.5  13.5   11.8  11.8            13.5 13.5  1.0   6.2  6 6 6
                                            13.5
                                                                                    1.0
                                     1.0
           15                      12  12  2 2  7.5  7.5  12  12  12  2  2  2  7.5  7.5  7.5  5 5  5 5 5 5.8  5.8  Optical axis  3 3  6 6  3 3 3  6.2  6.2 R1.5  Optical axis Operating 5.8  5.8 5 5 5.8  5 5 5  7.5  2 2  7.5  12  12  2  7.5  2  2  7.5  7.5  12  12  12  R1.5  R1.5 6.2 3 3  3 3 3  15
                                                             6 6 6
                                                                                                 6.2
                                                                                              6.2
                                                5.8
                                                                                              6.2
                                                5.8
                                               5.8
                                                                6.2
                                                                6.2
                                                                                                R1.5
                                                                                             R1.5 R1.5
                                                             6.2
                                                                          Optical axis
                                                 Optical axis
                                                                          Optical axis
                                                                          Optical axis
                                                 Optical axis
                                                                              5.8
                                                Optical axis
                                                                       Optical axis
                                                                              5.8
                                             Optical axis
                                                                R1.5
                                                             R1.5
                                                             R1.5 R1.5
           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  2 2  φ 1.8  φ 1.8  2  2  2  φ 1.8  φ 1.8  φ 1.8  4 4 4  4.2 Optical  Optical  Length 2m  3.7  5 5  3.7  5  5  5  indicator (red) status 4.2  φ 1.8  φ 1.8  4.2  φ 1.8  φ 1.8  2 2  φ 2.5 Cable, 3.7  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                                                5
                                                                                                5
                                                 Operating
                                                 Operating
                                              Operating
                                                                                                5
                                                 Operating
                                                                                             5 5
                                                                             Operating
                                                                                                 3.7
                                                                            Operating
                                                                         Operating
                                              Operating
                                                                          Operating
                                                                                                 3.7
                                                                                              3.7
                                                 status
                                                                                              3.7
                                                 status
                                              status  status
                                              status
                                                                               status
                                                                                     4.2 φ 1.8
                                                                            status status
                                                                           status
                                                                                           2
                                                                                            2
                                                                                              φ 2.5 Cable,
                                                 indicator (red)
                                                                                           2
                                                 indicator (red)
                                                                                              φ 2.5 Cable,
                                                 indicator (red)
                                                                3.7
                                                                                              φ 2.5 Cable,
                                              indicator (red)
                                                                           indicator (red)
                                              indicator (red)
                                                                           indicator (red)
                                                                3.7
                                                                          indicator (red)
                                                                                           φ 2.5 Cable,
                                                                                     4.2
                                                             3.7
                                                                        indicator (red)
                                                                                               Length 2m
                                              4.2
                                                                                              Length 2m
                                                                                  4.2
                                                                                           Length 2m
                                                                                               Length 2m
                                              4.2
                                              4.2
                                                                                            Length 2m
                                           4.2
                                                    φ 2.5 Cable,
                                                    φ 2.5 Cable,
                                                 φ 2.5 Cable,
                                                    φ 2.5 Cable,
                                                 φ 2.5 Cable,
                                               Optical
                                                     Length 2m
                                                     Length 2m
                                               Optical
                                                     Length 2m
                                            Optical
                                                  Length 2m
                                                                            Optical axis
                                                                            Optical axis
                                                                        Optical axis
                                                                           Optical axis
                                               axis
                                                                         Optical axis
                                               axis
                                            axis
                                            axis axis
                                      4 4
                                                                                     4 4 4
                                           6.7
                                           6.7
                                                                                    6.7
                                                                                    6.7
                                           6.7
                                        6.7
                                                                                 6.7
                                   U Shape 6.7 13.6 13.6     6 6 6               6.7 4 4  6.7                          QAdvantages
                                            13.6
                                            13.6
                                        13.6
             Sensors               L16  L16  5.8  5.8  L16  L16  L16  5.8  5.8  5.8  5 5  5 5 5 2  2  11.5 Optical axis  6 6  Advantage 1                                                                          Sensors
                                                2
                                                2
                                                2
                                                11.5 Optical axis
                                                11.5 Optical axis
                                                11.5 Optical axis
                                             11.5 Optical axis
                                                   Operating
                                                   Operating
                                                  Operating
                                               Operating
                                                Operating
                                                   status
                                                   status
                                                status  status
                                                   indicator (red)
                                                   indicator (red)
                                               indicator (red)
                                                indicator (red)
                                       2- φ 3 3 3
                                    2- φ 3 2- φφ 3
                                    2-
          P.15-007                Mounting  2- φ  4.2 8 8 8  4.2 status  indicator (red)                                Save maintenance time, with optional function to set the reference value tracking cycle  P.15-007
                                                   φ 2.5 Cable,
                                                   φ 2.5 Cable,
                                                φ 2.5 Cable,
                                     Mounting
                                     Mounting
                                                   φ 2.5 Cable,
                                     Mounting
                                                φ 2.5 Cable,
                                  Mounting
                                                   Length 2m
                                              4.2
                                              4.2 Length 2m
                                                   Length 2m
                                       Hole
                                                   Length 2m
                                       Hole
                                    Hole Hole
                                    Hole
                                           4.2
                                                Length 2m
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  6 6  6  6  6  8 8  3.3  3.3  Optical axis      Generic products on the market *                MISUMI Economy series                Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                3.3
                                                3.3
                                                3.3
                                                 Optical axis
                                                 Optical axis
                                                 Optical axis
                                              Optical axis
                                                                                                                                                                                           stable detection
                                                                                                                                                                       of luminosity
                                                                                                                            of luminosity
                                                                                                                                                not stop until burnout
          P.15-036  Slot-Type Ultra-Compact, Pre-Wired Photo Microsensors  Cable Lead-out                                   Target value        No warning, detection does   Target value   Normal light reception and   P.15-036
                    Part Number
                              Shape Detection Distance Type Operation Mode Output Method
                 C-MSX950N-2M  K Shape                               Standard 2m                                                       Correction
                 C-MSX951N-2M
                              L Shape
            Noise   Filters  C-MSX951N-2M-R L Shape  Output  Equipped with  Cable 2m, Bend Resistant                                Reduced induction  Correction  Correction      Correction  Correction  Correction  Filters  Noise
                                             NPN
                                                          2 independent
                 C-MSX952N-2M
                                                                                                                                    of light received
                              F Shape
                 C-MSX953N-2M  R Shape           Light on when   outputs at the                                                          Reduced induction  Correction  Correction  Reduced induction  Correction stops
                                                                                                                                                                                of light received
                                                                                                                                         of light received
                                                           same time
                                                  energized,
          P.15-050  C-MSX954N-2M  U Shape  5mm   light off when   between Dark   Standard 2m                                                  Reduced induction                      Reduced induction  Reduced induction  Normal light reception  P.15-050
                                                           (switchable
                                                                                                                                                                                      of light received
                 C-MSX950P-2M
                              K Shape
                                                                                                                                              of light received
                                                  detected
            Power Distribution   Units  C-MSX952P-2M  F Shape  Output  and Light ON)  Ordering  C-MSX954N-2M            Threshold                  Reduced induction  Threshold                  Alarm is triggered  Units  Power Distribution
                 C-MSX951P-2M
                              L Shape
                                                                                                                                                                                           of light received
                                                             ON
                                             PNP
                                                                                                                                                   of light received
                                                                                            Part Number
                 C-MSX953P-2M
                              R Shape
                                                                                                                                                                                                 Detection stops
                                                                                 Example
                 C-MSX954P-2M
                              U Shape
                                                                                                                                                       Reduced induction
                                                                                                                                                       of light received
          P.15-052                                                                                                                                 Degree of soiling                            Degree of soiling  P.15-052
                 Q Sensor Cables                                       M Material
            Contact   Probes                  7.5±0.2                  Copper, PVC      15±2 semi-stripped                                                                                                        Probes  Contact
                                             1 2                                           Pull open 2~3 Hook           Advantage 2
                                                                                                     P2
          P.15-054                           3                                                      Wiring Tab                                                                                                   P.15-054
                                             4                                                 35±5
                                               P1                        Length (m)                                     Dual-screen display for clear visibility
                                             (Length Tolerance: +100mm)
                              Connector  Number of
                                                                      Sheath  Length
                                                              Conductor
                    Part Number  Specification  Cores  P1  P2  Cable Rated   Cross Section Material  (m)                    Generic products on the market *                MISUMI Economy series
                                                       Voltage
                 EE-1010-MSM-2M  EE-1001    4  Female  Cutting and   30V  AWG28  PVC  2  Ordering  Part Number          Single-screen display                                             Dual-screen display
                                                                                                  5N
                 EE-1010-MSM-3M  Same Series  Joint  Stripping               3   Example  EE-1010-MSM-2M
                 Usage Method
                                    Q  Connection cable plugging and   Hook
                                                                Hook
                         Photo       unplugging method           Wiring Tab
                                                                 Wiring Tab
                         Microsensors  1 Insert the connection cable directly into the   Precautions:  Make sure to hold
                                     sensor until the connector tab is locked in   the connector
                                     place by the sensor hook.                     when plugging and
                                                                                   unplugging it. In
                     Photo                                      5N                 addition, do not
                 Microsensors       2 When pulling out, make sure that enough   5N  hold terminals or                                                                                       Light reception value
                                                                                   cables. Otherwise,
                     Cable           force is applied to release the connector     it will cause poor                                                                         Threshold
                                     tab from the hook.
                                     Then pull it off.                             contact.
          15-019                 Sensors
   1201   1202   1203   1204   1205   1206   1207   1208   1209   1210   1211