Page 1201 - MiSUMi 2025
P. 1201

Proximity Sensors, Capacitive Type




                  New                         E-MSMC12 (shielded)           E-MSMC12 (unshielded)
                 Products                               58                             58
                                                1       54                      5      50
                                                       45                             40
                                                                  LED                           LED
                                               M12×1                    φ10.6  M12×1                  φ10.6
                                                          POT                           POT
                                                    4    SW17          φ4.0        4   SW17          φ4.0
                                                       48                            48
                                              E-MSMC18 (shielded)           E-MSMC18 (unshielded)
                                                        56                            56
                                                1       53       2              8      46       2
 15                                             M18×1             LED  φ4.5   M18×1             LED  φ4.5  15

 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  Detection   SW24  POT  Output    4 Detection   POT  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /
                                                                                       SW24
                                                    4


                                                  Distance
                      Part Number
                                                                         Method
                                                                                     Hz
                    E-MSMC12-N01        Size     (Adjustable)  Shield Type  NPN NO   Frequency   Cable Length
 Sensors            E-MSMC12-P01        M12                             PNP NO                             Sensors
                                                  1~3mm
                                                             Shielded
                    E-MSMC12-N11
                                                                        NPN NO
                    E-MSMC12-P11                  1~6mm     Unshielded  PNP NO
 P.15-007           E-MSMC18-N01                  2~8mm      Shielded   NPN NO        50         2m       P.15-007
                    E-MSMC18-P01
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  E-MSMC18-N11  M18  2~15mm  Unshielded  PNP NO   Safety Door Switches  Safety Light Curtains /   Area Sensors /
                                                                        NPN NO
                    E-MSMC18-P11
                                                                        PNP NO
 P.15-036        QWiring Diagram                                                                          P.15-036
                       DC 3-Wire Type NPN Output                  DC 3-Wire Type PNP Output
                                                                  Input/Output Circuit Diagram
                       Input/Output Circuit Diagram
 Noise   Filters              D  (Brown) +V                                (Brown) +V                      Filters  Noise
                                  Color of Lead Wire
                                                                             Color of Lead Wire
                                                                             100mA MAX.
 P.15-050               Main Circuit  Tr  ZD  (Black) Output  Load  Main Circuit  Tr  ZD (Black) Output  Load  P.15-050
                                 100mA MAX.
 Power Distribution   Units  ZD: Surge Absorbing Zener Diodes     ZD: Surge Absorbing Zener Diodes         Units  Power Distribution
                                                                         D
                                                                           (Blue) 0V
                                (Blue) 0V
                                 External Connection Example
                                                                            External Connection Example
                        Internal Circuit
                                                                   Internal Circuit
                       Tr: NPN Output Transistor
                                                                  Tr: PNP Output Transistor
                       D: Diode for Power Supply Reverse Connection Protection
 P.15-052        QCapacitive Sensor Attenuation Coefficient       D: Diode for Power Supply Reverse Connection Protection  P.15-052
                   Detective Material
 Contact   Probes  General Structural Steel  Attenuation Coefficient  Detective Material  Attenuation Coefficient  Probes  Contact
                                               1
                                                                   Water
                                                                                          1
                                                                   Wheat
                                                                                         0.8
                                               1
                     Carbon Steel
                     Stainless Steel          0.92                 Wood                  0.7
 P.15-054            Silicon Wafer            0.92                 Glass                 0.6              P.15-054
                        Brass                 0.88                 Paper                 0.55
                      Aluminum                0.99                  Oil                  0.4
                       Ceramic                0.85                  PVC                  0.4
                                                                    PE                   0.37
                 Detecting distance is specified for steel. For other materials, use the attenuation coefficient to calculate the effective distance.
                 Ordering     Part Number
                  Example    E-MSMC12-N01
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  E-MSMC12-N01       2          proximity sensor       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                                Sensors                 15-014
   1196   1197   1198   1199   1200   1201   1202   1203   1204   1205   1206