Page 1199 - MiSUMi 2025
P. 1199

Proximity Sensors, Long Detection Range, Unshielded, Screw-in Type





                                              DC 3-Wire Type NPN Output     DC 3-Wire Type PNP Output
                                             Input/Output Circuit Diagram   Input/Output Circuit Diagram
                                                         Color of Lead Wire             Color of Lead Wire
                                                     D  (Brown) +V  Load        Tr  ZD  (Brown) +V
                                               Main Circuit  Tr  ZD  (Blue) 0V  Main Circuit  D  (Blue) 0V  Load
                                                                                      (Black) Output
                                                       (Black) Output
                                                                                       100mA MAX.
                                                        100mA MAX.
                                              Internal Circuit  External Connection Example  Internal Circuit  External Connection Example
                                              ZD: Surge Absorbing Zener Diodes  ZD: Surge Absorbing Zener Diodes
                                              Tr: NPN Output Transistor     Tr: PNP Output Transistor
                                              D: Diode for Power Supply Reverse Connection Protection  D: Diode for Power Supply Reverse Connection Protection
                 M8 Connector Type                           M12 Connector Type
 15                            28.528.5  45.045.0                      32.5 32.5  50.050.0                 15

 Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  M8×1  M8×1  6 6  5.05.0  M12×1  M12×1  8 8  8.58.5  Contact Probes  Power Distribution Units /   Sensors / Noise Filters /







                                                                                   Short   Overload    Detection
                              Detection
                                                           Operating   Protection   Operating
 Sensors         C-C08-N01-3  Distance                      Voltage  Structure Temperature  Protection  Current  Material  Sensors
                   Part Number
                                                                                                 Surface
                                                                                   Circuit
                                           Output Pattern
                               1.5mm
                                        (NPN)
 P.15-007        C-2C08-N01-3  2mm   DC 3-Wire Type                                                       P.15-007
                                         (M8)
                 C-2C08-N11-3
                               4mm
 Area Sensors /    Safety Light Curtains /   Safety Door Switches  C-C08-P01-3  1.5mm  DC 3-Wire Type     Safety Door Switches  Safety Light Curtains /   Area Sensors /
                 C-2C08-P01-3
                                                                           -25°C
                                                             10
                                         (M8)
                                                  in
                                                      Mode
                                                              ~
                                                                             ~
 P.15-036        C-2C08-P11-3  2mm      (PNP)    Screw- Output  30VDC  IP67  +70°C  YES   220mA   ABS     P.15-036
                                                      (NO)
                                                 Type
                               4mm
                                     DC 4-Wire Type
                 C-2C12-N11-4
 Noise   Filters               8mm      (NPN)                                                              Filters  Noise
                                         (M12)
                 C-2C12-P11-4  8mm   DC 4-Wire Type
                                        (PNP)
 P.15-050                                (M12)                                                            P.15-050
 Power Distribution   Units  ESelect compatible cables with connector in P.15-015.                         Units  Power Distribution
                 Ordering
                            Part Number
                  Example
                            C-2C12-N11-4
 P.15-052                                                                                                 P.15-052
                      Example            Unshielded
 Contact   Probes                                                                                          Probes  Contact
 P.15-054                                                        Proximity Sensors                        P.15-054
                                                                      Output
                                             Detection
                                               Object
                                The unshielded coil flux can increase the detection distance, but it is susceptible
                                to the influence of surrounding metals because there is no protection sheath.
                                Attention is required during installation.
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-C08-N01-3        2          proximity sensor       # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
                                                                                Sensors                 15-012
   1194   1195   1196   1197   1198   1199   1200   1201   1202   1203   1204