Page 1198 - MiSUMi 2025
P. 1198

Proximity Sensors, Long Detection Range, Shielded /

                       Unshielded, Bend Resistant, Oil Resistant Cable



                                                 DC 3-Wire Type PNP Output  DC 3-Wire Type NPN Output
                                                 Input/Output Circuit Diagram  Input/Output Circuit Diagram
                                                              Color of Lead Wire        Color of Lead Wire
                                                           (Brown) +V               D  (Brown) +V  Load
                                                     Tr
                                                                                      (Black) Output
                                                           (Black) Output
                                                         ZD
                                                   Main Circuit  100mA MAX.   Main Circuit  Tr  ZD  100mA MAX.
                          Shielded                       D  (Blue) 0V  Load           (Blue) 0V
                                                  Internal Circuit  External Connection Example  Internal Circuit  External Connection Example
                                                  ZD: Surge Absorbing Zener Diodes  ZD: Surge Absorbing Zener Diodes
                                                  Tr: PNP Output Transistor  Tr: NPN Output Transistor
                                      Unshielded  D: Diode for Surge Reverse Connection Protection  D: Diode for Power Supply Reverse Connection Protection
                 Q  Shielded
           15      Detection Distance 2mm                    Detection Distance 4mm                                                                                                                               15
                   C-2C08-N01  (NPN)
                                                             C-2C12-N01  (NPN)
                   C-2C08-P01  (PNP)
                                                             C-2C12-P01  (PNP)
           Sensors / Noise Filters /  Power Distribution Units /   Contact Probes  M8×1  M8×1  30  30  φ 2.8-2M φ 2.8-2M  M12×1  M12×1  35  35  φ 3.8-2M φ 3.8-2M                                                Contact Probes  Power Distribution Units /   Sensors / Noise Filters /




                 Q  Unshielded         LED  LED                              LED  LED
             Sensors   Detection Distance 4mm                Detection Distance 8mm                                                                                                                                Sensors
                                                             C-2C12-N11  (NPN)
                   C-2C08-N11  (NPN)
                   C-2C08-P11  (PNP)
                                                             C-2C12-P11  (PNP)
          P.15-007     4  30  30           φ 2.8-2M               8  8  35  35    φ 3.8-2M                                                                                                                       P.15-007
                                                                                     φ 3.8-2M
                                              φ 2.8-2M
                          4
           Area Sensors /    Safety Light Curtains /   Safety Door Switches  M8×1  M8×1  M12×1  M12×1                                                                                                            Safety Door Switches  Safety Light Curtains /   Area Sensors /
          P.15-036                  LED  LED                               Short   LED  LED  Detection                                                                                                           P.15-036
                                                                                       Surface   Cable Length
                                                                          Circuit
                  Part Number  Detection   Output Pattern  Operating  Protection   Operating    Protection  Overload    Material
                            Distance
                                                                                 Current
                                                    Voltage
                                                          Structure Temperature
            Noise   Filters  C-2C08-N01  2mm   3-Wire                                                                                                                                                             Filters  Noise
                                               DC
                             (M8)
                                               Type
                 C-2C12-N01  4mm              (NPN)
          P.15-050  C-2C08-P01  (M12)          DC                                                                                                                                                                P.15-050
                             2mm
            Power Distribution   Units  C-2C12-P01  (M12)  Output Including  (PNP)  30VDC  IP67  -25°C   YES  220mA  ABS  Oil Resistant /                                                                         Units  Power Distribution
                             (M8)
                                              3-Wire
                                               Type
                             4mm
                                                                                               Cable 2m,
                                                     10~
                                                                    ~
                                   Mode   Cable
                             4mm
                                               DC
          P.15-052  C-2C08-N11  (M8)  (NO)  2M  3-Wire             +70°C                     Bend Resistant                                                                                                      P.15-052
                                               Type
                             8mm
                 C-2C12-N11  (M12)            (NPN)
            Contact   Probes  C-2C08-P11  4mm   3-Wire                                                                                                                                                            Probes  Contact
                                               DC
                             (M8)
                                               Type
                             8mm
                 C-2C12-P11
          P.15-054           (M12)            (PNP)                                                                                                                                                              P.15-054
                 Ordering   Part Number
                  Example   C-2C12-P01
                            Q  Shielded                         Q  Unshielded
                      Example
                                               Proximity
                                               Sensors                                    Proximity
                                                                                          Sensors
                                                      Output
                                                                                              Output
                                 Detection                            Detection
                                  Object                               Object
                              The shielded type has the magnetic flux   The unshielded coil flux can increase the detection distance,
                              concentrated in the front of the sensor, with the   but it is susceptible to the influence of surrounding metals
                              range of the inductive magnetic field toward the   because there is no protection sheath.
                              front of the proximity sensor.     Attention is required during installation.
          15-011                 Sensors
   1193   1194   1195   1196   1197   1198   1199   1200   1201   1202   1203