Page 1176 - MiSUMi 2025
P. 1176

Round Wire Coil Springs, Deflection O.D. Referenced,

                       Stainless Steel, Ultra Heavy Load                                                               Technical Calculation Excerpted from GB/T 23935-2009                   Economy series
                                                                                                                                                                                                      Springs



                                                          O.D. D         Free Length L    M Material
                                                               0
                                                      φ10 or Less  -0.5mm  50 or Less  ±1.5mm  SUS304-WPB
           14                                         φ12 or More  -0.8mm  60 or More ±2.5mm  (Imported from Japan)
                                                               0

             Springs


                                        d  2D                     2D   d
                                                  F                       F
            Round Wire   Coil Springs           3L                     3L



                                            Closes Ends
                                                                     Closes Ends
          P.14-004                       (*Both Ends Not Ground)   (Both Ends Ground)
            Tension   Springs  QFmax. (Allowable Deflection)=L×Fa%
                 E O.D. Referenced Type is manufactured giving priority to the outer diameter, with the inner diameter for reference only.
                                                                    F
                                 2Coil O.D. D
                      1Type     3Free Length L  Wire Dia.    Solid Length  max.  N {kgf}         Fa%
                                                d
                                                                                  max.
          P.14-016                   4- 10     0.65      10.3      3.75      12.3      {1.3}
                                                                   2.5
                                                         7.0
                                       15
                                                                             18.4
                                                                                       {1.9}
                                                0.7
            Posts For   Tension Springs  5-   5  0.75    14.4      1.25      24.5     {0.63}
                                      20
                                                                                       {2.5}
                                                                   5.0
                                                0.6
                                                                             6.1
                                                         2.9
                                       10
                                                                                       {1.3}
                                                                   2.5
                                                         6.9
                                               0.75
                                                                             12.3
                                                0.8
                                                         9.8
          P.14-020                     15      0.85      13.4      3.75      18.4      {1.9}
                                      20
                                                                             24.5
                                                                                       {2.5}
                                                                   5.0
                                      25        0.9      17.8      6.25      30.6     {3.12}
                                                                   2.5
                                                                             24.5
                                                         6.8
                                                                                       {2.5}
                                                0.9
                                     6-10
            Torsion   Springs          15       1.0      10.5      3.75      36.8      {3.8}
                                       20
                                                         14.6
                                                                   5.0
                                                                                       {5.0}
                                                                             49.0
                                                1.1
                                      25
                                                                                       {2.5}
                                                         6.9
                                                                   2.5
                                                1.1
                                     8- 10      1.1      17.9      6.25      61.3     {6.26}
                                                                             24.5
          P.14-022                     15       1.2      14.0      3.75      36.8      {3.8}
                                                         9.9
             Disc Springs  C-UBB    10-10       1.3      14.5      6.25      61.3      {6.3}     25
                                       20
                                                                             49.0
                                                                   5.0
                                                                                       {5.0}
                                                1.3
                                       25
                                                                                       {2.5}
                                                                   2.5
                                                1.3
                                                                             24.5
                                                         7.2
                                                1.4
                                                         10.2
                                                                                       {3.8}
                                                                             36.8
                                                                   3.75
                                      15
                                                                   5.0
                                                                             61.3
                                                         16.1
                                                                                       {6.3}
                                       25
          P.14-023                     20       1.5      13.9      6.25      49.0      {5.0}
                                                1.5
                                      30        1.6      20.4      7.5       73.5      {7.5}
                                    12-15       1.5      9.4       3.75      36.8      {3.8}
                                       20       1.6      12.4      5.0       49.0      {5.0}
                                       30       1.8      20.3      7.5       73.5      {7.5}
                                    13-15       1.8      9.5       3.75      73.5      {7.5}
                                      20        1.9      12.9      5.0       98.1     {10.01}
                                      25        2.0      17.0      6.25     123.0     {12.55}
                                      30        2.1      20.5      7.5      147.0     {15.0}
                                       40       2.3      28.2      10.0     196.0     {20.0}
                                    16-20       2.1      12.1      5.0       98.1     {10.01}
                                      30        2.4      21.0      7.5      147.0     {15.0}
                                    20-25       2.9      16.7      6.25     184.0     {18.8}
                                      60        3.5      44.6      12.0     353.0     {36.02}
                 E The values of solid length are for reference only. There   kgf (Load)= N/mm (Spring Constant)×0.101972×F (Deflection)
                  may be some variations depending on the lot.                       Load (kgf)=Load N×0.101972
                 E Always use within the allowable deflection Fmax.(mm).
                 E The number of coils is a reference value. There may be
                  some variations depending on the lot.
                 Ordering  Part Number (1Type · 2Coil O.D. D) -  3Free Length L
                  Example           C-UBB4          -      10
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-UBB              2          coil spring            # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
          14-013                Round Wire Coil Springs                                                                                                                                                        14-014
   1171   1172   1173   1174   1175   1176   1177   1178   1179   1180   1181