Page 1175 - MiSUMi 2025
P. 1175

Round Wire Coil Springs, Deflection O.D. Referenced,

                       Stainless Steel, Heavy Load




                                                          O.D. D         Free Length L    M Material
                                                               0
                                                      φ10 or Less  -0.5mm  50 or Less ±1mm  SUS304-WPB
                                                               0
 14                                                   φ12 or More  -0.8mm  60 or More ±2mm  (Imported from Japan)  14

 Springs                                                                                                   Springs


                                         2D                      2D
                                      d         F                    d
 Round Wire   Coil Springs                    3L                      3L  F                                Coil Springs  Round Wire



 P.14-004                                                                                                 P.14-004
                                          Closes Ends              Closes Ends
                                       (*Both Ends Not Ground)   (Both Ends Ground)
 Tension   Springs  Q  Spring Constant 2.0~4.9N/mm:          Q  Spring Constant 2.9~9.8N/mm:               Springs  Tension
                  Fmax. (Allowable Displacement)=L×Fa%
                                                               Fmax. (Allowable Displacement)=L×Fa%
                 E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
                                                              the inner diameter for reference only.
                  the inner diameter for reference only.     E O.D. Referenced Type is manufactured giving priority to the outer diameter, with
 P.14-016         1Type   2Coil O.D. D   Wire   Solid    F   N {kgf}   Fa%  1Type  2Coil O.D. D   Wire   Solid    F   N {kgf}   Fa%  P.14-016
                                                                                Dia.
                                    Dia.
 Posts For   Tension Springs  3Free Length L  0.4  Length max.  3.4 max. {0.7}  3Free Length L  0.45  Length max.  4.4 max. {0.9}  Tension Springs  Posts For
                                                                                d
                                    d
                                                                        4- 5*
                                                                                         1.5
                                                                                                {0.45}
                                                                                    2.7
                                            1.75
                                        2.2
                            4- 5*
                                                   {0.35}
                                                                                            8.8
                                    0.5
                                                                                    3.8
                                            3.5
                                                                                0.5
                               10*
                                                                           10*
                                        4.9
                                                                                         3.0
                                                6.8
                                                                           15
                                                                                0.6
                                        7.5
                                                                                                {0.45}
                                                                                            4.4
                                                                                    3.3
                               20
                                                                                         1.5
                                    0.6
                                                13.7
                                                    {1.4}
                                            7.0
 P.14-020                      15  0.55  11.1  5.25  10.3  {1.05}       5- 5*   0.55  8.1  4.5  13.2  {1.35}  P.14-020
                            5- 5*  0.45  2.25  1.75  3.4  {0.35}         10     0.6  4.65  3.0  8.8  {0.9}
                                                                                    4.65
                                                                                0.6
                                                6.8
                             10*   0.65  3.13  5.25  10.3  {1.05}          15   0.75  11.81  4.5  13.2  {1.35}
                                                    {0.7}
                                    0.5
                                            3.5
                                                                                         7.5
                                                                                            22.1
                                                                           25
                                                                                                {2.25}
 Torsion   Springs             20  0.65  8.45  10.5  13.7  {2.45}       6- 5*   0.65  3.2  1.5  17.7  {0.9}  Springs  Torsion
                                        8.45
                               15
                                                                                            8.8
                                                    {1.4}
                                            7.0
                                                                                    3.9
                                                                                                {1.8}
                                                                                         3.0
                                                                           10
                                                                                0.7
                                    0.7
                               30
                                        11.9
                                                24.0
                               35
                                                                                         6.0
                                                                           20
                                                                                0.9
                                                                                            35.3
                                                                                    9.7
                                                                                                {3.6}
                                                4.9
                                                    {0.5}
                            6- 5*  0.75  16.5  12.25  20.6  {2.1}          15   0.85  7.7  4.5  26.5  {2.7}
                                            1.7
                                   0.55
                                        2.7
                                                                           25
                                                                                                {4.5}
                                    0.7
 P.14-022                      10  0.75  5.6  3.5  10.8  {1.1}          8-10    1.0  15.5  7.5  44.1  {5.41}  P.14-022
                                                                         30
                                                                                         9.0
                               15
                                                    {1.6}
                                        7.4
                                                15.7
                                            5.2
                                                                                            53.0
                                                                                    15.5
                                                                                1.0
 Disc Springs     C-UM         25  0.85  12.8  10.5  25.5  {2.6}  35  C-UH    15  0.9  15.9  4.5  26.5  {2.7}  30  Disc Springs
                                                                                            17.7
                                            7.0
                                        7.4
                                                                                                {1.8}
                                   0.75
                                                                                         3.0
                               20
                                                                                0.9
                                                20.6
                                                                                    5.3
                                                    {2.1}
                                                                                    5.3
                                            8.7
                                                                                                {3.6}
                                                                                    11
                                                                                1.1
                                                                           20
                                                                                         6.0
                                                                                            35.3
                                                    {3.2}
                                   0.85
                                                31.4
                                        12.8
                               30
                                                                                    11
                                                                                            44.1
                                                                                                {4.5}
                                                                                1.1
                                                                           25
                                                                                         7.5
                                                36.3
                               35
                                        16.7
                                                    {3.7}
                                            12.2
                                    0.9
                                                                                1.2
                                                                                            53.0
                                                                           30
                                                                                                {5.4}
                                                                                         9.0
                                    0.9
                                        16.8
                                            14.0
                                                41.2
                                                    {4.2}
                               40
                                                                                    9.3
                                                                                         6.0
 P.14-023                   8-10   0.85  6.4  3.5  10.8  {1.1}          10-15   1.1  6.9  4.5  26.5  {2.7}  P.14-023
                                                                           20
                                                                                1.2
                                                                                                {3.6}
                                                                                            35.3
                                        7.9
                                                    {1.6}
                                                15.7
                                            5.3
                                    0.9
                               15
                               20   0.9  7.9  7.0  20.6  {2.1}             25   1.2  9.3  7.5  44.1  {4.5}
                               25   0.9  7.9  8.8  25.5  {2.6}             30   1.3  12.7  9.0  53.0  {5.4}
                               30   1.0  12.0  10.5  31.4  {3.2}           35   1.4  17.5  10.5  61.8  {6.3}
                               35   1.0  12.0  12.3  36.3  {3.7}        13-15   1.5  9.2  4.5  44.1  {4.5}
                            10-10   0.9  5.2  3.5  10.8  {1.1}           20     1.5  9.2  6.0  58.8  {6}
                               15   1.0  7.3  5.3  15.7  {1.6}             25   1.5  9.2  7.5  73.5  {7.5}
                               20   1.0  7.3  7.0  20.6  {2.1}           30     1.8  18  9.0  88.3  {9}
                               25   1.1  10.5  8.8  25.5  {2.6}          50     2.0  28.5  15.0  147.0  {15}
                               30   1.1  10.5  10.5  31.4  {3.2}        16-45   2.2  25.1  13.5  132.4 {13.51}
                            13-15   1.2  8.4  5.3  15.7  {1.6}          20-30   2.3  13.8  9.0  132.4 {13.51}
                               20   1.3  11.1  7.0  20.6  {2.1}          35     2.5  18.8  10.5  154.9 {15.81}
                               25   1.3  11.1  8.8  25.5  {2.6}          40     2.5  18.8  12.0  176.5 {18.01}
                             40     1.4  15.1  14  41.2  {4.2}
                            20-30   1.9  13.3  10.5  52.0  {5.3}           45   2.8  29.4  13.5  199.1 {20.32}
                            kgf (Load)=N/mm (Spring Constant)×0.101972×F (Deflection)  E Both ends marked with * are not ground.
                                                             ICalculation method of coils (reference value):
                                            Load (kgf)=Load N×0.101972  Total number of coils=solid length÷Wire diameter (d)-1
                                                                        Effective coils=Total number of coils-2
                                                             * The number of coils is a reference value. There may be some variations depending
                                                              on the lot.
                                                             E The values of solid length are for reference only. There may be some variations
                                                              depending on the lot.
                                                              And if it is used under the limit condition of solid length, the spring may be
                                                              deformed, or damaged after using only a limited number of cycles.
                                                             E Always use within the allowable deflection Fmax.(mm).
                 Ordering  Part Number (1Type · 2Coil O.D. D) -  3Free Length L
                  Example           C-UM4           -      5
 14-011                                                    Round Wire Coil Springs                      14-012
   1170   1171   1172   1173   1174   1175   1176   1177   1178   1179   1180