Page 1400 - MiSUMi 2025
P. 1400

20       Casters / Adjuster Pads (Leveling Mounts)                                                           Workpiece Reversal Device





                                                                                                                       Application Industries: Automotive part Packing
                   Casters With                                                                                                            Electronic & Electrical
                   Leveling
                   Mounts                                                                                              This figure shows a device that turns the workpiece
                                                                                                                       front and back, then transfers it to the conveyor.               Reference Price

                   P.20-030     Heavy Load Nylon Wheel  Heavy Load Nylon Wheel                                         It is commonly used for workpieces in the reversal
                                    (Plate Type)
                                                     (Screw-in Type)
                                     P.20-030          P.20-030                                                        section to shorten the production interval, and is widely
                                                                                                                       used in the processing and manufacturing industries of
                   Adjuster pads                  New                New               New                             electronic components and automobile parts.
                                                  Specs
                                                                                       Specs
                                                                     Specs
                   (Leveling                                                                                          01 Casters Swivel Type × 4 P.20-011                 02 Bracket × 1               P.19-041
                   Mounts)
                                                                                                                                          Wheel Material: Polypropylene                         Profile Size: 4040
                                                                                                                                          Wheel Diameter: 75mm                                  Length: 38mm
                                                                                                                                          Mounting Height: 105.8mm
                                                                                                                                                                                                LBL5050-40
                                                                                        PVC Pad Fixed Bolt,
                   P.20-031      Nylon Pad Fixed Bolt,   Nylon Pad Swivel Bolt,    PVC Pad Fixed Bolt,     Heavy Load, Base 2 Holes       C-CJWJ75-P
                                                                         Heavy Load
                                                       Light Load
                                    Medium Load
                                     P.20-032          P.20-033           P.20-034          P.20-035
                                                                                                                                                     149                                                   48
                                New               New                New               New
                                Specs             Specs              Specs             Specs                                                         THB/pc                                              THB/pc
                                                                                                                        Quantity     Unit price   Total price                Quantity    Unit price   Total price
                                                                                                                          1           149            149                       1           48             48
                                                                                                                          10          127          1,270                      30           41          1,230
                                Rubber / PU Pad Fixed Bolt,    Rubber Pad Fixed Bolt,    Rubber Pad Fixed Bolt,     Rubber / Nylon Pad Fixed Bolt,
                                     Heavy Load       Medium Load   Light Load / Ultra Light Load  Super Light Load
                                     P.20-036          P.20-037           P.20-038          P.20-039
                                                  New                New               New
                                                  Specs              Specs             Specs





                                Rubber Pad Swivel Bolt,    Metal Pad Fixed Bolt,    Metal Pad Fixed Bolt,   Metal Pad Fixed Bolt,
                                    Heavy Load        Heavy Load        Medium Load   Medium Load, Base 4 Holes / 1 Hole
                                     P.20-040          P.20-041           P.20-042          P.20-043








                                                                                                                                                                          03 Leveling Mounts × 4 P.20-037
                                 Metal Pad Fixed Bolt,     Metal Pad Swivel Screw,
                                 Light Load, Base 1 Hole  Heavy Load
                                     P.20-044          P.20-044                                                                                                                                Thread Material: Steel
                                                                                                                                                                                               Thread Length: 100mm
                                                                                                                                                                                               Width: 45mm
                                                                                                                                                                                               Thread Specification: M10
                                                                                                                                                                                               C-CFJGN10-100
                                                                                                                                                                                                           49

                                                                                                                                                                                                         THB/pc
                                                                                                                                                                             Quantity    Unit price   Total price
                                                                                                                                                                               1           49             49
                                                                                                                                                                              30           42          1,260

          20-003                                                                                                     * Product prices are without tax, please refer to quote on MISUMI official website for more details.  20-004
   1395   1396   1397   1398   1399   1400   1401   1402   1403   1404   1405