Page 1402 - MiSUMi 2025
P. 1402

Economy series
                                       Product Overview
                2025 Cost-Effective Solutions                                                                          Product Overview                                                       Economy series
                  Casters
                                                                                                                                                                                                      Casters

                 Casters Plate Type,             VS Standard  Casters Plate Type,             VS Standard
                 Medium Load Urethane Wheel          60 % OFF  Medium Load PP Wheel               47 % OFF                Economy series
                 Rep Part: C-CJLK100-U                        Rep Part: C-CJWJ100-P
                                                                                                                          Casters                                                       New

                                                                                                                                                                                        Specs
                                                                                                                          Load Range: 70daN~550daN
                 Index: 20 / Page: 20-009                     Index: 20 / Page: 20-011
                 Medium Load Urethane Wheel (Fixed Type),  Zinc-plated SPHC body for rust resistance.  184  THB/pc   Medium Load PP Wheel (Swivel Type),  Zinc-plated SPHC body for rust resistance.  175  THB/pc
                 -  Various mounting heights: 105.8 / 129.3 / 155.5,   -  Various mounting heights: 105.8 / 129.3 / 155.5,   High-quality Material
                  Wheel diameters available: φ75, φ100, φ125  Qty  1-9   10 ~  Wheel diameters available: φ75, φ100, φ125  Qty  1-9   10 ~
                 - High load-bearing capacity  DC  -    15%   - Good stiffness, smooth movement, little deformation  DC  -    15%
                                                                                                                           Strong and Durable Structure
                 Casters Screw-in Type,          VS Standard  Caster Screw-in Type, Medium Load TPR Wheel
                 Medium Load Nylon Wheel             69 % OFF                                                              Smooth Rotation
                 Rep Part: C-CJTN100-N                        Rep Part:  C-CJFN100-T




                                                                                                                       Q Usage difference between MISUMI Economy series and MISUMI Standard products
                 Index: 20 / Page: 20-014                     Index:  20  / Page:  20-016
                 Nylon Casters Swivel Screw-in Type, Zinc-plated SPHC body for rust resistance.  195  THB/pc   Medium Load Red TPR  Caster Screw-in Type, Zinc-plated SPHC body for rust resistance  168  THB/pc
                 -  Various mounting heights: 102.3 / 126.4 / 152.4,    -  Various mounting heights: 102.3 / 126.4 / 152.4,
                  Wheel diameters available: φ75, φ100, φ125  Qty  1-9   10 ~  Wheel diameters available: φ75, φ100, φ125  Qty  1-9   10 ~  MISUMI Standard products              MISUMI Economy series
                 - Good stiffness, smooth movement, little deformation  DC  -    15%  - Smooth movement with bearings in turning and wheel parts DC  -    15%
                 Casters Plate Type, Heavy Load Urethane Wheel,   Leveling Mounts Nylon Pad   VS Standard
                 Cast Iron Core                               Fixed Bolt, Medium Load             80 % OFF
                 Rep Part:  E-CSTK150-U                       Rep Part: C-CFJLM60-10-100                                Appearance and
                                                                                                                        specification
                                                                                                                        differences

                                                                                                                                                     Japanese standard According          American standard According to
                                                                                                                                                     to Japanese JIS standard             American ANSI ICWM standard
                 Index:  20  / Page:  20-024                  Index: 20 / Page: 20-032
                 Casters Plate Type, Heavy Load Urethane Wheel, Zinc Plated Q235 body material  for rust resistance  925  THB/pc   Leveling Mounts Nylon Pad, Bolt material: Stainless   64  THB/pc
                 - Type : Fixed, Swivel, Swivel with Stopper  Steel / Steel.
                 - Various mounting heights: 190.5 and 239.5,  Wheel diameters available: φ150, φ200  Qty  1-  3    4 ~  Thread size: M8~M24 / Thread length: 50~200mm /   Qty  1-  29    30 ~
                 - High Allowable Load: 500~550 (daN)  DC  -    15%  Pad diameter: φ50~100mm  DC  -    15%
                 Leveling Mounts PVC Pad Fixed   VS Standard  Leveling Mounts Rubber Pad      VS Standard
                 Bolt,  Heavy Load                   78 % OFF  Fixed Bolt,  Light load            82 % OFF
                 Rep Part: C-CPVC60-10-100                    Rep Part: C-CFJSNS50-12-80





                 Index: 20 / Page: 20-034                     Index: 20 / Page: 20-038
                 Leveling Mounts PVC Yellow Pad, Body material:   100 THB/pc   Leveling Mounts Anti-Vibration, Body material   107  THB/pc   Load difference
                 Steel.                                       selection: Stainless Steel / Steel.
                 Thread size: M8~M24 / Thread length: 50~200mm /    Qty  1-  29    30 ~  Thread size: M8~M24 / Thread Length: 60~200mm /    Qty  1-9   10 ~
                 Pad diameter: φ50~80mm     DC   -    15 %    Pad diameter: φ40~100mm    DC   -      15%
                 Leveling Mounts Metal Pad       VS Standard  Leveling Mounts Metal Pad Fixed Bolt,
                 Fixed Bolt,  Heavy load             56 % OFF  Medium Load, Base 4 Holes / 1 Hole
                 Rep Part: C-CFJFN60-10-100                   Rep Part: E-FJWNQ75-16-100


                                                                                                                                    Casters                                                      Casters


                 Index: 20 / Page: 20-041                     Index: 20 / Page: 20-043                                                The maximum load of a single caster is 1500daN,   The maximum load of a single caster is 550daN,
                 Leveling Mounts Metal Pad For Heavy Load, Body   82 THB/pc   Leveling Mounts Metal Pad With Positioning Holes,   156  THB/pc   which can be used for ultra heavy equipment  which can be used for medium and heavy equipment
                 material selection: Stainless Steel / Steel.  Body material: Steel.
                 Thread size: M8~M24 / Thread Length: 50~200mm /   Qty  1-  29    30 ~  Thread size: M12~M20 / Thread Length: 50~150mm /  Qty  1-9   10 ~
                 Pad diameter: φ50~100mm    DC   -    15 %    Pad diameter: φ75mm        DC   -      15%
          20-005                                                                                                                                                                                               20-006
   1397   1398   1399   1400   1401   1402   1403   1404   1405   1406   1407