Page 1419 - MiSUMi 2025
P. 1419
Casters Plate Type, Medium Load TPU Wheel
New Body Wheel Bearing
Products Body Type M Mate- S Surface M Material (Color) Wheel
Core Rotating Part Wheel Part
rial Treatment
Thermoplastic
Fixed
20 Swivel Steel Zinc plating Polyurethane-TPU Plastic Not provided Provided 20
(Grey)
Casters / Adjuster Pads (Leveling Mounts) Fixed Swivel with Stopper (Red) (Leveling Mounts) Casters / Adjuster Pads
core
Thermoplastic
Provided
Polyurethane-TPU
X
93
Casters H 74 Casters
62 45 12
P.20-006 4D P.20-006
Leveling Castes Swivel X 8.5 X View 41 Castes Leveling
B
P.20-030 P.20-030
92 3
Leveling Mounts (Adjuster Pads) E H 12 r M10 (Adjuster Pads) Leveling Mounts
74
P.20-031 4D 61 45 2.3 P.20-031
Not B
8.5
Swivel with Stopper X View 41
X
Available 3
92
E 74
M10
H 12 r
61 45
4D
2.3
8.5 X View B
41
Part Number Allowable Load
Body Type H B E r
1Type (Color) 2No. 3Wheel Material 4Wheel Dia. D (daN)
75 105 75
Fixed 10 - -
EC-DL189 100 130 105
(Red) 75 105 28 72 75
Swivel 20 TPU 32
EC-DL190 100 130 30 82 105
Swivel with (Grey) 22 75 105 28 108 75
Stopper 100 130 32 105
EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website.
Ordering Part Number (1Type) - 2No. · 3Wheel Material - 4Wheel Dia. D
Example EC-DL189 - 10TPU - 75
How to search Search on MISUMI official website Step 1 Step 2 Select Economy series
on website 1 EC-DL189 2 tpu caster # MISUMI
By Type Search on MISUMI official website and get your product By Keyword # Only MISUMI Economy series
20-021 Casters 20-022

