Page 1424 - MiSUMi 2025
P. 1424

Casters Plate Type, Heavy Load Low Profile Nylon Wheel




                 QStandard type
                                                                         Body                 Wheel
                                                                M Material  S Surface Treatment  M Material (Color)
                                                                  SPHC      Electrophoresis (Black)  Nylon (Black)
           20                                                   Body Type     Rotating Part  Bearing  Wheel Part                                                                                                  20
            Casters / Adjuster Pads   (Leveling Mounts)  Fixed  t  X  4-φ6.6  X View  Swivel with Stopper  X  Provided  X View Provided                                                                           (Leveling Mounts)  Casters / Adjuster Pads
                                                                  Fixed
                                                                              Not Provided
                                                                                              Provided
                                                                  Swivel
                                                              Swivel with stopper
                                                            D=50mm
                 D=50mm
                                                                        t
                                       H    54  36                               H              4-φ6.6
                                                                                                 36  54
             Casters    B                        54              B    2D   E               54                                                                                                                      Casters
                             2D
                                                 70
                                                                                           70
                 D=65/75mm        X            X View  4-8.5  D=65/75mm      X             X View
          P.20-006                                                                             4-8.5                                                                                                             P.20-006
                             t          H  63.5  44.5                            H
            Leveling   Castes  B  2D            71.4             B     2D   E              71.4    44.5  63.5                                                                                                     Castes  Leveling

                                                92
                                                                                            92
          P.20-030  Swivel         X         X View 77.8     Body     Part Number  Mounting   77.8  Allowable                                                                                                    P.20-030
                 D=50mm
            Leveling Mounts  (Adjuster Pads)  t  H  4-φ6.6 54  Fixed  E-CLHK  2Wheel  3Wheel   Height H  28  E -  2.5  Load (daN)                                                                                 (Adjuster Pads)  Leveling Mounts
                                                                                               t
                                                                                         B
                                                             Type
                                                                  1Type
                                                                             Material
                                                                        Dia. D
                                                                                                   120
                                                                                    68
                                                                         50
                                                    36
                                                                                    95.5
                                                                                         38
                                                                                               3
                                                                                                   220
                                                                         65
                                                                                    105
                                                                                    68
                                                                                         28 22.5
          P.20-031      B    2D   E           54             Swivel  E-CLHJ  75  N (Nylon)  95.5  38  24  3 3 4  300                                                                                             P.20-031
                                                                         50
                                                                                                   120
                                              70
                                                                                                   220
                                                                                         38
                                                                         65
                 D=65/75mm         X                                     75         105  38  24  4  300
                                             X View  4-8.5               50         68   28 22.5  3  120
                                                             with
                              t                              Swivel   E-CLHS  65    95.5  38  24  4  220
                                                            Stopper      75         105  38  24  4  300
                                        H
                            2D                        44.5  63.5  E  For more information on product specifications and dimensional drawings, please
                                                             refer to product catalog on the website.
                        B        E
                                              71.4           Ordering  Part Number (1Type · 2Wheel Dia. D)  -  3Wheel Material
                                              77.8           Example
                                              92                            E-CLHK75       -     N
                 QCost-saving products type
                  New                                              Body       Wheel  Wheel    Bearing
                 Products                                    M Material  S Surface   M Material   Core  Rotating Part Wheel Part
                                                                     Treatment
                                                                              (Color)
                                                                    Electrophoresis   Nylon   Plastic
                                                              Steel                       Provided  Provided
                                                                      (Black)  (Black)  core
                 Swivel  X  X                         Swivel with Stopper  X
                                                                  X
                                                 a  a                                      a  a
                                                 c  c                                      c  c
                          E  E 4D  4D                 Not          E  E
                                  H   H            r   r                 4D H  4D H          r   r
                                           b  d  b  d                               b  d  b  d
                                                     l  l                                      l  l
                                      B  B         w  w                        B   B         w  w
                                     B1  B1  Available                         B1  B1    X View X View
                                                   X View
                                               X View
                                      Part Number
                   Body Type                       4Wheel   a  b  c  d  Mounting hole   H  B  B1  E  r  Allowable
                             1Type  2No.  3Wheel Material  Dia. D        (l-w)                  Load (daN)
                                                     50  72  54  46  32  10.5×8.5  74  30  33  22  48  70
                    Swivel           20              65  95  68  72  43  12×9   91  38  42  30  64  120
                                                                         11×9
                           EC-DL187         POL      75  105  80  83  60  10.5×8.5  99.5  44  48  30  69  220
                                                     50
                                                                                                   70
                                                                                             48
                                                                                          22
                                                            54
                                                                46
                                                                   32
                                                         72
                                                                                       33
                                                                                   30
                                                                                74
                   Swivel with
                   Stopper           22              65  95  68  72  43  12×9   91  38  42  30  95  120
                                                     75  105  80  83  60  11×9  99.5  44  48  30  94  220
                 E  For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                 Ordering  Part Number (1Type)  -  2No. · 3Wheel Material  -  4Wheel Dia. D
                  Example     EC-DL187     -       20POL       -      75
          20-027                 Casters                                                                                                                                                                       20-028
   1419   1420   1421   1422   1423   1424   1425   1426   1427   1428   1429