Page 1429 - MiSUMi 2025
P. 1429

Leveling Mounts Nylon Pad Fixed Bolt, Medium Load
 Economy series  Product Overview  Product Overview                                    Economy series
 Leveling Mounts                                                                      Leveling Mounts



                                                                            Bolt              Resin Base
                                                        Type      M Material  S Surface Treatment  M Material
 Economy series                                      C-CFJLM      Steel (Q235)  Zinc Plating
 20  Leveling Mounts  New                            C-CFJLMS      SUS304          -            Nylon      20
 Specs
 Casters / Adjuster Pads   (Leveling Mounts)  Diversified Varieties                                        (Leveling Mounts)  Casters / Adjuster Pads






 Additional Load Specifications
 Casters  Easy Adjustment                                                                                  Casters

                                        2D
 P.20-006                                                                                                 P.20-006
                                                          L2
 Leveling   Castes                          E  L1   L  4A        3M (Coarse Thread)  B                     Castes  Leveling


 P.20-030  QNew MISUMI Economy series Products  E  The bottom of the product is hollow.                   P.20-030
 Leveling Mounts  (Adjuster Pads)  Part Number  3Thread Size   4Thread   Body Height    L1  L2  E  B  Allowable Load  (Adjuster Pads)  Leveling Mounts


                                                                 L
 P.20-031             1Type     2Width D    M       Length A    78.5    4.5   6    24   13      (kN)      P.20-031
                                                       50
                                             8
                                                                                                1.8
                                  50
                                                       80       108.5
                                            10                   115     6    8         17
                                                      100       135
                                                       80        116
                                            12        100       136      7    10        19
                                  60                  120       156                29
                                                      100       138
                                            16        120       158      9   12.5       24
                                                      150       188                             2.1
                    C-CFJLM                 20        120       160.5   11.5  15        29
                                                      150
                                                                190.5
                      (Q235)                          100       134
                                            16        120       154      9   12.5       24
                    C-CFJLMS                          150       184
                     (SUS304)                         120       156.5
                                  80        20        150       186.5   11.5  15   25   29
                                                      200       236.5
                                                      150       190
                                            24        180       220     15    19        35      2.5
                                                      200       240
 Q MISUMI Economy series load assurance     20        120       158.5   11.5  15        29      2.1
                                                      150
                                                                188.5
 · The load of MISUMI Economy series leveling mounts is clearly indicated, and it is guaranteed by third-party   100  200  238.5  27
                                                                192
                                                      150
 testing for more assured use. Test results of allowable load are according to GB standard.  24  180  222   15  19   35  2.5
                                                      200       242
 MISUMI Economy series  Generic products on the market, which   Third party test report  Site test picture
 make customers confused on usage  E "Allowable load" in this specification table is for the vertical direction only
 Test Result  No obvious mechanical damage   Base Deformation  E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
 on the sample surface
                 Ordering  Part Number (1Type · 2Width D)  -  3Thread Size M   -  4Thread Length A
                 Example          C-CFJLM60       -      10       -      100
 Results After
 Test
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-CFJLM            2          leveling mount / adjuster pad  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 20-031                                         Leveling Mounts (Adjuster Pads)                         20-032
   1424   1425   1426   1427   1428   1429   1430   1431   1432   1433   1434