Page 1430 - MiSUMi 2025
P. 1430

Leveling Mounts Nylon Pad Swivel Bolt, Light Load




                 QStandard type
                                                                            Bolt              Resin Base
                                                        Type
                                                                  M Material  S Surface Treatment  M Material
           20                                        C-CAJPD      Steel (Q235)  Zinc Plating    Nylon                                                                                                             20
                                                     C-CAJPDS
                                                                                   -
                                                                   SUS304
            Casters / Adjuster Pads   (Leveling Mounts)   D     L1           L2                                                                                                                                   (Leveling Mounts)  Casters / Adjuster Pads




                                                         7.5                        2M (Coarse Thread)
                                                             E          3A
             Casters                                                  L                     B                                                                                                                      Casters


                          Part Number       3Thread   Body                                 Allowable Load
          P.20-006                                           Width D  L1   L2   E     B                                                                                                                          P.20-006
                     1Type     2Thread Size M  Length A  Height L                              (kN)
            Leveling   Castes       10        100      112           6     8          17                                                                                                                          Castes  Leveling
                                              80
                                                       132
                                    12                 134           7    10          19
          P.20-030  C-CAJPD                   120      154     60               23             1.5                                                                                                               P.20-030
                                                       136
                                              100
                     (Q235)
            Leveling Mounts  (Adjuster Pads)  C-CAJPDS  16  120  156  9   12.5        24                                                                                                                          (Adjuster Pads)  Leveling Mounts
                    (SUS304)
                                                       186
                                              150
                                              150
                                                       188
          P.20-031                  20        120      158          11.5  15          29                                                                                                                         P.20-031
                                              200      238
                 E "Allowable load" in this specification table is for the vertical direction only
                 E For more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                 Ordering  Part Number (1Type · 2Thread Size M)  -  3 Thread Length A
                  Example           C-CAJPD10         -       100
                 QCost-saving products type
                  New                                                       Bolt                Base
                 Products                               Type      M Material  S Surface Treatment  M Material
                                                     LVC-CAJPD      Steel       Zinc Plating    Nylon



                                                         2D

                                                      Not             L  4Z        3M (Coarse Thread)   B
                                                             E

                                             Available
                         Part Number       3Thread Size   4Thread     L          E      Allowable Load (kg)
                     1Type       2Width D      M        Length Z
                                   50          12         80         113         20           150
                   LVC-CAJPD
                                   80          16         150        189         26           200
                 Ordering  Part Number (1Type · 2Width D)  -  3Thread Size M  -  4Thread Length Z
                  Example        LVC-CAJPD50      -      12      -      80

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-CAJPD            2          leveling mount / adjuster pad  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          20-033                 Leveling Mounts (Adjuster Pads)                                                                                                                                               20-034
   1425   1426   1427   1428   1429   1430   1431   1432   1433   1434   1435