Page 1431 - MiSUMi 2025
P. 1431

Leveling Mounts PVC Pad Fixed Bolt, Heavy Load




                 QStandard type
                                                                 M Material           S Surface Treatment
                                                Type
                                                         Bolt   Metal Base  Resin Base  Bolt    Base
 20                                           C-CPVC   Steel (Q235) Steel (Q235) Polyvinyl Chloride-PVC Zinc Plating Chromate Plating  20
 Casters / Adjuster Pads   (Leveling Mounts)              2D  E 8.5  L1  4A  L2    3M (Coarse Thread)      (Leveling Mounts)  Casters / Adjuster Pads







                                                                                            B
                      Part Number
 Casters            1Type  2Width D  3Thread Size   4Thread   Body Height L  L1  L L2  E  B  Allowable Load (kN)  Casters
                                           Length A
                                     M
                                                     82.5
                                             50
                                     8
                             50
                                             80      112.5     4.5     6      28     13         4
                                                      115
 P.20-006                            10     100       135      6       8             17         5         P.20-006
                                     12     120       136      7      10             19         6
                                                      156
 Leveling   Castes           60      16     120      160.5     9      12.5    29     24         7          Castes  Leveling
                                            100
                                                      138
                                                      158
                                            150
                                                      188
                                            120
                   C-CPVC
                                     20
                                            150
                                            200      190.5    11.5    15             29         8
                                                     240.5
 P.20-030                                   100      139.5                                                P.20-030
                                     16     120      159.5     9      12.5           24         7
 Leveling Mounts  (Adjuster Pads)  80  20   120      195.5    11.5    15     30.5    29         8          (Adjuster Pads)  Leveling Mounts
                                            150
                                                     189.5
                                                      162
                                            150
                                                      192
                                            200
                                                      242
                                            150
                                     24
                                            180
                                                     225.5
                                                     245.5
                                            200
 P.20-031        E  "Allowable load" in this specification table is for the vertical direction only  15  19  35  10  P.20-031
                 E  For more information on product specifications and dimensional drawings, please refer to product catalog on the website
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M  - 4Thread Length A
                  Example         C-CPVC60        -      10     -      100
                 QCost-saving products type
                  New                                               M Material         S Surface Treatment
                 Products                         Type        Bolt    Base   Resin Base  Bolt    Base
                                               LVC-CPVC           Steel       Polyvinyl   Zinc Plating
                                               LVC-CPVCS       Stainless Steel  Chloride-PVC  -
                                                              E
                                                           2D
                                                      Not            L 4Z X    3M (Coarse Thread)   B
                     Part Number  3Thread  4Thread   Allowable   Part Number  3Thread  4Thread   Allowable Load
                                             A
                    1Type  2Width D  Size M  Length Z  L  X  E  Load (kg)  1Type  2Width D  Size M  Length Z  L  X  E  (kg)
                                                   28
                                                       250
                                        60   137 100vailable                     100  120  78  29  500
                                                40
                                             77
                                        100  117  80  28  250           60   16  120  140  98  29  500
                             40    12
                                        120        28  250                       150  170 128  29  500
                                        150  167 130  28  250                    100  122  79  30  700
                 LVC-CPVC               60   77  40  28  300  LVC-CPVC       16  120  142  99  30  700
                                                               (Steel)
                    (Steel)  50    12   100  117  80  28  300           80       150  172 129  30  700
                 LVC-CPVCS              120  137 100  28  300  LVC-CPVCS         100  122  75  32  700
                                                             (Stainless steel)
                 (Stainless steel)      150  167 130  28  300                20  120  142  95  32  700
                                        60   78  39  30  500                     150  172 125  32  700
                                        100  118  79  30  500                    100  122  75  32  1000
                             60    12                                  100   20
                                        120  138  99  30  500                    150  172 125  32  1000
                                        150  168 129  30  500
                 Ordering  Part Number (1Type · 2Width D) - 3Thread Size M -  4Thread Length Z
                  Example        LVC-CPVC40       -     12      -      60
 20-033                                         Leveling Mounts (Adjuster Pads)                         20-034
   1426   1427   1428   1429   1430   1431   1432   1433   1434   1435   1436