Page 1427 - MiSUMi 2025
P. 1427

Casters Plate / Screw-in Type with Leveling Mounts,

                       Heavy Load Nylon Wheel



                 QPlate type
                                                                   Body         Wheel       Bearing
                                                      Type            S Surface   M Material
                                                             M Material  Treatment  (Color)  Rotating Part  Wheel Part
 20                                                  C-FMJ  Aluminum Alloy Plastic Spraying  Nylon (Black)  Provided  Not Provided  20
 Casters / Adjuster Pads   (Leveling Mounts)          E    X                                               (Leveling Mounts)  Casters / Adjuster Pads





                                                D
                                                               H
                                                                                   F2  C
                                                                   r
 Casters                               B                                         4-d                       Casters
                                                               H1
                                                                           F1
                                                                           A
 P.20-006                                                                 X View                          P.20-006
                      Part Number   3Wheel  Wheel  Mounting   H1  A  C  F1  F2  d  E  r  B  Allowable Load  Mass
 Leveling   Castes  1Type  2Specifications  40     71    7 9  73.5 73.5 57.5 57.5  6.5 30.5 50.5 18.5  250  340  Castes  Leveling
                                    Material
                                                                                                    (g)
                                           Dia. D
                                                 height H
                                                                                           (daN)
                             40
                                                               55
                                                            55
                                                                                            50
                                                                   42
                                                                      42
                                            52
                                                   83
                                                                          7
                                                                                                    670
                                                                                    23.5
                             60
                                                                             38
                                                                                 64
                 C-FMJ       80       N     62     102      90  90       8.2  46  77  27    500    1105
                                                                                            750
 P.20-030                   100      (Nylon)  75   123  14  100 100  70  70  11  57  94  29  1000  1600   P.20-030
                                                            95
                                                               95
                            120
                                                                                                   1575
                                                                                     50
                                                                                                   2960
 Leveling Mounts  (Adjuster Pads)  E  For height adjustment blocks, No.40 only have yellow adjustment blocks. No.60, 80 and 100 have yellow adjustment blocks and   (Adjuster Pads)  Leveling Mounts
                            150
                                            95
                                                                                           1500
                                                   130
                                                                         13 68.5 116.5
                  adjusting nuts. No.120 and 150 only have adjusting nuts.
                 Example
 P.20-031        Ordering  Part Number (1Type · 2Specifications)  - -  3Wheel Material                    P.20-031
                                     C-FMJ60
                                                              N
                 QScrew-in type
                                                                   Body         Wheel       Bearing
                                                      Type            S Surface   M Material
                                                             M Material  Treatment  (Color)  Rotating Part  Wheel Part
                                                     C-FMS  Aluminum Alloy Plastic Spraying  Nylon (Black)  Provided  Not Provided
                                                       E    M X
                                                                l
                                                                l1
                                                 D
                                                                H
                                                                                    b
                                                                    r
                                       B                                          M
                                                                H1         X View
                      Part Number    3Wheel                                          Allowable Load   Mass
                  1Type  2Specifications  Material  D  H  H1  M  l  l1  E  r  b   B      (daN)     (g)
                             40              40  71   7  M8   23  6.4  30.5 50.5  39  18.5  50    350
                             60              52  82   9               38  64  57  23.5   250      670
                  C-FMS      80      N (Nylon)  62  102  M12 21.5  8  46  77  65  27     500      1055
                             100                      14                                 750      1550
                             120             75  123     M16 17.5 12.5  57  94  72  29   1000     1580
                 E  For height adjustment blocks, No.40 only have yellow adjustment blocks. No.60, 80 and 100 have yellow adjustment blocks and
                  adjusting nuts. No.120 and 150 only have adjusting nuts.
                 Ordering  Part Number (1Type · 2Specifications)  -  3Wheel Material
                 Example             C-FMS60           -      N
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-FMJ              2          leveling caster        # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 20-029                                                               Leveling Castes                   20-030
   1422   1423   1424   1425   1426   1427   1428   1429   1430   1431   1432