Page 1433 - MiSUMi 2025
P. 1433

Leveling Mounts Rubber / PU Pad Fixed Bolt, Heavy Load




                 Q  Standard type
                                                                  M Material           S Surface treatment
                                                 Type
                                                           Bolt   Metal Base  Rubber Base  Bolt  Base
                                              C-CFJFNV   Steel (Q235)  Steel (Q235)  Rubber  Zinc Plating  Chromate Plating
 20                                           C-CFJFNVS   SUS304   SUS304   Rubber     -         -         20
 Casters / Adjuster Pads   (Leveling Mounts)              2D                                               (Leveling Mounts)  Casters / Adjuster Pads




                                                             8.5
                                                             E
                                                                L1
                                                                      L  4A  L2    3M (Coarse Thread)  B
 Casters             Part Number  3   Thread   Body    Allowable   Part Number  3   Thread   Body   Allowable   Casters
                                      4
                                                                                 4
                            2
                                                                        2
                                                                                                    (kN)
                    1Type  Width D  Thread    Length    Height  L1  L2  E  B  Load    1Type  Width D  Thread    Length    Height  L1  L2  E  B  Load
                                                        (kN)
                                Size M
                                                                                      L
                                          L
                                                                           Size M
                                                                                  A
                                      A
 P.20-006                   50   8    50  82.5  4.5  6  28 13  4                 120  161.5               P.20-006
                                      80  112.5  6  8  17  5            80  20   150  191.5  11.5  15  29  8
                                                                                 200
                                          115
                                                                                     241.5
                                 10
 Leveling   Castes  C-CFJFNV     12  100  116  7  10  19  6  C-CFJFNV       24   180  161.5  15  19  30  35  10  Castes  Leveling
                                          135
                                                                                 150
                                     100
                                                                                     195
                                      80
                                                                                     225
                                                                                 200
                                                               (Q235)
                                                                                     245
                                          136
                                                                                 120
                                                             C-CFJFNVS
                                          156
                                     120
                    (Q235)
                                          158
                                     120
                                                                                     241.5
                 C-CFJFNVS  60   16  100  138  9  12.5  29  24  7  (SUS304)  100  20  150  191.5  11.5  15  29  9
                                                                                 200
                                          188
 P.20-030          (SUS304)      20  150  160.5  11.5  15  29  8            24   150  195  15  19  35  10  P.20-030
                                                                                     225
                                                                                 180
                                     120
                                                                                 200
                                                                                     245
                                         190.5
                                     150
 Leveling Mounts  (Adjuster Pads)  80  16  200  240.5  9  12.5 30 24  7  E "Allowable load" in this specification table is for the vertical direction only  (Adjuster Pads)  Leveling Mounts
                                     100
                                          139
                                                             E For more information on product specifications and dimensional drawings, please
                                          159
                                     120
                                                              refer to product catalog on the website
                                     150
                                          189
 P.20-031        Ordering  Part Number (1Type · 2Width D)  - -  3Thread Size M   - -  4Thread Length A    P.20-031
                  Example
                                                          10
                                                                          100
                                  C-CFJFNV60
                 QCost-saving products type
                  New                             Type              M Material          S Surface treatment
                 Products                                    Bolt   Metal Base  Resin Base  Bolt  Base
                                              LVC-CFJFNV         Steel          PU         Zinc Plating
                                              LVC-CFJFNVS      Stainless Steel  PU       -        -
                                                            E
                                                        2D
                                                      Not            L 4Z X       3M (Coarse Thread)   B
                     Part Number  3Thread  4Thread   Allowable Load   Part Number  3Thread  4Thread   Allowable Load
                                                                                            E
                                                                                          X
                                                                                       L
                                                 E
                                           L
                                              X
                    1Type   2Width D  Size M  Length Z  77  40  28  (kg)  1Type  2Width D  Size M  Length Z  118  76  29  (kg)
                                       60 Available
                                                                                  100
                                       60
                                                      250
                                                                                                  500
                             40   12   100  117  80  28  250             60   16  120  138  96  29  500
                                           137 100
                                                                                  150
                                                                                      168 126
                                                      250
                                                                                                  500
                                       120
                                                 28
                                                                                            29
                 LVC-CFJFNV            150  167 130  28  250  LVC-CFJFNV      16  100  122  78  31  700
                                                                                            31
                                                                                                  700
                                                                                         98
                                                                                  120
                                                                                      142
                                           77
                                                 28
                                                      300
                                              40
                     (Steel)           100  117  80  28  300    (Steel)           150  172 128  31  700
                 LVC-CFJFNVS   50  12  120  137 100  28  300  LVC-CFJFNVS   80    100  122  75  32  700
                                                                                                  700
                  (Stainless steel)    150  167 130  28  300  (Stainless steel)  20  120  142  95  32  1000
                                              39
                                                      500
                                                 29
                                                                                            32
                                                                                      172 125
                                           78
                                                                                  150
                                       60
                             60   12   100  118  79  29  500             100  20  100  120  73  32  1000
                                           138
                                                                                            32
                                                                                                 1000
                                                 29
                                                                                  150
                                                                                      170 123
                                                      500
                                       120
                                              99
                                       150  168 129  29  500
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M -  4Thread Length Z
                  Example       LVC-CFJFNV40      -      12     -       60
                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-CFJFNV           2          leveling mount / adjuster pad  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series
 20-035                                         Leveling Mounts (Adjuster Pads)                         20-036
   1428   1429   1430   1431   1432   1433   1434   1435   1436   1437   1438