Page 1435 - MiSUMi 2025
P. 1435

Leveling Mounts Rubber Pad Fixed Bolt, Light load / Ultra Light Load




                 Q  Standard type
                                                                                       S Surface treatment
                                                      Type     Bolt  M Material       Bolt     Base
                                                                      Metal Base Rubber Base
                                                   C-CFJSN   Steel (Q235) Steel (Q235) Rubber  Zinc Plating Electro plating (Black)
 20                                                C-CFJSNS   SUS304   SUS304  Rubber  -   Electrolytic Polishing  20
 Casters / Adjuster Pads   (Leveling Mounts)          2D  d  E  L1     4A  L2      3M (Coarse Thread)      (Leveling Mounts)  Casters / Adjuster Pads







                                                                                                B
 Casters           1Type  2Width D  3Thread  4Thread Length   Body Height L  35.5  4.5  L  L2 6  E  13  Allowable Load (kN)  Casters
                     Part Number
                                                             d
                                                                                      B
                                                                   L1
                                            A
                                  Size M
                                            60
                                    8
                                                     81.5
                                                                                               3.5
                            40
                                            80
                                                     104
                                                                                      19
                                    12
 P.20-006                   50      10     100       103    45.5   6 7   10 8         17        4         P.20-006
                                                     124
                                            80       106           9     12.5  17     24
                                           100
                                    16
                                                     126
 Leveling   Castes          60      20     150      128.5   55.5   11.5  15           29       4.5         Castes  Leveling
                                                     176
                                           100
                                           120
                                                     137
                                                     128
                                           100
                                                                   9
                                                     148
                   (Q235)
                                                     178
                                           150
 P.20-030        C-CFJSN    80      16     120      150.5   75.5   11.5  12.5         24                  P.20-030
                                           120
                 C-CFJSNS
                                                    180.5
                                    20
                                                                         15
                                                                                      29
                                           150
                   (SUS304)
 Leveling Mounts  (Adjuster Pads)   24     150      150.5          15    19    19     35        5          (Adjuster Pads)  Leveling Mounts
                                           200
                                                    230.5
                                                     184
                                                     214
                                           180
                                           200
                                                     234
                                           120
                                           200
                                                    230.5
 P.20-031                   100     20     150      180.5   95.5   11.5  15           29       4.5        P.20-031
                                                     184
                                           150
                                    24     180       214           15    19           35        5
                                           200       234
                 E "Allowable load" in this specification table is for the vertical direction only
                 E For more information on product specifications and dimensional drawings, please refer to product catalog on the website
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M - 4Thread Length A
                  Example         C-CFJSN50       -      12     -       80
                 QCost-saving products type
                  New                                  Type             M Material       S Surface treatment
                 Products                                        Bolt  Metal Base Rubber Base  Bolt  Base
                                                    LVC-CFJSN        Steel       Rubber     Zinc Plating
                                                    LVC-CFJSNS      SUS304       Rubber        -
                                                             E
                                                         2D
                                                      Not                X        3M (Coarse Thread)
                                                                      L 4Z                 B
                           Part Number      3Thread Size   4Thread   L    X        E      Allowable Load (kg)
                                               M
                                                      Length Z
                        1Type       2Width D  Available
                                      35                60       73       48       17          60
                                                                                   20
                                                                 74
                                                                                               70
                                                                          44
                                                        60
                                                                          84
                                                                 114
                                      43                100      134      104      20          70
                                                                                   20
                                                        120
                                                                                               70
                     LVC-CFJSN                 12       150      164      134      20          70
                        (Steel)       54                60       74       44       20          100
                                                                 75
                                                        60
                     LVC-CFJSNS                         100      115      44       21          110
                                                                                               110
                                                                                   21
                                                                          84
                     (Stainless steel)                  120      135      104      21          110
                                      63                150      165      134      21          110
                                                        100      115      81       21          130
                                               16       120      135      101      21          130
                                                        150      165      131      21          130
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M -  4Thread Length Z
                  Example        LVC-CFJSN35      -      12     -       60
 20-037                                         Leveling Mounts (Adjuster Pads)                         20-038
   1430   1431   1432   1433   1434   1435   1436   1437   1438   1439   1440