Page 1434 - MiSUMi 2025
P. 1434

Leveling Mounts Rubber Pad Fixed Bolt, Medium Load




                 QStandard type
                                                                      M Material        S Surface treatment
                                                      Type
                                                               Bolt   Metal Base Rubber Base  Bolt  Base
           20                                       C-CFJGN Steel (Q235) Steel (Q235)  Rubber  Zinc Plating                                                                                                       20
            Casters / Adjuster Pads   (Leveling Mounts)  D                                                                                                                                                        (Leveling Mounts)  Casters / Adjuster Pads






                                                          H
                                                             E  L1    3A  L2    2M (Coarse Thread)
                                                                    L                      B
             Casters   Part Number                                                                                                                                                                                 Casters


                                        Length A
                                                    L
                                                                                                (kN)
                                                           D
                   1Type   2Thread Size M  3Thread   Body Height  Width   L1  L2  E  B  H   Allowable Load
          P.20-006                                                                                                                                                                                               P.20-006
                                8         60        80           4.5   6          13            2.07
            Leveling   Castes  10         100      101.5   45    6     8    15.5  17    6       2.25                                                                                                              Castes  Leveling
                                          80
                                                                                                2.34
                                                   121.5
                                                                                                3.51
                                          80
                                                   110
          P.20-030  C-CFJGN    12         100      130     70    7     10   23    19    7       3.69                                                                                                             P.20-030
                                                   150
                                          120
                                                                                                3.87
            Leveling Mounts  (Adjuster Pads)  16  100  134       9    12.5        24            4.59                                                                                                              (Adjuster Pads)  Leveling Mounts
                                                                                                4.86
                                                   154
                                          120
                                                   184
                                                                                                6.66
                                          150
          P.20-031             20         150      186.5   80   11.5   15   25    29    8       5.04                                                                                                             P.20-031
                                          200      236.5                                        7.65
                 E "Allowable load" in this specification table is for the vertical direction only
                 EFor more information on product specifications and dimensional drawings, please refer to product catalog on the website.
                 Ordering  Part Number (1Type · 2Thread Size M)  -  3Thread Length A
                  Example           C-CFJGN10         -       100
                 QCost-saving products type
                  New                                                   M Material       S Surface treatment
                 Products                              Type      Bolt  Metal Base Rubber Base  Bolt  Base
                                                    LVC-CFJGN        Steel       Rubber     Zinc Plating
                                                             E
                                                          2D
                                                      Not             L 4Z X       3M (Coarse Thread)   B


                                             Available
                          Part Number       3Thread   4Thread    L        X        E     Allowable Load (kg)
                       1Type       2Width D  Size M   Length Z
                                      62       12       80       94       70       15          80
                     LVC-CFJGN
                                      80       16      150      169       136      21          80
                 Ordering  Part Number (1Type · 2Width D)  - 3Thread Size M -  4Thread Length Z
                  Example        LVC-CFJGN62      -      12     -       80

                  How to search  Search on MISUMI official website    Step 1         Step 2   Select Economy series
                  on website  1  C-CFJGN            2          leveling mount / adjuster pad  # MISUMI
                         By Type  Search on MISUMI official website and get your product  By Keyword  # Only MISUMI Economy series

          20-037                 Leveling Mounts (Adjuster Pads)                                                                                                                                               20-038
   1429   1430   1431   1432   1433   1434   1435   1436   1437   1438   1439